• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Ratchet Model, Hand Tap Wrench T-Model

Ratchet Model, Hand Tap Wrench T-Model
  • Volume Discount

The direction of rotation can be switched between left rotation, right rotation, and fixed.

Ratchet Model, Hand Tap Wrench T-Model:Related Image
Part Number
RTR-L
RTR-M
Part NumberVolume DiscountDays to Ship Nominal Overall Length Grip Length A
(mm)
Width W
(mm)
Nail Size
Available

8 Days or more

M8~12111120252
Available

8 Days or more

M3~885100202

Loading...

  1. 1

Specifications

Ratchet Model, Hand Tap Wrench T-Model:Related Image

Model NumberApplicable Tap
Size
Overall Length
L
Grip Length
A
Width
W
Claw Count
RTR-MM3 ~ M885100202
RTR-LM8 ~ M12111120252

More Information


The direction of rotation can be switched between left rotation, right rotation and fixed.

Basic Information

Tap Model Tap Wrenches

Additional Products in this Category

Tech Support