Electroplated Diamond File for Ribs and Machine Mounting

Electroplated Diamond File for Ribs and Machine Mounting

Developed for rib forming. With a base material 0.3 mm thick, this file enables great increases in work efficiency

Electroplated Diamond File for Ribs and Machine Mounting:Related Image

Part Number
HTL1-[200,​400,​600]
HTL2-[200,​400,​600]
HTR1-200
HTS1-[200,​400,​600]
HTS2-[200,​400,​600]
MDT1-[200,​400]
MDT2-[200,​400]
MDT3-[200,​400]
Part NumberVolume DiscountDays to Ship Total Length L
(mm)
Flute Length ℓ
(mm)
Width W
(mm)
Coarseness (#) Thickness T
(mm)

8 Days or more

72153200 ~ 6000.3

8 Days or more

72156200 ~ 6000.3

8 Days or more

6025-2000.3

8 Days or more

56153200 ~ 6000.3

8 Days or more

56156200 ~ 6000.3

8 Days or more

150306200 ~ 4000.3

8 Days or more

150304200 ~ 4000.3

8 Days or more

150302200 ~ 4000.3

Loading...

  1. 1

Specifications

Electroplated Diamond File for Ribs and Machine Mounting:Related Image

Model NumberRoughness of the Grain (#)
(selection)
Width
W (mm)
Base Material Thickness
T (mm)
HTS1200
400
600
30.3
HTS26
HTL13
HTL26
HTR1200-
MDT1200
400
6
MDT24
MDT32
[ ! ]Please use AL160 (P.433) as the grip when performing manual tasks.

Selection Guide >>Click here.

Basic Information

Model Diamond Electro Deposited Filer Product Model Needle Type Single / Set Product Single Item

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support