• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

5-Piece File Set【1-5 Pieces Per Package】

5-Piece File Set
  • Volume Discount

European-made high quality specifications. 5 pcs of standard type file set.

5-Piece File Set:Related Image

Part Number
LH2627-00
LH2627-1
LHP2601-00
LHP2601-1
LHP2602-00
LHP2602-1
LHP2607-00
LHP2607-1
LHP2608-00
LHP2608-1
LHP2610-00
LHP2610-1
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Roughness of the Grain Single / Set Product Width x Thickness
(mm)
Quantity Per Set / Pack
(Pcs)
Available

8 Days or more

Second CutSet Product-5
Available

8 Days or more

Fine GrainSet Product-5

5 Pieces Per Package

Available

8 Days or more

Second CutPacked Products10.0 x 3.05

5 Pieces Per Package

Available

6 Days or more

Fine GrainPacked Products10.0 x 3.05

5 Pieces Per Package

Available

8 Days or more

Second CutPacked Products12.5 x 3.85

5 Pieces Per Package

Available

8 Days or more

Fine GrainPacked Products12.5 x 3.85

5 Pieces Per Package

Available

8 Days or more

Second CutPacked Products9.5 x 9.55

5 Pieces Per Package

Available

8 Days or more

Fine GrainPacked Products9.5 x 9.55

5 Pieces Per Package

Available

8 Days or more

Second CutPacked Products5.8 x 5.85

5 Pieces Per Package

Available

8 Days or more

Fine GrainPacked Products5.8 x 5.85

5 Pieces Per Package

Available

8 Days or more

Second CutPacked Productsφ6.85

5 Pieces Per Package

Available

8 Days or more

Fine GrainPacked Productsφ6.85

Loading...

  1. 1

Specifications

5-Piece File Set:Related Image

Model NumberRoughness of the Grain
(#)
(selection)
File Size
Nominal
Size
Pack
Quantity
Total Length LWidth x Thickness
(mm)
LHP260100

1
5 Pcs Set521510.0 x 3.0
LHP260212.5 x 3.8
LHP26079.5 x 9.5
LHP26085.8 x 5.8
LHP2610Ø6.8
LH2627
(set of 5 types)
[ ! ]The nominal size represents the size of the file.
■ Selection guideline for roughness of the grain
■#00: Medium #1: Fine

Selection Guide >>Click here.

Basic Information

Model File Set Nominal Size 5 pcs set Total Length L(mm) 215

Additional Products in this Category

Tech Support