Diamond/CBN Cup Model Wheel for Flat Surface Grinding 11V9 Model

Diamond/CBN Cup Model Wheel for Flat Surface Grinding 11V9 Model
  • Add

We support your tool grinding needs with our lineup of super abrasive grains.

Part Number
CBN-11V9-100-[12.7,​17,​19.05,​20,​25.4,​31.75,​32,​38.1,​45,​50.8]-[140,​170,​200,​230,​270,​325]-[BS,​BSD]-[L,​N,​P]
CBN-11V9-125-[12.7,​17,​19.05,​20,​25.4,​31.75,​32,​38.1,​45,​50.8]-[140,​170,​200,​230,​270,​325]-[BS,​BSD]-[L,​N,​P]
CBN-11V9-150-[12.7,​17,​19.05,​20,​25.4,​31.75,​32,​38.1,​45,​50.8]-[140,​170,​200,​230,​270,​325]-[BS,​BSD]-[L,​N,​P]
DIA-11V9-100-[12.7,​17,​19.05,​20,​25.4,​31.75,​32,​38.1,​45,​50.8]-[140,​170,​200,​230,​270,​325]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]
DIA-11V9-125-[12.7,​17,​19.05,​20,​25.4,​31.75,​32,​38.1,​45,​50.8]-[140,​170,​200,​230,​270,​325]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]
DIA-11V9-150-[12.7,​17,​19.05,​20,​25.4,​31.75,​32,​38.1,​45,​50.8]-[140,​170,​200,​230,​270,​325]-[BD,​BDD,​BW,​BWD]-[L,​N,​P]
Part NumberVolume DiscountDays to Ship Outer Diameter D
(mm)
Bond Name Grade Hole Diameter (H)
(mm)
Particle Size (#) Body Thickness T
(mm)
Body Material

21 Days or more

100BS / BSDL / N / P12.7 ~ 50.8140 ~ 32530Aluminum

21 Days or more

125BS / BSDL / N / P12.7 ~ 50.8140 ~ 32530Aluminum

21 Days or more

150BS / BSDL / N / P12.7 ~ 50.8140 ~ 32535Aluminum

21 Days or more

100BD / BDD / BW / BWDL / N / P12.7 ~ 50.8140 ~ 32530Aluminum

21 Days or more

125BD / BDD / BW / BWDL / N / P12.7 ~ 50.8140 ~ 32530Aluminum

21 Days or more

150BD / BDD / BW / BWDL / N / P12.7 ~ 50.8140 ~ 32535Aluminum

Loading...

  1. 1

Specifications

Diamond/CBN Cup Model Wheel for Flat Surface Grinding 11V9 Model:Related Image

Model Number
(abrasive grain)
Wheel Size (selection) Specification (selection) Body Thickness
T
Outer Diameter
D
Hole Diameter
H
Particle Size
Bonding Agent Name Degree of Coupling
DIA-11V9
(diamond)

CBN-11V9
(CBN)
100 12.7
17
19.05
20
25.4
31.75
32

38.1
45
5
0.8
140
170
200
230
270
325
BW (for diamond)
B
WD (for diamond)
BD
(for diamond)
BDD
(for diamond)

BS (for CBN)
BSD
(for CBN)
L (soft)

N (medium)

P (hard)
30
125 30
150 35


Guidelines for selecting grindstones >>Click here.

More Information


DIA-11V9 (diamond) is suitable for grinding carbide materials.
CBN-11V9 (CBN) is suitable for grinding high-hardness steel. (Not suitable for grinding unquenched or pre-hardened steel.)

● Technical data
Grinding conditions
For the particle size and surface roughness
What is the particle size (#)?
What is a bonding agent?
What is the degree of coupling?
What is concentration?
>>Click here

Truing / Dressing Method
>>Click here

Additional Products in this Category

Tech Support