High-Efficiency Cutter, End Mill Model

High-Efficiency Cutter, End Mill Model

A milling cutter that meets the conditions of the small outer diameter of φ10 as well as fine Z machining

High-Efficiency Cutter, End Mill Model:Related Image

Part Number
MMEZP-25-25-250
Part NumberVolume DiscountDays to Ship Applicable Screw Model Number Applicable Wrench Applicable Tip

6 Days or more

MMNJ-3468MMTX-215PRTMT160608

Loading...

  1. 1

Specifications

High-Efficiency Cutter, End Mill Model:Related Image
High-Efficiency Cutter, End Mill Model:Related Image

Model Number
MMEZ

Outer Diameter
D
Shank Diameter
d
Overall Length
L
Number of Flutes Length Under Neck
ℓ1
Cutting Depth
Ad
Applicable Tips Accessory Screw Part Number Accessory Wrench Part Number
10 10 70 2 30 6 RTMT070204 MMNJ-2655 MMTX-206
100 2 30
12 12 75 2 30 MMNJ-1642
100 2 30
14 12 100 2 30
16 16 100 3 30
18 16 100 4 30
20 20 110 5 30


Model Number
MMEZP

Outer Diameter
D
Shank Diameter
d
Overall Length
L
Number of Flutes Length Under Neck
ℓ1
Cutting Depth
Ad
Applicable Tips Accessory Screw Part Number Accessory Wrench Part Number
25 25 120 2 40 18 RTMT160608 MMNJ-3468 MMTX-215P
250 2 40
32 25 120 2 50
32 130 3 50
40 25 120 3 50
32 130 4 50
250 4 50

 

Model Number Component Name
MMNJ-2655 Screws
MMNJ-1642
MMNJ-3468
MMTX-206 Wrench
MMTX-215P


Technical information >>Click here.

More Information


MMEZP has improved discharge performance of cutting chips compared to conventional products.

High-Efficiency Cutter, End Mill Model:Related Image

High-Efficiency Cutter, End Mill Model:Related Image

Basic Information

Processing Applications Side Surface / Groove / Inclined Cutting Outer Diameter D(φ) 25 Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper
Mounting Method Handle Model Finish Classification Rough / Medium Processing Overall Length (L)(mm) 250
Shank Diameter (d)(mm) 25 Number of Flutes(sheet) 2 Applicable Tip Material Model Carbide Coating
Max. Cutting Depth (Ad)(mm) 18 Length Under Neck (ℓ1)(mm) 40

Additional Products in this Category

Tech Support