TSC Series Carbide Radius End Mill for High-Hardness Copper Machining, Multi-Blade, 50° Spiral/Regular Model

TSC Series Carbide Radius End Mill for High-Hardness Copper Machining, Multi-Blade, 50° Spiral/Regular Model
  • Volume Discount

Use the radius type to prevent chipping even in high-hardness steel machining

  • TS
  • High-Hardness Steel
  • Multi-Flutes (5 ~)
  • R (Regular)

TSC Series Carbide Radius End Mill for High-Hardness Copper Machining, Multi-Blade, 50° Spiral / Regular Model:Related Image

Part Number
TSC-CR-MSXR6-R0.2
TSC-CR-MSXR6-R0.3
TSC-CR-MSXR6-R0.5
TSC-CR-MSXR8-R0.2
TSC-CR-MSXR8-R0.5
TSC-CR-MSXR8-R1
TSC-CR-MSXR10-R0.5
TSC-CR-MSXR10-R1
TSC-CR-MSXR10-R1.5
TSC-CR-MSXR10-R2
TSC-CR-MSXR12-R0.5
TSC-CR-MSXR12-R1
TSC-CR-MSXR12-R1.5
TSC-CR-MSXR12-R2
TSC-CR-MSXR12-R3
Part NumberVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Additional Classification
Available

6 Days or more

60.218606-±0.02Stocked Product
Available

6 Days or more

60.318606-±0.02Stocked Product
Available

6 Days or more

60.518606-±0.02Stocked Product
Available

6 Days or more

80.224708-±0.02Stocked Product
Available

6 Days or more

80.524708-±0.02Stocked Product
Available

6 Days or more

8124708-±0.02Stocked Product
Available

6 Days or more

100.5309010-±0.02Stocked Product
Available

6 Days or more

101309010-±0.02Stocked Product
Available

6 Days or more

101.5309010-±0.02Stocked Product
Available

6 Days or more

102309010-±0.02Stocked Product
Available

6 Days or more

120.53610012-±0.02Stocked Product
Available

6 Days or more

1213610012-±0.02Stocked Product
Available

6 Days or more

121.53610012-±0.02Stocked Product
Available

6 Days or more

1223610012-±0.02Stocked Product
Available

6 Days or more

1233610012-±0.02Stocked Product

Loading...

  1. 1

Specifications

TSC Series Carbide Radius End Mill for High-Hardness Copper Machining, Multi-Blade, 50° Spiral / Regular Model:Related Image

 Model Number
TSC-CR-MSXR (Stocked Product) / T-TSC-MSXR (Manufactured Product)

Outer Diameter
D
Radius R Select (Stocked Product)
CR 0.1mm
Increment Designation(Manufactured Product)
Flute Length
Overall Length
L
Shank Diameter
d
Number of Flutes ● Stocked Product
□ Manufactured Product
6 0.2 0.3 0.5
18 60 6 6
0.6 ~ 2.0
8 0.2 0.5 1
24 70 8 6
0.6 ~ 3.0
10 0.5 1 1.5 2 30 90 10 6
0.6 ~ 3.0
12 0.5 1 1.5 2 3 36 100 12 6
0.6 ~ 3.0
14 0.5 ~ 3.0 35 105 16 6
16 0.5 ~ 3.0 40 110 16 6
18 0.5 ~ 3.0 40 120 20 6
20 0.5 ~ 3.0 45 130 20 6

[ ! ]The flute length (ℓ) and total length (L) is approximately D x 0.5 shorter (up to approximately 5 mm) for manufactured products.

For Cutting Conditions, Refer to >>Click here.
For Coating Service, Refer to >>Click here.
For Carbide End Mill Coating Types and Features, Refer to >>Click here.

More Information


It has a TS film-coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and is ideal for high speed machining / dry machining.
An end mill consisting of a strong twisting end mill with added radius for machining high hardness steel.
The tool has high rigidity, reducing the chances of tool breakage to a minimum level when cutting side surfaces.
It is capable of machining high hardness steel up to 65 HRC.
The radial blade tip is also useful to prevent chipping.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of Flutes(sheet) 6 Model Regular Type
Processing Applications Flat Surface / Side Surface / Curved Surface Coating For High Hardness (Silicone-Based) Helix Angle (Θ) Powerful Helix (45° to 60°)

Additional Products in this Category

Tech Support