DIN Rail (Aluminum Model) Mounting Holes, 5.2 x 10 Long Hole

DIN Rail (Aluminum Model) Mounting Holes, 5.2 x 10 Long Hole

Clean finish for cutting surfaces with no burrs.


● Available in the standard length of 1005 mm.
● Leave the cumbersome cutting of DIN rails to us as well.
Length L can be specified in 5 mm increments from 65 to 495 mm.

Part Number

Configured Part Number is shown.

Specifications

DIN Rail (Aluminum Model) Mounting Holes, 5.2 x 10 Long Hole:Related Image

● Standard Length 1005 mm
Part NumberLength L
(mm)
Self Weight
(g)
ADR2-10051005175

● Length L can be specified in 5 mm increments from 65 to 495 mm

More Information

DIN Rail (Aluminum Model) Mounting Holes, 5.2 x 10 Long Hole:Related Image
DIN Rail (Aluminum Model) Mounting Holes, 5.2 x 10 Long Hole:Related Image
Specifications
MaterialAluminum
Surface TreatmentAnodizing Treatment
Recommended Fixing Screw SizeM4, M5
Part Number
ADR2-1005
ADR2-[65-495/5]
Part NumberVolume DiscountDays to Ship Characteristics Width
(mm)
Overall Length
(mm)

Same day

Stock

Preferred Size Product1005-

7 Days or more

Cut Parts-65 ~ 495

Loading...

  1. 1

Basic Information

Material Aluminum Height(mm) 35 Dimensions Thickness / Depth(mm) 7.5
Paint Surface Processing Alumite Screw Size M4 / M5

Additional Products in this Category

Tech Support