Sheet Metal Processing Tool, Cloth Sandpaper

Sheet Metal Processing Tool, Cloth Sandpaper
  • Volume Discount

Long life with less clogging due to the mesh shape


· Micro Poly-Net is a sandpaper with flexibility that uses extra fine mesh base fabric.
· Since the mesh is very fine, it allows uniform processing.
· Since both sides are processed, both the front and back can be used.
· As it has both water and oil resistance, it can be used for both dry and wet applications.
· It can be cut to the required size.
· Dimensions: 210 mm ×280 mm

(i)Caution

Part Number

Configured Part Number is shown.

Specifications

Sheet Metal ProcessingTool, Cloth Sandpaper:Related Image
ModelGrain SizeColor
U-POLINET-600#600Green
U-POLINET-800#800Orange
U-POLINET-1000#1000Pink
U-POLINET-2000#2000Yellow-green
U-POLINET-3000#3000Yellow
U-POLINET-4000#4000Blue
Part Number
U-POLINET-1000
U-POLINET-2000
U-POLINET-3000
U-POLINET-4000
U-POLINET-600
U-POLINET-800
Part NumberVolume DiscountDays to Ship Grain Size Color
Available

8 Days or more

#1000Pink
Available

8 Days or more

#2000Yellow-green
Available

8 Days or more

#3000Yellow
Available

8 Days or more

#4000Blue
Available

8 Days or more

#600Green
Available

8 Days or more

#800Orange

Loading...

  1. 1

Basic Information

Product Classification Sheet Metal Working Tools - Cloth Sandpaper Outer Diameter 210 x 280

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m