• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Sheet Metal Processing Tool, Files

Sheet Metal Processing Tool, Files
  • Volume Discount

File is excellent in peeling off the cutting object


· The durability is increased by 3-6 times the conventional amount. (It depends on the workpiece)
· It has the hardness of HRC67 and HV900, allowing the processing of heat treated materials.
· It has been given a special coating, making it excellent in corrosion resistance.
· It is effective for most cutting materials such as aluminum, plastic, glass products, ceramics, hardened products, metal, wooden products, carbon Kevlar and soft materials.

(i)Caution

Part Number

Configured Part Number is shown.

Specifications

Sheet Metal Processing Tool, Files:Related Image

ModelCoarsenessTypeWeight
BHI-001-2Medium-Fine (#100 - #200)Flat68 g
BHA-001-2Medium-Fine (#100 - #200)Half Round62 g
BMA-001-2Medium-Fine (#100 - #200)Round40 g
BHI-001-3Fine (#200 - #400)Flat68 g
BHA-001-3Fine (#200 - #400)Half Round62 g
BMA-001-3Fine (#200 - #400)Round40 g
Part Number
BHA-001-2
BHA-001-3
BHI-001-2
BHI-001-3
BMA-001-2
BMA-001-3
Part NumberVolume DiscountDays to Ship Weight
(g)
Tooth Size of Files Type
Available

8 Days or more

62MediumHalf Round
Available

8 Days or more

62DetailsHalf Round
Available

8 Days or more

68MediumFlat
Available

8 Days or more

68DetailsFlat
Available

8 Days or more

40MediumRound
Available

8 Days or more

40DetailsRound

Loading...

  1. 1

Basic Information

Product Classification Sheet Metal Working Tools - Files Length(mm) 215

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m