• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Fluorine Resin Coaxial Cable, 50Ω 200°C Heat-Resistant

Fluorine Resin Coaxial Cable, 50Ω 200°C Heat-Resistant
  • Volume Discount

Fluorine resin coaxial cable with excellent heat resistance / cold resistance

  • High Frequency
  • Heat-Resistant
  • Cold-Resistant
  • Chemical-Resistant
  • Strand Wire


● Excellent transmission properties as well as excellent resistance to heat, cold, flame and chemicals.
● The fluororesin gives a thin finished outer diameter which increases transmission speed and is ideal in high density and frequency properties.  

· Be careful not to confuse specified length and quantity when ordering.
· For standard attenuation, refer below.

Specifications

Fluorine Resin Coaxial Cable, 50Ω 200°C Heat-Resistant:Related Image

Model Total Length
(m)
DFS241 10
20
50
100
(1 Roll)
DFS270
DFS020
DFS030

More Information

Fluorine Resin Coaxial Cable, 50Ω 200°C Heat-Resistant:Related Image

Sheath Color Gray
Operating Temperature Range -60 ~ 200°C
Bending DFS241 Finished Outer Diameter x 10
DFS270 Finished Outer Diameter x 10
DFS020 Finished Outer Diameter x 6
DFS030 Finished Outer Diameter x 9

 
Specifications

Features Model Total Length
(m)
Characteristic Impedance
Ω
Conductor Dielectric Outer Conductor Sheath Electrical Properties Approximate
Mass
kg/km
Material Structure
Strands / mm
Outer Diameter
Approx. mm
Material Outer Diameter
Approx. mm
Material Outer Diameter
Approx. mm
Material Finished
Outer Diameter
Approx. mm
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm
(20°C)
Maximum Voltage
V / Min
Capacitance
Nf/km
DFS241 10
20
50
100
(1 Roll)
50 Silver-plated copper alloy with tin 7/0.05 0.15 FEP 0.42 Tin-plated annealed copper 0.65 ETFE 0.83 1660 or less 1000 or more 300 95 1.7
DFS270 50 Silver-plated annealed copper wire 7/0.08 0.24 FEP 0.66 Tin-plated annealed copper 0.89 ETFE 1.09 559 or less 1000 or more 1000 95 2.8
0.8 D Equivalent DFS020 50 ± 5 Silver-plated, copper-clad steel wire 7/0.10 0.3 FEP 0.88 Silver-plated annealed copper wire 1.08 FEP 1.28 832 1000 1000 95 4.5
1.5 D Equivalent DFS030 50 ± 2 Silver-plated annealed copper wire 7/0.18 0.54 FEP 1.51 Silver-plated annealed copper wire 2.11 FEP 2.51 105 1000 1000 95 16

* All except DFS030 are served shield cables.  
 
For standard attenuation

Model Standard Attenuation (Unit: dB / km)
1MHz 10MHz 30MHz 200MHz 400MHz 900MHz 2000MHz
1.5D-2V 27 85 155 410
3D-2V 13 44 71 220
5D-2V 7.3 26 46 125
8D-2V 4.8 17 30 85 121 195
10D-2V 3.6 14 24 65 101 164
RG-58AU 356 546 960
RG-188AU 98 180 245 460 656 950 1450
3C-2W 13 42 73 194
3D-2W 13 46 71 220 309 471
5D-2W 7.3 27 46 125
1.5C-2V 27 82 143 390
3C-2V 12 40 70 195
5C-2V 7.6 26 47 125
5D-FB 131 206
8D-FB 89 142
10D-DB 70 113
S-5C-FB 19 30 88 153 210 330
5C-FB-TNL 18 29 85 150 205 320
L-3C2VS 15 48 83 215 304
L-5C2VS 11 34 59 152 215
DFS020 921
DFS030 640
NARG58R 356 546 960
NA3C2VR 15 48 83 227
Model Standard Attenuation (Unit: dB / m)
1MHz 10MHz 30MHz 200MHz 400MHz 900MHz 2000MHz
DFS241 0.1 0.3 0.5 1.4 2 2.9 4.5
DFS270 0.06 0.2 0.3 0.9 1.2 1.9 3.1

 

Part Number
DFS020-10
DFS020-20
DFS020-50
DFS020-100
DFS030-10
DFS030-20
DFS030-50
DFS030-100
DFS241-10
DFS241-20
DFS241-50
DFS241-100
DFS270-10
DFS270-20
DFS270-50
DFS270-100
Part NumberVolume DiscountDays to Ship Total length
(m)
Number of cores
(Core)
Finished outer diameter
(mm)
Shield
Available

6 Days or more

1011.28Yes
Available

6 Days or more

2011.28Yes
Available

6 Days or more

5011.28Yes
Available

6 Days or more

10011.28Yes
Available

6 Days or more

1012.51Yes
Available

6 Days or more

2012.51Yes
Available

6 Days or more

5012.51Yes
Available

6 Days or more

10012.51Yes
Available

6 Days or more

1010.83Yes
Available

6 Days or more

2010.83Yes
Available

6 Days or more

5010.83Yes
Available

6 Days or more

10010.83Yes
Available

6 Days or more

1011.09Yes
Available

6 Days or more

2011.09Yes
Available

6 Days or more

5011.09Yes
Available

6 Days or more

10011.09Yes

Loading...

  1. 1

Basic Information

Properties Heat-resistant / Cold Resistance / Chemical Resistance Sheath (outer coating) color Gray Sheath (outer coating) material Fluorine
Insulation body materials Fluorine

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m