NA3GH UL Standard For Horizontal Winding Shield Sensor

NA3GH UL Standard For Horizontal Winding Shield Sensor

300 V Horizontal Winding Shield Sensor Cable

  • VW-1
  • ULAWM
  • Sensor
  • Strand Wire
  • Single Shield
  • 300 V


● Uses winding shield to achieve thinner outer diameter.


∙ NA3GH-28-8 uses UL2464.
· Not oil-resistant.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

The Electrical Appliance and Material Safety Law certificate has not been obtained.

Specifications

NA3GH UL Standard For Horizontal Winding Shield Sensor:Related Image

Model Number AWG
Size
Number of Cores Total Length
or
Specified Length
NA3GH 28 2 1
~
100
(Specify 1 m
Increment)
/
500
/
1000
3
4
5
6
8
26 2
3
5
24 2
3
5



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
*4 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*5 The value of allowable current is to be used only as a reference value and is not guaranteed.
*6 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*7 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

More Information

NA3GH UL Standard For Horizontal Winding Shield Sensor:Related Image
NA3GH UL Standard For Horizontal Winding Shield Sensor:Related Image

Specifications

Model Number AWG
Size
Number of Cores Estimated
Section Area
(mm2) * 4
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm) * 7
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification
Allowable Current
A (30°C)* 5
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *6 Thickness
(mm)
Material *6 Thickness
(mm)
Material *6
NA3GH 28 2 0.08 Core / Layer
Strand
2 3.8 17.7 2.8 222 10 2000 7/0.127 0.38 Tin 0.42 PVC 1.22 0.45 PVC ULAWM2405
3 3 3.9 20.7 2.4
4 4 4.1 24.3 2.2
5 5 4.5 28.8 2.1
6 6 4.9 33.5 1.9
8 8 6.5 54.7 1.7 0.9 ULAWM2464
26 2 0.12 2 4.0 19.7 3.8 145 7/0.16 0.48 1.32 0.45 ULAWM2405
3 3 4.1 23.7 3.7
5 5 4.8 33.4 2.7
24 2 0.2 2 4.3 23.1 5.0 92 11/0.16 0.62 1.46
3 3 4.4 28.1 4.3
5 5 5.1 39.9 3.6

 
Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1.00 0.93 0.86 0.77 0.68

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 2.8 x 0.93 = 2.6 (A) when the ambient temperature for 2-core AWG28 is 40 °C

Wire Core Identification Table

Number of Cores Color of Core Lines
2-core Red, White
3-core Red, White, Black
4-core Red, White, Black, Green
5-core Red, White, Black, Green, Yellow
6-core Red, White, Black, Green, Yellow, Blue
8-core Red, White, Black, Green, Yellow, Blue, Brown, Gray
Part Number
NA3GH-24-2-1000
NA3GH-24-2-100
NA3GH-24-2-[1-100/1]
NA3GH-24-3-1000
NA3GH-24-3-100
NA3GH-24-3-[1-100/1]
NA3GH-24-5-1000
NA3GH-24-5-100
NA3GH-24-5-[1-100/1]
NA3GH-26-2-1000
NA3GH-26-2-100
NA3GH-26-2-[1-100/1]
NA3GH-26-3-1000
NA3GH-26-3-100
NA3GH-26-3-[1-100/1]
NA3GH-26-5-1000
NA3GH-26-5-100
NA3GH-26-5-[1-100/1]
NA3GH-28-2-1000
NA3GH-28-2-100
NA3GH-28-2-[1-100/1]
NA3GH-28-3-1000
NA3GH-28-3-100
NA3GH-28-3-[1-100/1]
NA3GH-28-4-1000
NA3GH-28-4-100
NA3GH-28-4-[1-100/1]
NA3GH-28-5-1000
NA3GH-28-5-100
NA3GH-28-5-[1-100/1]
NA3GH-28-6-1000
NA3GH-28-6-100
NA3GH-28-6-[1-100/1]
NA3GH-28-8-1000
NA3GH-28-8-100
NA3GH-28-8-[1-100/1]
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Power supply/signal Other Features

Quote

610000.22424.3Dual UseNoise Resistance

6 Days or more

61000.22424.3Dual UseNoise Resistance

6 Days or more

61 ~ 1000.22424.3Dual UseNoise Resistance

Quote

610000.22434.4Dual UseNoise Resistance

7 Days or more

61000.22434.4Dual UseNoise Resistance

6 Days or more

61 ~ 1000.22434.4Dual UseNoise Resistance

Quote

610000.22455.1Dual UseNoise Resistance

7 Days or more

61000.22455.1Dual UseNoise Resistance

Quote

61 ~ 1000.22455.1Dual UseNoise Resistance

Quote

610000.122624Dual UseNoise Resistance

7 Days or more

61000.122624Dual UseNoise Resistance

6 Days or more

61 ~ 1000.122624Dual UseNoise Resistance

Quote

610000.122634.1Dual UseNoise Resistance

7 Days or more

61000.122634.1Dual UseNoise Resistance

6 Days or more

61 ~ 1000.122634.1Dual UseNoise Resistance

Quote

610000.122654.8Dual UseNoise Resistance

7 Days or more

61000.122654.8Dual UseNoise Resistance

6 Days or more

61 ~ 1000.122654.8Dual UseNoise Resistance

Quote

610000.082823.8Dual UseNoise Resistance

7 Days or more

61000.082823.8Dual UseNoise Resistance

6 Days or more

61 ~ 1000.082823.8Dual UseNoise Resistance

Quote

610000.082833.9Dual UseNoise Resistance

7 Days or more

61000.082833.9Dual UseNoise Resistance

6 Days or more

61 ~ 1000.082833.9Dual UseNoise Resistance

Quote

610000.082844.1Dual UseNoise Resistance

7 Days or more

61000.082844.1Dual UseNoise Resistance

6 Days or more

61 ~ 1000.082844.1Dual UseNoise Resistance

Quote

610000.082854.5Dual UseNoise Resistance

7 Days or more

61000.082854.5Dual UseNoise Resistance

6 Days or more

61 ~ 1000.082854.5Dual UseNoise Resistance

Quote

610000.082864.9Dual UseNoise Resistance

6 Days or more

61000.082864.9Dual UseNoise Resistance

6 Days or more

61 ~ 1000.082864.9Dual UseNoise Resistance

Quote

610000.082886.5Dual UseNoise Resistance

7 Days or more

61000.082886.5Dual UseNoise Resistance

6 Days or more

61 ~ 1000.082886.5Dual UseNoise Resistance

Loading...

  1. 1

Basic Information

Rated voltage 300 V Shield Yes Representative standards UL
Sheath Color Navy Blue Sheath Material PVC Insulation body materials PVC

Additional Products in this Category

Tech Support