• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

NA2517TSB Earthquake Resistant PSE/UL with Shield

NA2517TSB Earthquake Resistant PSE/UL with Shield
  • Volume Discount

Earthquake Resistant Power Supply Cable with 300 V Shield

  • c-UL
  • VW-1
  • PSE Law
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • Thinned Wire Conductor
  • Single Shield
  • 300 V


● Since it has excellent vibration resistance, it can be used with low-speed movement!
● A low-cost cable with oil / earthquake resistance developed for FA applications.
● Equipped with an anti-noise countermeasure shield!

· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)

Specifications

NA2517TSB Earthquake Resistant PSE/UL with Shield:Related Image

Model Number AWG Size Number of Cores Total Length * 3
or
Specified Length
NA2517TSB 22 2 1
~
100
(Specify 1 m
Increment)
/
500
/
1000
3
4
6
8
10
20 2
3
4
6
8
10
18 2
3
4
6
8
10
16 2
3
4
6
8
10
14 2
3
4



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NA2517TSB Earthquake Resistant PSE/UL with Shield:Related Image
NA2517TSB Earthquake Resistant PSE/UL with Shield:Related Image
NA2517TSB Earthquake Resistant PSE/UL with Shield:Related Image

Specifications

Model Number AWG
Size
Number of Cores Estimated
Section Area
(mm2) * 1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished* 4
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification
Allowable Current
A (30°C)* 2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
NA2517TSB 22 2 0.3 Core / Layer
Stranding
2 6.1 50 7 63.3 10 1500 65/0.08 0.75 Tin 0.45 PVC 1.65 1 PVC ULAWM2517
c-UL
3 3 6.4 50 6
4 4 6.8 60 5
6 6 7.8 80 4
8 8 8.8 110 4
10 10 9.9 130 4
20 2 0.5 2 6.7 60 9 38.1 2000 108/0.08 0.96 N/A 0.5 1.96 1
3 3 7.0 70 7
4 4 7.5 80 7
6 6 8.7 110 6
8 8 10 150 5
10 10 11.2 170 5
18 2 0.75 2 7.6 80 12 22.5 77/0.12 1.22 0.6 2.42 1 Compliant with
PSE Law
ULAWM2517
c-UL
3 3 8.0 100 10
4 4 8.6 110 9
6 6 10.2 170 8
8 8 11.6 210 7
10 10 13.3 250 7
16 2 1.25 2 8.3 100 16 14.1 123/0.12 1.54 0.6 2.74 1
3 3 8.7 120 13
4 4 9.4 150 12
6 6 11.1 210 10
8 8 13.1 290 9 1.1
10 10 14.8 330 9
14 2 2.0 2 9.0 130 21 9.17 84/0.18 1.91 0.6 3.11 1
3 3 9.5 160 18
4 4 10.4 200 16



*1 The size conversion is for reference only. Refer to the comparison table on >>Click here. for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70 80 90 100
Current Reduction Factor 1.00 0.93 0.86 0.77 0.68 0.58 0.45 0.26

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 7 x 0.93 = 6.51 (A) when the ambient temperature for 2-core AWG22 is 40 °C

NA2517TSB Earthquake Resistant PSE/UL with Shield:Related Image

Wire Core Identification Table
[AWG20 ~ 14]

Number of Core Lines Wire Core Identification Method
2-core Black, White
3-core Black, White, Green/Yellow
4-core Black, White, Red, Green/Yellow
6-core
or more
Shows black numbering on a sky-blue insulator
(one of the cores will be yellow / green.)


[AWG22]

Number of Core Lines Wire Core Identification Method
2-core Black, White
3-core Black, White, Green/Yellow
4-core Black, White, Red, Green/Yellow
6-core
or more
Based on table color and dot mark.
(one of the cores will be yellow / green.)

 

Wire Core No. 1 2 3 4 5 6 7 8 9 10
Insulator Color Orange Gray White Yellow Pink Orange Gray White Yellow Pink
Ink Color and Dot Mark No. Black 1 Black 1 Black 1 Black 1 Black 1
Dot Mark      
Part Number
NA2517TSB-14-2-1000
NA2517TSB-14-2-500
NA2517TSB-14-2-[1-99/1]
NA2517TSB-14-3-100
NA2517TSB-14-3-1000
NA2517TSB-14-3-500
NA2517TSB-14-3-*
NA2517TSB-14-4-1000
NA2517TSB-14-4-500
NA2517TSB-14-4-[1-99/1]
NA2517TSB-16-2-100
NA2517TSB-16-2-1000
NA2517TSB-16-2-500
NA2517TSB-16-2-[1-99/1]
NA2517TSB-16-3-100
NA2517TSB-16-3-1000
NA2517TSB-16-3-500
NA2517TSB-16-3-[1-99/1]
NA2517TSB-16-6-100
NA2517TSB-16-6-1000
NA2517TSB-16-6-500
NA2517TSB-16-6-*
NA2517TSB-16-8-100
NA2517TSB-16-8-1000
NA2517TSB-16-8-500
NA2517TSB-16-8-[1-99/1]
NA2517TSB-16-10-[1-99/1]
NA2517TSB-18-2-100
NA2517TSB-18-2-1000
NA2517TSB-18-2-500
NA2517TSB-18-2-[1-99/1]
NA2517TSB-18-3-1000
NA2517TSB-18-3-500
NA2517TSB-18-4-100
NA2517TSB-18-4-1000
NA2517TSB-18-4-500
NA2517TSB-18-4-[1-99/1]
NA2517TSB-18-6-[1-99/1]
NA2517TSB-18-8-100
NA2517TSB-18-8-1000
NA2517TSB-18-8-500
NA2517TSB-18-8-[1-99/1]
NA2517TSB-18-10-100
NA2517TSB-18-10-1000
NA2517TSB-18-10-500
NA2517TSB-18-10-[1-99/1]
NA2517TSB-20-2-100
NA2517TSB-20-2-1000
NA2517TSB-20-2-500
NA2517TSB-20-2-[1-99/1]
NA2517TSB-20-3-100
NA2517TSB-20-3-1000
NA2517TSB-20-3-500
NA2517TSB-20-3-[1-99/1]
NA2517TSB-20-4-100
NA2517TSB-20-4-1000
NA2517TSB-20-4-500
NA2517TSB-20-4-[1-99/1]
NA2517TSB-20-6-100
NA2517TSB-20-6-1000
Part NumberVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Shield Sheath Characteristic Representative standards Ground wire Power supply/signal Other Features
Available

Quote

100021429YesOil ResistantPSE / UL / CSA (c-UL)-Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

50021429----For Power Supply-

Quote

1 ~ 9921429YesOil ResistantPSE / UL / CSA (c-UL)-Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

10021439.5YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

100021439.5YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

50021439.5----For Power Supply-

Quote

121439.5YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

1000214410.4YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

500214410.4----For Power Supply-

Quote

1 ~ 99214410.4YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

1001.251628.3YesOil ResistantPSE / UL / CSA (c-UL)-Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

10001.251628.3YesOil ResistantPSE / UL / CSA (c-UL)-Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

5001.251628.3----For Power Supply-

Quote

1 ~ 991.251628.3YesOil ResistantPSE / UL / CSA (c-UL)-Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

1001.251638.7YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

10001.251638.7YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

5001.251638.7----For Power Supply-

Quote

1 ~ 991.251638.7YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

1001.2516611.1YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

10001.2516611.1YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

5001.2516611.1----For Power Supply-

Quote

11.2516611.1YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

1001.2516813.1YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

10001.2516813.1YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

5001.2516813.1----For Power Supply-

Quote

1 ~ 991.2516813.1YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant

Quote

1 ~ 991.25161014.8YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

1000.751827.6YesOil ResistantPSE / UL / CSA (c-UL)-Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

10000.751827.6YesOil ResistantPSE / UL / CSA (c-UL)-Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

5000.751827.6----For Power Supply-

Quote

1 ~ 990.751827.6YesOil ResistantPSE / UL / CSA (c-UL)-Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

10000.751838YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

5000.751838----For Power Supply-
Available

Quote

1000.751848.6YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

10000.751848.6YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

5000.751848.6----For Power Supply-

Quote

1 ~ 990.751848.6YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant

Quote

1 ~ 990.7518610.2YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

1000.7518811.6YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

10000.7518811.6YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

5000.7518811.6----For Power Supply-

Quote

1 ~ 990.7518811.6YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

1000.75181013.3YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

10000.75181013.3YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

5000.75181013.3----For Power Supply-

Quote

1 ~ 990.75181013.3YesOil ResistantPSE / UL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

1000.52026.7YesOil ResistantUL / CSA (c-UL)-Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

10000.52026.7YesOil ResistantUL / CSA (c-UL)-Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

5000.52026.7----For Power Supply-

Quote

1 ~ 990.52026.7YesOil ResistantUL / CSA (c-UL)-Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

1000.52037YesOil ResistantUL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

10000.52037YesOil ResistantUL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

5000.52037----For Power Supply-

Quote

1 ~ 990.52037YesOil ResistantUL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

1000.52047.5YesOil ResistantUL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

10000.52047.5YesOil ResistantUL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

5000.52047.5----For Power Supply-

Quote

1 ~ 990.52047.5YesOil ResistantUL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

1000.52068.7YesOil ResistantUL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant
Available

Quote

10000.52068.7YesOil ResistantUL / CSA (c-UL)YG (Yellow / Green)Dual UseVibration-resistant, Flexible, Pliable, Noise-resistant

Loading...

Basic Information

Rated voltage 300V Sheath Color Navy Sheath Material PVC
Insulation body materials PVC

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m