KVC43BXS 100V or Less with Shield

KVC43BXS 100V or Less with Shield

100 V or Less Mobile Signals Cable with Shield

  • Oil-Resistant
  • Strand Wire
  • Thinned Wire Conductor
  • Single Shield
  • Twisted Pair
  • Less than 100 V

Electrical Appliance and Material Safety Law certificate is not obtained.

Specifications

KVC43BXS 100V or Less with Shield:Related Image
* 0.24mm2 and 0.38mm2 1.5P and all sizes of 0.5 mm2 are not twisted pairs.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model Number Section Area
(mm2)
Core Number / Pair Number * 3
1P = 2 Cores
KVC43BXS 0.24 1P
1.5P (3-Core)
2P
3P
4P
5P
6P
8P
10P
20P
0.38 1P
1.5P (3-Core)
2P
3P
4P
5P
6P
8P
10P
0.5 2
3
4
6
8
10
12
16
20



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1 Stock products are indicated with T or A in the price column at right.
* 2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 3 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.

More Information

KVC43BXS 100V or Less with Shield:Related ImageKVC43BXS 100V or Less with Shield:Related Image

KVC43BXS 100V or Less with Shield:Related Image

KVC43BXS 100V or Less with Shield:Related Image

Specifications

Model Number Section Area
(mm2)
Core Number / Pair Number
1P = 2-Core *1
Total Length AWG
Size
Reference *2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *6
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided *5
Allowable Current
A (30°C) *3
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4 Thickness
(mm)
Material *4 Thickness
(mm)
Material *4
KVC43BXS 0.24 1P 1
~
100
(Specify 1 m
Increment)
24 Twisted Pair 2 5.7 40 6 93.3 or less 50 or more AC
1000
48/0.08 0.9 N/A 0.3 PVC 1.5 1.2 PVC N/A
1.5P (3-Core) 3 6.1 50 5 1.2
2P 4 8.0 75 5 1.3
3P 6 8.3 85 5 1.3
4P 8 9.0 100 4 1.3
5P 10 9.9 115 4 1.4
6P 12 10.5 130 4 1.4
8P 16 12.0 160 3 1.4
10P 20 12.5 185 3 1.5
20P 40 16.0 310   1.5  
0.38 1P 22 2 6.3 50 8 59.7 or less 50 or more AC
1000
48/0.10 1.1 0.35 1.8 1.2
1.5P (3-Core) 3 6.8 60 7 1.2
2P 4 9.1 95 7 1.4
3P 6 9.6 110 6 1.4
4P 8 10.5 133 6 1.4
5P 10 11.0 145 5 1.4
6P 12 12.5 175 5 1.5
8P 16 14.0 220 4 1.5
10P 20 14.5 255 4 1.6
0.5 2 20 Core / Layer
Stranding
2 7.2 60 10 44.8 or less 50 or more AC
1000
64/0.10 1.3 0.4 2.1 1.2
3 3 7.7 75 9 1.3
4 4 8.2 85 8 1.3
6 6 9.7 120 7 1.4
8 8 11.0 150 7 1.4
10 10 12.0 180 6 1.5
12 12 12.0 190 6 1.5
16 16 13.5 240 5 1.5
20 20 15.0 295 5 1.6



*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.  
 
Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1.00 0.93 0.86 0.77 0.68

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40°C, 0.24mm21 P: 6 × 0.88 = 5.28 (A)  
 
Wire Core Identification Table
[0.24 / 0.38 mm2]

Pair No. 1 2 3 4 5
Insulator Color Black Black Red Red Green Green Yellow Yellow Brown Brown
Color of Identification Line - White - White - White - White - White
Pair No. 6 7 8 9 10
Insulator Color Blue Blue Gray Gray Orange Orange Purple Purple Light Green Light Green
Color of Identification Line - White - White - White - White - White


[0.5 mm2]

Number of Core Lines Wire Core Identification Method
12-core or less Insulator Coloring Method
(Order: Black, White, Red, Green, Yellow, Brown, Blue, Gray, Orange, Purple, Pink, Light Green)
13-core or more Numbering Method
(Numbers 1,2, 3,4... are consecutively printed on the surface of the white insulator)
Part Number
KVC43BXS-0.5-2-100
KVC43BXS-0.5-2-[1-99/1]
KVC43BXS-0.5-3-100
KVC43BXS-0.5-3-[1-99/1]
KVC43BXS-0.5-4-100
KVC43BXS-0.5-4-[1-99/1]
KVC43BXS-0.5-6-100
KVC43BXS-0.5-6-[1-99/1]
KVC43BXS-0.5-8-100
KVC43BXS-0.5-8-[1-99/1]
KVC43BXS-0.5-10-100
KVC43BXS-0.5-10-[1-99/1]
KVC43BXS-0.5-12-100
KVC43BXS-0.5-12-[1-99/1]
KVC43BXS-0.5-16-100
KVC43BXS-0.5-16-[1-100/1]
KVC43BXS-0.5-20-100
KVC43BXS-0.5-20-[1-100/1]
KVC43BXS-0.24-1P-100
KVC43BXS-0.24-1P-[1-99/1]
KVC43BXS-0.24-1.5P-100
KVC43BXS-0.24-1.5P-[1-99/1]
KVC43BXS-0.24-2P-100
KVC43BXS-0.24-2P-[1-99/1]
KVC43BXS-0.24-3P-100
KVC43BXS-0.24-3P-[1-99/1]
KVC43BXS-0.24-4P-100
KVC43BXS-0.24-4P-[1-99/1]
KVC43BXS-0.24-5P-100
KVC43BXS-0.24-5P-[1-99/1]
KVC43BXS-0.24-6P-100
KVC43BXS-0.24-6P-[1-99/1]
KVC43BXS-0.24-8P-100
KVC43BXS-0.24-8P-[1-99/1]
KVC43BXS-0.24-10P-100
KVC43BXS-0.24-10P-[1-99/1]
KVC43BXS-0.38-1P-100
KVC43BXS-0.38-1P-[1-99/1]
KVC43BXS-0.38-1.5P-100
KVC43BXS-0.38-1.5P-[1-99/1]
KVC43BXS-0.38-2P-100
KVC43BXS-0.38-2P-[1-99/1]
KVC43BXS-0.38-3P-100
KVC43BXS-0.38-3P-[1-99/1]
KVC43BXS-0.38-4P-100
KVC43BXS-0.38-4P-[1-99/1]
KVC43BXS-0.38-5P-100
KVC43BXS-0.38-5P-[1-99/1]
KVC43BXS-0.38-6P-100
KVC43BXS-0.38-6P-[1-99/1]
KVC43BXS-0.38-8P-100
KVC43BXS-0.38-8P-[1-100/1]
KVC43BXS-0.38-10P-100
KVC43BXS-0.38-10P-[1-100/1]
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
Power supply/signal Other Features

9 Days or more

61000.5202-7.2Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

7 Days or more

61 ~ 990.5202-7.2Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

Quote

61000.5203-7.7Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

7 Days or more

61 ~ 990.5203-7.7Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

9 Days or more

61000.5204-8.2Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

7 Days or more

61 ~ 990.5204-8.2Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

Quote

61000.5206-9.7Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

7 Days or more

61 ~ 990.5206-9.7Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

9 Days or more

61000.5208-11Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

7 Days or more

61 ~ 990.5208-11Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

Quote

61000.52010-12Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

Quote

61 ~ 990.52010-12Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

8 Days or more

61000.52012-12.5Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

7 Days or more

61 ~ 990.52012-12.5Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

8 Days or more

61000.52016-13.5Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

Quote

61 ~ 1000.52016-13.5Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

8 Days or more

61000.52020-15Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

7 Days or more

61 ~ 1000.52020-15Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

9 Days or more

61000.2424215.7Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

7 Days or more

61 ~ 990.2424215.7Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

9 Days or more

61000.242431.56.1Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

7 Days or more

61 ~ 990.242431.56.1Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

9 Days or more

61000.2424428Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

7 Days or more

61 ~ 990.2424428Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

Quote

61000.2424638.4Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

Quote

61 ~ 990.2424638.4Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

Quote

61000.2424849Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

7 Days or more

61 ~ 990.2424849Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

Quote

61000.24241059.9Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

Quote

61 ~ 990.24241059.9Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

9 Days or more

61000.242412610.5Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

Quote

61 ~ 990.242412610.5Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

Quote

61000.242416812Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

Quote

61 ~ 990.242416812Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

8 Days or more

61000.2424201012.5Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

7 Days or more

61 ~ 990.2424201012.5Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

9 Days or more

61000.3822216.3Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

7 Days or more

61 ~ 990.3822216.3Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

9 Days or more

61000.382231.56.8Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

7 Days or more

61 ~ 990.382231.56.8Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

8 Days or more

61000.3822429.1Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

7 Days or more

61 ~ 990.3822429.1Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

8 Days or more

61000.3822639.6Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

7 Days or more

61 ~ 990.3822639.6Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

8 Days or more

61000.38228410.5Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

7 Days or more

61 ~ 990.38228410.5Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

8 Days or more

61000.382210511Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

7 Days or more

61 ~ 990.382210511Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

Quote

61000.382212612Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

Quote

61 ~ 990.382212612Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

Quote

61000.382216814Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

Quote

61 ~ 1000.382216814Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

8 Days or more

61000.3822201014.5Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

Quote

61 ~ 1000.3822201014.5Dual UseElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

Loading...

  1. 1

Basic Information

Rated voltage For Weak Current Circuit Shield Yes Sheath Characteristic Oil Resistant
Sheath Color Black Sheath Material PVC Insulation body materials PVC

Additional Products in this Category

Tech Support