UL2570FASB UL Standard with Shield

UL2570FASB UL Standard with Shield

Mobile Power Supply Cable with 600 V UL Shield  

  • VW-1
  • ULAWM
  • Strand Wire
  • Thinned Wire Conductor
  • Single Shield
  • 600 V


● It uses a copper foil shield for excellent shield bending performance.



· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)

Electrical Appliance and Material Safety Law certificate has not been obtained.

Specifications

UL2570FASB UL Standard with Shield:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model Number AWG Size Number of Cores *4 Total Length
or
Specified Length
UL2570FASB 18 2 1
~
100
(Specify 1 m
Increment)
3
4
6
16 2
3
4
6



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1 Stock products are indicated with T or A in the price column at right.
* 2 All unit prices above are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
*3 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*4 The value of allowable current is to be used only as a reference value and is not guaranteed.
*5 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*6 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

More Information

UL2570FASB UL Standard with Shield:Related ImageUL2570FASB UL Standard with Shield:Related Image

UL2570FASB UL Standard with Shield:Related Image

UL2570FASB UL Standard with Shield:Related Image

Specifications

Model Number AWG
Size
Number of Cores *4 Estimated
Section Area
( mm2) *3
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *6
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification
Allowable Current
A (30°C) *4
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *5 Thickness
(mm)
Material *5 Thickness
(mm)
Material *5
UL2570FASB 18 2 0.75 Core / Layer
Stranding
2 6.4 53 9.85 25.0 or less 1000
or more
2000 7/24/0.08 1.25 Tin 0.28 Fluorine
(ETFE)
1.81 1.0 PVC ULAWM2570
3 3 6.7 65 8.54
4 4 7.1 80 7.62
6 6 8.2 110 6.44
16 2 1.25 2 7.3 75 13.7 16.1 or less 7/38/0.08 1.71 0.28 2.27
3 3 7.6 90 11.87
4 4 8.2 110 10.59
6 6 9.6 155 8.95


Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1.00 0.90 0.78 0.64 0.45

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 9.85 x 0.90 = 8.865 (A) when the ambient temperature for 2-core AWG18 is 40 °C

Part Number
UL2570FASB-16-2-100
UL2570FASB-16-2-[1-100/1]
UL2570FASB-16-3-100
UL2570FASB-16-3-[1-100/1]
UL2570FASB-16-4-100
UL2570FASB-16-4-[1-100/1]
UL2570FASB-16-6-100
UL2570FASB-16-6-[1-99/1]
UL2570FASB-18-2-100
UL2570FASB-18-2-[1-100/1]
UL2570FASB-18-3-100
UL2570FASB-18-3-[1-100/1]
UL2570FASB-18-4-100
UL2570FASB-18-4-[1-100/1]
UL2570FASB-18-6-100
UL2570FASB-18-6-[1-100/1]
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Other Features

6 Days or more

61001.251627.3Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

5 Days or more

61 ~ 1001.251627.3Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

Quote

61001.251637.6Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

5 Days or more

61 ~ 1001.251637.6Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

6 Days or more

61001.251648.2Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

5 Days or more

61 ~ 1001.251648.2Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

6 Days or more

61001.251669.6Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

5 Days or more

61 ~ 991.251669.6Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

6 Days or more

61000.751826.4Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

Quote

61 ~ 1000.751826.4Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

Quote

61000.751836.7Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

5 Days or more

61 ~ 1000.751836.7Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

Quote

61000.751847.1Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

5 Days or more

61 ~ 1000.751847.1Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

Quote

61000.751868.2Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

5 Days or more

61 ~ 1000.751868.2Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

Loading...

  1. 1

Basic Information

Rated voltage 600V Shield Yes Sheath Characteristic Oil Resistant
Representative standards UL Sheath Color Black Sheath Material PVC
Insulation body materials Fluorine

Additional Products in this Category

Tech Support