VCT531Z PSE Compliant

VCT531Z PSE Compliant

600 V PSE Standard Mobile Power Supply Cable

  • PSE Law
  • Oil-Resistant
  • Strand Wire
  • Thinned Wire Conductor
  • 600 V

Specifications

VCT531Z PSE Compliant:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model Number Section Area (mm2) Number of Cores
VCT531Z 3.5 4
5.5



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
* 3 The value of allowable current is to be used only as a reference value and is not guaranteed.
* 4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
* 5 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.

More Information

VCT531Z PSE Compliant:Related ImageVCT531Z PSE Compliant:Related Image

VCT531Z PSE Compliant:Related Image

VCT531Z PSE Compliant:Related Image

VCT531Z PSE Compliant:Related Image

Specifications

Model Number Cross Sectional Area
Size
(mm2)
Number of Cores Total Length
(m)
AWG
Estimate *2
Twisted
Structure
(See Figure)
Number of
Wire Cores
*6
Finish
Outside Diameter
(mm)
Estimated
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided *5
Allowable Current
A (30°C) *3
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4 Thickness
(mm)
Material *5 Thickness
(mm)
Material *4
VCT531Z 3.5 4 1 ~ 100
(Specify 1 m
Increment)
12 Core / Layer
Strand
4 14.5 335 30 5.39 or less 40 or more 3000 7/45/0.12 2.7 N/A 0.8 PVC 4.3 2.0 PVC Compliant with
PSE Law
5.5 4 10 4 17.5 500 39 3.46 or less 40 or more 7/71/0.12 3.3 1.0 5.3 2.2


Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1.00 0.88 0.75 0.58 0.33

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 30 x 0.88 = 26.4 (A) when the ambient temperature is 40°C at 2-core 3.5mm4

Part Number
VCT531Z-3.5-4-100
VCT531Z-3.5-4-[1-100/1]
VCT531Z-5.5-4-100
VCT531Z-5.5-4-[1-100/1]
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
Other Features

9 Days

61003.51214.5Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable

7 Days or more

61 ~ 1003.51214.5Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable

9 Days

61005.51017.5Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable

7 Days or more

61 ~ 1005.51017.5Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable

Loading...

  1. 1

Basic Information

Number of cores(Core) 4 Rated voltage 600V Shield N/A
Sheath Characteristic Oil Resistant Representative standards PSE Sheath Color Black
Sheath Material PVC Insulation body materials PVC

Additional Products in this Category

Tech Support