VCT531BXS with Shield

VCT531BXS with Shield

600 V Mobile Power Supply Cable with Shield Using Braided Conductor

  • Oil-Resistant
  • Strand Wire
  • Braided Conductor
  • Single Shield
  • 600 V

Electrical Appliance and Material Safety Law certificate is not obtained.

Specifications

VCT531BXS with Shield:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model Number Section Area (mm2) Number of Cores
VCT531BXS 0.75 2
3
4
6
1.25 2
3
4
6



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
*3 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*4 The value of allowable current is to be used only as a reference value and is not guaranteed.
*5 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*6 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.

More Information

VCT531BXS with Shield:Related ImageVCT531BXS with Shield:Related Image

VCT531BXS with Shield:Related Image

VCT531BXS with Shield:Related Image

Specifications

Model Number Cross Sectional Area
Size
(mm2)
Number of Cores Total Length AWG
Estimate *3
Twisted
Structure
(See Figure)
Number of
Wire Cores
*6
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification
Allowable Current
A (30°C) *4
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *5 Thickness
(mm)
Material *5 Thickness
(mm)
Material *5
VCT531BXS 0.75 2 1
~
100
(Specify
1 m
Increment)
18 Core / Layer
Strand
2 11.0 150 14 29.2 or less 50 or more 3000 96/0.10 1.6 N/A 0.8 PVC 3.2 1.8 PVC
3 3 11.5 170 12
4 4 12.5 200 11 1.9
6 6 14.5 230 8 2.0
1.25 2 16 2 11.5 180 19 17.4 or less 112/0.12 2.2 3.6 1.8
3 3 12.5 200 17 1.9
4 4 13.5 240 16
6 6 15.0 300 12 2.0


Wire Core Identification Table

Number of Core Lines Wire Core Identification Method
4-core or less Insulator Coloring Method
(In the order of black, white, red, and green)
5-core or more Numbering Method
(Numbers 1, 2, 3, 4... are consecutively printed on the surface of the black insulator)


Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1.00 0.88 0.75 0.58 0.33

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 14 x 0.88 = 12.32 (A) when the ambient temperature is 40°C at 2-core 0.75mm2

Part Number
VCT531BXS-0.75-2-100
VCT531BXS-0.75-2-[1-99/1]
VCT531BXS-0.75-3-100
VCT531BXS-0.75-3-[1-99/1]
VCT531BXS-0.75-4-100
VCT531BXS-0.75-4-[1-99/1]
VCT531BXS-0.75-6-100
VCT531BXS-0.75-6-[1-100/1]
VCT531BXS-1.25-2-100
VCT531BXS-1.25-2-[1-99/1]
VCT531BXS-1.25-3-100
VCT531BXS-1.25-3-[1-99/1]
VCT531BXS-1.25-4-100
VCT531BXS-1.25-4-[1-100/1]
VCT531BXS-1.25-6-100
VCT531BXS-1.25-6-[1-100/1]
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Other Features

9 Days or more

61000.7518211Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

7 Days or more

61 ~ 990.7518211Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

Quote

61000.7518311.5Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

7 Days or more

61 ~ 990.7518311.5Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

9 Days or more

61000.7518412.5Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

7 Days or more

61 ~ 990.7518412.5Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

9 Days or more

61000.7518614.5Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

7 Days or more

61 ~ 1000.7518614.5Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

Quote

61001.2516211.5Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

7 Days or more

61 ~ 991.2516211.5Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

Quote

61001.2516312.5Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

7 Days or more

61 ~ 991.2516312.5Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

8 Days or more

61001.2516413.5Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

7 Days or more

61 ~ 1001.2516413.5Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

8 Days or more

61001.2516615Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

7 Days or more

61 ~ 1001.2516615Vibration-resistant, Flexible, Pliable, Elastic, Carrier-tested Cable Noise-resistant

Loading...

  1. 1

Basic Information

Rated voltage 600V Shield Yes Sheath Characteristic Oil Resistant
Sheath Color Black Sheath Material PVC Insulation body materials PVC

Additional Products in this Category

Tech Support