• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Tool Pressure Model (without UTP/CAT5e/Dust Cover)

Tool Pressure Model (without UTP/CAT5e/Dust Cover)
  • Volume Discount

No specific tools required. Modular Jack


● A general-purpose model modular jack.
● Direct mounting onto a panel is possible.  

· The appearance and specifications are subject to change without notice.

Specifications

Tool Pressure Model (without UTP / CAT5e / Dust Cover):Related Image

Model NumberColor
NW07K-I88RD (Red)
BL
(Blue)
YL
(Yellow)
IV
(Ivory)
BK (Black)
*Assembly methods can be found on >>Click here.

More Information

Tool Pressure Model (without UTP / CAT5e / Dust Cover):Related Image

Tool Pressure Model (without UTP / CAT5e / Dust Cover):Related Image

Specifications

Compatible Cable
Stranded Wire, Single Wire Common, AWG24
Connector
RJ45
Flame Retardance Grade94V-0
MaterialHousingABS
ContactPretreatment > Nickel, Finish > Gold Plating
Weight (g)9

Part Number
NW07K-I88-BK
NW07K-I88-BL
NW07K-I88-IV
NW07K-I88-RD
NW07K-I88-YL
Part NumberVolume DiscountDays to Ship Color
Available

6 Days or more

Black
Available

6 Days or more

Blue
Available

6 Days or more

Ivory
Available

6 Days or more

Red
Available

6 Days or more

Yellow

Loading...

  1. 1

Basic Information

Type Jack (Panel Mounting Type) Category CAT5e Shield Not Provided (UTP)
Applicable cable (line type) Stranded Wire / Solid Wire Functions Tool-less Dimension length(mm) 16.1
Dimension width(mm) 21 Dimension thickness(mm) 33.7

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m