• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

IP67 Compatible LAN Parts (Part Numbers)

IP67 Compatible LAN Parts
  • Volume Discount

LAN Items with IP67 Waterproof and Dust-Proof Qualities

  • IP67
  • Connection between Boards
  • Waterproof
  • CAT5
  • Single Shield
  • Twisted Pair

● Reliable Ethernet communication is possible in environments requiring a water-resistant control panel.
● As a wiring configuration for buildings conforming with industrial Ethernet-EN 50173 (ISO/IEC 11801), it is developing from the office field standard to the production sector standard as well.
A LAN component designed for use with very severe environmental conditions.
● A dedicated crimping tool (NWFL-CRIMPTOOL) is required for crimping. We cannot provide a guarantee with other tools.

Specifications

IP67 Compatible LAN Parts:Related Image

Model
NWVARIOSUB-PLUG-SET
NWVARIOSUB-SOCKET-SET
NWFL-CRIMPTOOL
NWTPMC-C5SLA-06.3MM
Sales: Misumi / Manufacturer: Phoenix Contact

More Information

IP67 Compatible LAN Parts:Related Image

IP67 Compatible LAN Parts:Related Image

Specifications

ModelNWVS-08-T-RJ45
NWVS-08-A-RJ45
NWVS-08-SD-F
NWVS-08-ST-RJ45
CategoryCAT5
MaterialPolyamideContact Part --> Brass (silver-plated), Surface Part --> Nickel
Standard AcquiredIP67, UL94-V0
Operating Temperature Range-40°C ~ +80°C-40°C ~ +80°C
Pole Number8-core
Compatible Wire (Single Wire)AWG24 ~ AWG26
Compatible Wire (Stranded Wire)AWG26

ModelNWVS-08-BU-RJ45
CategoryCAT5
MaterialHousing Part --> ABS
Standard AcquiredUL94-V0
Operating Temperature Range-40°C ~ +80°C
Pole Number8-core
Compatible Wire (Single Wire)
Compatible Wire (Stranded Wire)

ModelNWTPMC-C5SLA-06.3MM
Category
Standard AcquiredUL21100
Operating Temperature Range80°C
Allowable Bending RadiusR = 35
Wire TypeStranded Wire
With / Without ShieldWith
Finished Outer Diameter6.3mm
NEXT Value32.3 dB or more (100 MHz)
Section AreaAWG26

Part Number
NWFL-CRIMPTOOL
NWTPMC-C5SLA-06.3MM
NWVARIOSUB-PLUG-SET
NWVARIOSUB-SOCKET-SET
Part NumberVolume DiscountDays to Ship Remark
Available

Quote

Model: RJ45 Modular Plug Pressure Welding Tools
Available

Quote

Model: Cat5 Cable, Conductor: Stranded Wire, Conductor Size: AWG26
Available

10 Days or more

Model: IP67 Compatible Plug Set
Available

10 Days or more

Model: IP67 Compatible Socket Set

Loading...

  1. 1

Basic Information

Shield Has (STP)

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m