• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Two-Rows Compact Terminal Block (Low Profile/20A/M3.5)

Two-Rows Compact Terminal Block (Low Profile/20A/M3.5)
  • Volume Discount

Recommended for places with height restrictions (M3.5 model)

  • For Power Supply
  • For Signal
  • 125 V


● Designed with a low terminal block height of 13.2 mm.
● W/O Cover


∙ The dedicated short bar is not installed.

Specifications

Two-Rows Compact Terminal Block (Low Profile/20A/M3.5):Related Image

Model Number Number of Poles Weight
(g)
TB-20 3PR 22
4PR 28
6PR 40.5
10PR 65
16PR 104

More Information

Two-Rows Compact Terminal Block (Low Profile/20A/M3.5):Related Image

Two-Rows Compact Terminal Block (Low Profile/20A/M3.5):Related Image


Specifications

Rated Voltage 125 VAC
Rated Current 20A
Peak Voltage 250 VAC / 1 Minute Interval
Insulation Resistance 500 VDC 100 MΩ or more
Body Material Polycarbonate (Contains 30% Glass Fiber)
Operating Temperature Limit -20 °C ~ +55 °C
Clamping Screws M3.5 x 7, With Square Washer
Clamping Torque 1.4 N∙m
Inter-Terminal Pitch 11.1mm
Part Number
TB-20-3PR
TB-20-4PR
TB-20-6PR
TB-20-10PR
TB-20-16PR
Part NumberVolume DiscountDays to Ship Number of Poles
(Pole)
Available

6 Days or more

3
Available

6 Days or more

4
Available

6 Days or more

6
Available

6 Days or more

10
Available

6 Days or more

16

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct Mounting Parts / Finished Products Assembled Finished Product
Screw Size M3.5 Number of I/O 1:1 Rated Current (JIS)(A) 20
Specifications Self Screw-Up Inter-Terminal Pitch(mm) 11.1

Additional Products in this Category

Tech Support