Two-Rows Compact Terminal Block (Low Profile/10A/M3)

Two-Rows Compact Terminal Block (Low Profile/10A/M3)
  • Volume Discount

Recommended for places with height restrictions (M3 model)

  • For Power Supply
  • For Signal
  • 125 V


● Designed with a low terminal block height of 12 mm.
● W/O Cover


∙ The dedicated short bar is not installed.

Specifications

Two-Rows Compact Terminal Block (Low Profile/10A/M3):Related Image

Model Number Number of Poles Weight
(g)
TB-10 2PR 9.5
3PR 13
4PR 18.5
6PR 26
8PR 34.5
10PR 42
12PR 51
20PR 82

More Information

Two-Rows Compact Terminal Block (Low Profile/10A/M3):Related Image

Two-Rows Compact Terminal Block (Low Profile/10A/M3):Related Image


Specifications

Rated Voltage 125 VAC
Rated Current 10A
Peak Voltage 250 VAC / 1 Minute Interval
Insulation Resistance 500 VDC 100 MΩ or more
Body Material Polycarbonate (Contains 30% Glass Fiber)
Operating Temperature Limit -20 °C ~ +55 °C
Clamping Screws M3 x 6 with Square Washer
Clamping Torque 1.2 N∙m
Inter-Terminal Pitch 9.4mm
Part Number
TB-10-2PR
TB-10-3PR
TB-10-4PR
TB-10-6PR
TB-10-8PR
TB-10-10PR
TB-10-12PR
TB-10-20PR
Part NumberVolume DiscountDays to Ship Number of Poles
(Pole)
Available

6 Days or more

2
Available

6 Days or more

3
Available

6 Days or more

4
Available

6 Days or more

6
Available

6 Days or more

8
Available

6 Days or more

10
Available

6 Days or more

12
Available

6 Days or more

20

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct Mounting Parts / Finished Products Assembled Finished Product
Screw Size M3 Number of I/O 1:1 Rated Current (JIS)(A) 10
Specifications Self Screw-Up Inter-Terminal Pitch(mm) 9.4

Additional Products in this Category

Tech Support