• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Single-Row Compact Terminal Block

Single-Row Compact Terminal Block
  • Volume Discount

Slim and Small Size 1-row Model

  • UL
  • CSA
  • For Power Supply
  • For Signal

● Compact terminal block with 7.62 mm pitch between terminals.

Specifications

Single-Row Compact Terminal Block:Related Image

ModelNumber of PolesWeight
(g)
ML-40S3EXF2P9
3P11
4P14
5P17
6P20

More Information

Single-Row Compact Terminal Block:Related Image

Specifications

Rated Voltage 250V
Rated Current 10A
Withstand Voltage AC2000V(1minute)
Insulation Resistance DC500V、1000MΩ or more
Body MaterialP.B.T.(UL94V-0)
Operating Temperature Range −10〜+60℃
Tightening ScrewM3×7.2(with Square Washer)
Terminal Pitch7.62mm

Part Number
ML-40S3EXF-2P
ML-40S3EXF-3P
ML-40S3EXF-4P
ML-40S3EXF-5P
ML-40S3EXF-6P
Part NumberVolume DiscountDays to Ship Number of Poles
(Pole)
Available

6 Days or more

2
Available

6 Days or more

3
Available

6 Days or more

4
Available

6 Days or more

5
Available

6 Days or more

6

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct Mounting Parts / Finished Products Assembled Finished Product
Screw Size M3 Number of I/O 1:1 Rated Current (JIS)(A) 10
Specifications Self Screw-Up Inter-Terminal Pitch(mm) 7.62

Additional Products in this Category

Tech Support