• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

EH Connector Harness

EH Connector Harness

Connector Harness of 2.5 mm pitch.

  • Device Internal Wiring
  • Caulking
  • Tin-Plated


●Cable for equipment wiring that features a JST Corp. EH Series connector.
●Suitable for high-density mounting.
●Contact Pitch: 2.5 mm
●Specified connection and mark tube printing are possible when a custom number is used. For specifying methods, see >>P.958
●Customization of sheath strip lengths is possible through our alteration service. For specifying methods, see >>P.958
●The combination of nylon connectors and other connectors or sectional color changing of loose wires can be handled with the
"Web Design Harness Plus". For details, see >>P.937

Wiring and Wire Color Page
>>1094
Component Page
>>934

PDF

Specifications

EH Connector Harness:Related Image

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

Connector Type Shape Specification Type Outline Image Drawing (Unit: mm) Cable Type Number of Cores Specified Length (m)
EHR
EH Connector
(Round Cable Type)
EH Connector Harness:Related Image
S
(Female Socket)
EH Connector Harness:Related Image (EHR-*)
For Round Cable
EH Connector Harness:Related Image
EH Connector Harness:Related Image







(EHT-*)
For Single Core Electric Wire
UL1007
AWG22

EH Connector Harness:Related Image
EH Connector Harness:Related Image
EH Connector Harness:Related Image
2 Round
Cable
Type
0.2

~

50



Single Core Electric Wire Type
0.2

~

10


Can be specified by
0.1m increments
3
4
6
8
10
12
SS
(Female Socket /
Female Socket)
EH Connector Harness:Related Image 2
3
4
6
8
10
12


EHT
EH Connector
(Single Core
Electric Wire Type)
EH Connector Harness:Related Image
J.S.T. Mfg. Co., Ltd


SY
(Female Socket /
Y Terminal)
With Pin No. Insertion
Mark Tube
EH Connector Harness:Related Image 2
3
4
6
8
10
12
ST
(Female Socket /
Loose Wires 100 mm)
With Pin No. Insertion
Mark Tube
EH Connector Harness:Related Image 2
3
4
6
8
10
12
Part Number
EHR-S-A-2-[0.2-50/0.1]
EHR-S-A-3-[0.2-50/0.1]
EHR-S-A-4-[0.2-50/0.1]
EHR-S-A-6-[0.2-50/0.1]
EHR-S-A-8-[0.2-50/0.1]
EHR-S-A-10-[0.2-50/0.1]
EHR-S-A-12-[0.2-50/0.1]
EHR-S-E-2-[0.2-50/0.1]
EHR-S-E-3-[0.2-50/0.1]
EHR-S-E-4-[0.2-50/0.1]
EHR-S-E-6-[0.2-50/0.1]
EHR-S-E-8-[0.2-50/0.1]
EHR-S-E-10-[0.2-50/0.1]
EHR-S-E-12-[0.2-50/0.1]
EHR-SS-A-2-[0.2-50/0.1]
EHR-SS-A-3-[0.2-50/0.1]
EHR-SS-A-4-[0.2-50/0.1]
EHR-SS-A-6-[0.2-50/0.1]
EHR-SS-A-8-[0.2-50/0.1]
EHR-SS-A-10-[0.2-50/0.1]
EHR-SS-A-12-[0.2-50/0.1]
EHR-SS-E-2-[0.2-50/0.1]
EHR-SS-E-3-[0.2-50/0.1]
EHR-SS-E-4-[0.2-50/0.1]
EHR-SS-E-6-[0.2-50/0.1]
EHR-SS-E-8-[0.2-50/0.1]
EHR-SS-E-10-[0.2-50/0.1]
EHR-SS-E-12-[0.2-50/0.1]
EHR-ST-A-2-[0.2-50/0.1]
EHR-ST-A-3-[0.2-50/0.1]
EHR-ST-A-4-[0.2-50/0.1]
EHR-ST-A-6-[0.2-50/0.1]
EHR-ST-A-8-[0.2-50/0.1]
EHR-ST-A-10-[0.2-50/0.1]
EHR-ST-A-12-[0.2-50/0.1]
EHR-ST-E-2-[0.2-50/0.1]
EHR-ST-E-3-[0.2-50/0.1]
EHR-ST-E-4-[0.2-50/0.1]
EHR-ST-E-6-[0.2-50/0.1]
EHR-ST-E-8-[0.2-50/0.1]
EHR-ST-E-10-[0.2-50/0.1]
EHR-ST-E-12-[0.2-50/0.1]
EHR-SY-A-2-[0.2-50/0.1]
EHR-SY-A-3-[0.2-50/0.1]
EHR-SY-A-4-[0.2-50/0.1]
EHR-SY-A-6-[0.2-50/0.1]
EHR-SY-A-8-[0.2-50/0.1]
EHR-SY-A-10-[0.2-50/0.1]
EHR-SY-A-12-[0.2-50/0.1]
EHR-SY-E-2-[0.2-50/0.1]
EHR-SY-E-3-[0.2-50/0.1]
EHR-SY-E-4-[0.2-50/0.1]
EHR-SY-E-6-[0.2-50/0.1]
EHR-SY-E-8-[0.2-50/0.1]
EHR-SY-E-10-[0.2-50/0.1]
EHR-SY-E-12-[0.2-50/0.1]
Part NumberVolume DiscountDays to Ship CN2 Cable shape Number of cores Cable Rated Voltage
(V)
Conductor Size
(AWG)
Cable Standard (UL/CSA) Cable Color Environment Resistant Bend Resistant Specified Length
(m)

6 Days or more

End PieceRound Model2Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

End PieceRound Model3Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

End PieceRound Model4Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

End PieceRound Model6Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

End PieceRound Model8Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

End PieceRound Model10Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

End PieceRound Model12Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

End PieceRound Model230023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

End PieceRound Model330023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

End PieceRound Model430023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

End PieceRound Model630023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

End PieceRound Model830023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

End PieceRound Model1030023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

End PieceRound Model1230023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

FemaleRound Model2Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

FemaleRound Model3Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

FemaleRound Model4Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

FemaleRound Model6Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

FemaleRound Model8Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

FemaleRound Model10Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

FemaleRound Model12Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

FemaleRound Model230023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

FemaleRound Model330023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

FemaleRound Model430023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

FemaleRound Model630023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

FemaleRound Model830023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

FemaleRound Model1030023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

FemaleRound Model1230023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

Loose WiresRound Model2Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

Loose WiresRound Model3Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

Loose WiresRound Model4Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

Loose WiresRound Model6Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

Loose WiresRound Model8Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

Loose WiresRound Model10Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

Loose WiresRound Model12Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

Loose WiresRound Model230023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

Loose WiresRound Model330023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

Loose WiresRound Model430023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

Loose WiresRound Model630023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

Loose WiresRound Model830023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

Loose WiresRound Model1030023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

Loose WiresRound Model1230023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

Y TerminalRound Model2Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

Y TerminalRound Model3Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

Y TerminalRound Model4Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

Y TerminalRound Model6Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

Y TerminalRound Model8Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

Y TerminalRound Model10Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

Y TerminalRound Model12Less than 10022N/AGrayN/AN/A0.2 ~ 50

6 Days or more

Y TerminalRound Model230023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

Y TerminalRound Model330023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

Y TerminalRound Model430023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

Y TerminalRound Model630023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

Y TerminalRound Model830023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

Y TerminalRound Model1030023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

6 Days or more

Y TerminalRound Model1230023ULNavyOil-Resistant / Heat-ResistantFlexible0.2 ~ 50

Loading...

  1. 1

Features

● Compact, high-density nylon connectors, widely used in FA devices, etc.
● Each contact pitch is 2.5 mm, the thickness of the EH connector is 3.8 mm, the thickness of the XH connector 5.75 mm, and the thickness of the NH connector is 6.4 mm.
● The good performance quality and stability of use are due to having UL / CSA / TUV standards.
● UL No.E60389

Specifications

Connector Type EH Connector XH Connector NH Connector
Rated Voltage 250 VAC / VDC
Rated Current 3 A
Peak Voltage 800 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more 500 MΩ or more
Contact Resistance After Initial
Environmental Testing
10 mΩ or less 15 mΩ or less
20 mΩ or less
Operating Temperature Range -25 ~ 85°C
Applicable Electric Wire Range AWG30 ~ 22
(0.05 ~ 0.3 mm2)
AWG28 ~ 22
(0.08 ~ 0.33 mm2)
Suitable Electric Wire Insulation Outer Diameter 1.0 ~ 1.9 mm 1.3 ~ 1.9 mm 1.2 ~ 1.7 mm
Connector Thickness 3.8 mm 5.75 mm 6.4 mm
Combination Example
06i-G4-036-01.ai
06i-G4-036-01.ai
06i-G4-036-01.ai
UL E60389 E60389 E60389
CSA LR20812 LR20812 LR20812
TUV R75089 R75085 R75086

Material

Item Material
Housing Nylon 66 (UL94V-0)
Housing Color White Color
Crimp Contact Phosphor Bronze / Tin Plated

Basic Information

Connector type EH Connector manufacturer J.S.T. Mfg. Co., Ltd CN1 Female

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m