D5200 Connector Harness

D5200 Connector Harness

Withstand Voltage 3,000 VAC, Rated Voltage 600 VAC / VDC

  • For Power Supply
  • Caulking
  • Gold Plated


● A harness that utilizes D5200 Series connectors with high-current specifications.
● Can be used for the 630 VAC power source
● Contact Pitch: 10.16 mm
● Specified connection and mark tube printing are possible when a custom number is used. For specifying methods, see >>P.1403
● Customization of sheath strip lengths is possible through our alteration service. For specifying methods, see >>P.1403
Component Page >>1422
Wiring and Wire Color Page
>>1619

PDF

Specifications

D5200 Connector Harness:Related Image

Connector Type Shape Specification Type Outline Image Drawing (Unit: mm) Cable Type Number of
Cores
Specified Length (m)







D52R
Dynamic 5200 Connector
(Round Cable
Type)
D5200 Connector Harness:Related Image













D52T
Dynamic 5200 Connector
(Single-Core Electric Wire Type)
D5200 Connector Harness:Related Image
Tyco Electronics Amplifier
S
(Female Socket)
D5200 Connector Harness:Related Image For Round Cable
(D52R-*)
D5200 Connector Harness:Related Image
D5200 Connector Harness:Related Image







For Single-Core Electric Wire
(D52T-*)
NAUL1015
AWG16

D5200 Connector Harness:Related Image
D5200 Connector Harness:Related Image
D5200 Connector Harness:Related Image

2 Round
Cable Type
0.2

~

50










(Single-Core Electric Type)
0.2

~

10

Can be specified by
0.1m increments
3
JP
(Male Relay)
D5200 Connector Harness:Related Image 2
3
SS
(Female Socket /
Female Socket)
D5200 Connector Harness:Related Image 2
3
JPJP
(Male Relay /
Male Relay)
D5200 Connector Harness:Related Image 2
3
SJP
(Female Socket /
Male Relay)
D5200 Connector Harness:Related Image 2
3
SY
(Female Socket /
Y Terminal)
With Pin No. Insertion
Mark Tube
D5200 Connector Harness:Related Image 2
3
JPY
(Male Relay /
Y Terminal)
With Pin No. Insertion
Mark Tube
D5200 Connector Harness:Related Image 2
3
ST
(Female Socket /
Loose Wires
100 mm)
With Pin No. Insertion
Mark Tube
D5200 Connector Harness:Related Image 2
3
JPT
(Male Relay /
Loose Wires
100 mm)
With Pin No. Insertion
Mark Tube
D5200 Connector Harness:Related Image 2
3

More Information

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

Part Number
D52R-JP-A-2-[0.2-50/0.1]
D52R-JP-A-3-[0.2-50/0.1]
D52R-JP-E-2-[0.2-50/0.1]
D52R-JP-E-3-[0.2-50/0.1]
D52R-JPJP-A-2-[0.2-50/0.1]
D52R-JPJP-A-3-[0.2-50/0.1]
D52R-JPJP-E-2-[0.2-50/0.1]
D52R-JPJP-E-3-[0.2-50/0.1]
D52R-JPT-A-2-[0.2-50/0.1]
D52R-JPT-A-3-[0.2-50/0.1]
D52R-JPT-E-2-[0.2-50/0.1]
D52R-JPT-E-3-[0.2-50/0.1]
D52R-JPY-A-2-[0.2-50/0.1]
D52R-JPY-A-3-[0.2-50/0.1]
D52R-JPY-E-2-[0.2-50/0.1]
D52R-JPY-E-3-[0.2-50/0.1]
D52R-S-A-2-[0.2-50/0.1]
D52R-S-A-3-[0.2-50/0.1]
D52R-S-E-2-[0.2-50/0.1]
D52R-S-E-3-[0.2-50/0.1]
D52R-SJP-A-2-[0.2-50/0.1]
D52R-SJP-A-3-[0.2-50/0.1]
D52R-SJP-E-2-[0.2-50/0.1]
D52R-SJP-E-3-[0.2-50/0.1]
D52R-SS-A-2-[0.2-50/0.1]
D52R-SS-A-3-[0.2-50/0.1]
D52R-SS-E-2-[0.2-50/0.1]
D52R-SS-E-3-[0.2-50/0.1]
D52R-ST-A-2-[0.2-50/0.1]
D52R-ST-A-3-[0.2-50/0.1]
D52R-ST-E-2-[0.2-50/0.1]
D52R-ST-E-3-[0.2-50/0.1]
D52R-SY-A-2-[0.2-50/0.1]
D52R-SY-A-3-[0.2-50/0.1]
D52R-SY-E-2-[0.2-50/0.1]
D52R-SY-E-3-[0.2-50/0.1]
D52T-JP-A-2-[0.2-10/0.1]
D52T-JP-A-3-[0.2-10/0.1]
D52T-JP-B-2-[0.2-10/0.1]
D52T-JP-B-3-[0.2-10/0.1]
D52T-JP-E-2-[0.2-10/0.1]
D52T-JP-E-3-[0.2-10/0.1]
D52T-JPJP-A-2-[0.2-10/0.1]
D52T-JPJP-A-3-[0.2-10/0.1]
D52T-JPJP-B-2-[0.2-10/0.1]
D52T-JPJP-B-3-[0.2-10/0.1]
D52T-JPJP-E-2-[0.2-10/0.1]
D52T-JPJP-E-3-[0.2-10/0.1]
D52T-JPT-A-2-[0.2-10/0.1]
D52T-JPT-A-3-[0.2-10/0.1]
D52T-JPT-B-2-[0.2-10/0.1]
D52T-JPT-B-3-[0.2-10/0.1]
D52T-JPT-E-2-[0.2-10/0.1]
D52T-JPT-E-3-[0.2-10/0.1]
D52T-JPY-A-2-[0.2-10/0.1]
D52T-JPY-A-3-[0.2-10/0.1]
D52T-JPY-B-2-[0.2-10/0.1]
D52T-JPY-B-3-[0.2-10/0.1]
D52T-JPY-E-2-[0.2-10/0.1]
D52T-JPY-E-3-[0.2-10/0.1]
Part NumberVolume DiscountDays to Ship CN1 CN2 Cable shape Number of cores Cable Standard (UL/CSA) Cable Color Specified Length
(m)

6 Days or more

MaleEnd PieceRound Model2N/AGray0.2 ~ 50

6 Days or more

MaleEnd PieceRound Model3N/AGray0.2 ~ 50

6 Days or more

MaleEnd PieceRound Model2N/ANavy0.2 ~ 50

6 Days or more

MaleEnd PieceRound Model3N/ANavy0.2 ~ 50

6 Days or more

MaleMaleRound Model2N/AGray0.2 ~ 50

6 Days or more

MaleMaleRound Model3N/AGray0.2 ~ 50

6 Days or more

MaleMaleRound Model2N/ANavy0.2 ~ 50

6 Days or more

MaleMaleRound Model3N/ANavy0.2 ~ 50

6 Days or more

MaleLoose WiresRound Model2N/AGray0.2 ~ 50

6 Days or more

MaleLoose WiresRound Model3N/AGray0.2 ~ 50

6 Days or more

MaleLoose WiresRound Model2N/ANavy0.2 ~ 50

6 Days or more

MaleLoose WiresRound Model3N/ANavy0.2 ~ 50

6 Days or more

MaleY TerminalRound Model2N/AGray0.2 ~ 50

6 Days or more

MaleY TerminalRound Model3N/AGray0.2 ~ 50

6 Days or more

MaleY TerminalRound Model2N/ANavy0.2 ~ 50

6 Days or more

MaleY TerminalRound Model3N/ANavy0.2 ~ 50

6 Days or more

FemaleEnd PieceRound Model2N/AGray0.2 ~ 50

6 Days or more

FemaleEnd PieceRound Model3N/AGray0.2 ~ 50

6 Days or more

FemaleEnd PieceRound Model2N/ANavy0.2 ~ 50

6 Days or more

FemaleEnd PieceRound Model3N/ANavy0.2 ~ 50

6 Days or more

FemaleMaleRound Model2N/AGray0.2 ~ 50

6 Days or more

FemaleMaleRound Model3N/AGray0.2 ~ 50

6 Days or more

FemaleMaleRound Model2N/ANavy0.2 ~ 50

6 Days or more

FemaleMaleRound Model3N/ANavy0.2 ~ 50

6 Days or more

FemaleFemaleRound Model2N/AGray0.2 ~ 50

6 Days or more

FemaleFemaleRound Model3N/AGray0.2 ~ 50

6 Days or more

FemaleFemaleRound Model2N/ANavy0.2 ~ 50

6 Days or more

FemaleFemaleRound Model3N/ANavy0.2 ~ 50

6 Days or more

FemaleLoose WiresRound Model2N/AGray0.2 ~ 50

6 Days or more

FemaleLoose WiresRound Model3N/AGray0.2 ~ 50

6 Days or more

FemaleLoose WiresRound Model2N/ANavy0.2 ~ 50

6 Days or more

FemaleLoose WiresRound Model3N/ANavy0.2 ~ 50

6 Days or more

FemaleY TerminalRound Model2N/AGray0.2 ~ 50

6 Days or more

FemaleY TerminalRound Model3N/AGray0.2 ~ 50

6 Days or more

FemaleY TerminalRound Model2N/ANavy0.2 ~ 50

6 Days or more

FemaleY TerminalRound Model3N/ANavy0.2 ~ 50

6 Days or more

MaleEnd PieceSingle-core Wire2ULYellow0.2 ~ 10

6 Days or more

MaleEnd PieceSingle-core Wire3ULYellow0.2 ~ 10

6 Days or more

MaleEnd PieceSingle-core Wire2ULBlue0.2 ~ 10

6 Days or more

MaleEnd PieceSingle-core Wire3ULBlue0.2 ~ 10

6 Days or more

MaleEnd PieceSingle-core Wire2ULRed0.2 ~ 10

6 Days or more

MaleEnd PieceSingle-core Wire3ULRed0.2 ~ 10

6 Days or more

MaleMaleSingle-core Wire2ULYellow0.2 ~ 10

6 Days or more

MaleMaleSingle-core Wire3ULYellow0.2 ~ 10

6 Days or more

MaleMaleSingle-core Wire2ULBlue0.2 ~ 10

6 Days or more

MaleMaleSingle-core Wire3ULBlue0.2 ~ 10

6 Days or more

MaleMaleSingle-core Wire2ULRed0.2 ~ 10

6 Days or more

MaleMaleSingle-core Wire3ULRed0.2 ~ 10

6 Days or more

MaleLoose WiresSingle-core Wire2ULYellow0.2 ~ 10

6 Days or more

MaleLoose WiresSingle-core Wire3ULYellow0.2 ~ 10

6 Days or more

MaleLoose WiresSingle-core Wire2ULBlue0.2 ~ 10

6 Days or more

MaleLoose WiresSingle-core Wire3ULBlue0.2 ~ 10

6 Days or more

MaleLoose WiresSingle-core Wire2ULRed0.2 ~ 10

6 Days or more

MaleLoose WiresSingle-core Wire3ULRed0.2 ~ 10

6 Days or more

MaleY TerminalSingle-core Wire2ULYellow0.2 ~ 10

6 Days or more

MaleY TerminalSingle-core Wire3ULYellow0.2 ~ 10

6 Days or more

MaleY TerminalSingle-core Wire2ULBlue0.2 ~ 10

6 Days or more

MaleY TerminalSingle-core Wire3ULBlue0.2 ~ 10

6 Days or more

MaleY TerminalSingle-core Wire2ULRed0.2 ~ 10

6 Days or more

MaleY TerminalSingle-core Wire3ULRed0.2 ~ 10

Loading...

Dynamic Connector

Common Specifications (D3100 Series, D3200 Series)

Material / Finish

Type Material Finish
Female Contact
Male Contact
Copper Alloy Gloss Tin-Plating and Gold Plating Over Nickel Base
Housing UL94V-0, Polyester with Glass Fiber Reinforcement (PBT), PPS (SMT type), Black

About Coupling

About Coupling

Compatible Wire Size

AWG Conductor Section Area mm2
Size 28 ~ 16 0.08 ~ 1.25

Specifications

Item D3100 Series D3200 Series * Rated current value indicates the current value per core. Consequently, a 6 core connector can handle a current of 60 A.
However, please be aware that rated current value per core will decline as the number of cores increases.
If you don't see your desired core count on the chart to the left, please use the current curve below for reference.
Rated Voltage 250 VAC or less 600 VAC or less
Rated Current * 1-core: 12 A
3-core: 15 A
6-core: 10 A
16-core: 8 A
(Used with AWG16 wires)
Peak Voltage 1,500 VAC / 1 minute 2,200 VAC / 1 minute
Contact Resistance 10 mΩ or less
Operating Temperature Range -55°C ~ + 105°Cs
Insulation Resistance 1,000 MΩ or more
Insertion / Removal Force (per core) Insertion: 500 g or less. Removal: 30 g or more
Contact Retention Force Above 5 kg
Temperature Rise (Rated Conditions) 30°C or less
Durability Contact resistance at 10 mΩ or less after 500 trials (100 mm/min.) of insertions and removals

Rating

D3100 (3.81 mm Pitch) D3200 (5.08 mm Pitch)
Rated Voltage Rated Current Rated Temperature Rated Voltage Rated Current Rated Temperature
AMP Standard
108-5349
250 VAC (See table below) -55°C ~ +105°C 600 VAC (single connector use) (See table below) -55°C ~ +105°C
UL
File No.E28476
(Recognized Component)
Determined
by conditions specific to
the device in use
Determined
by conditions specific to
the device in use
Determined
by conditions specific to
the device in use
Determined
by conditions specific to
the device in use
CSA
Report No.
LR7189
250 VAC 8 A, max. Rated Temperature, 130°C 250 VAC 8 A, max. 130°C
TÜV
License No.
R9151488(VDE0627)
IP Protection, IP-00
Overvoltage Category (II)
Repeated Insertion/
Removal: 50 times
200 VAC
AWG A
28 2
26 3
24 3
22 4
20 5
18 6
16 8
14 8
-20°C ~ +105°C 400 VAC
AWG A
28 2
26 3
24 3
22 4
20 5
18 6
16 8
14 8
-20°C ~ +105°C

Compatible Wire Size

Common Specifications (D5200 Series)

Specifications

Rated Voltage 630 VAC / VDC
Rated Current max 30 A (see Table A)
Peak Voltage 3,000 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more
Contact Resistance 2 mΩ or less
Applicable Electric Wire Range AWG16 ~ 10 (1.23 ~ 5.50 mm2)
Suitable Electric Wire Insulation Coating Outer Diameter 3.0 ~ 5.2 mm
Operating Temperature Range -55 ~ +105°C
Compatible Panel Thickness 1.6 ~ 2.4 mm ±0.1
● Rated current varies according to the wire crimped. Rated current related to each housing or electric wire is as follows.
Used Wire Size (AWG) 10 12 14 16
Current (Ampere) 30 25 19 16

Material / Finish

Type Material Finish
Female Contact
Male Contact
Copper Alloy Gold plated over nickel base coat
and silver plated over nickel base coat
Housing UL94V-0, polyester with glass fiber reinforcement (PBT),
black

About Coupling

About Coupling

Basic Information

Connector type Dynamic 5200 Connector manufacturer Tyco Electronics Cable Rated Voltage(V) 600
Conductor Size(AWG) 16

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m