• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Immediate Shipping, MIL Socket Connector Harness (General-purpose)

Immediate Shipping, MIL Socket Connector Harness (General-purpose)

Fast delivery. We specialize in popular cores lengths •quantities


● It can be used with PLC input / output units etc.
● One-end cutoff model has been newly added. Cable models can be selected.
● One-side cutoffs with an added processing length of 10 cm means you can have a perfect design.
● A Misumi original offering short delivery time and low cost.

· Please note that different equipment manufacturers sometimes use differently conceived contact arrangements.

Wiring and Wire Color Page >>Click here
Component Page >>Click here

Specifications

MIL Socket Connector Harness (Generic):Related Image

Connector TypeShape Specification TypeOutline Image Drawing (Unit: mm)Cable TypeNumber of
Cores
Specified Length
(m)
BLHIFS
Hirose Electric Co., Ltd
S
(Female)
MIL Socket Connector Harness (Generic):Related ImageMIL Socket Connector Harness (Generic):Related Image200.6
1.1
1.6
2.1
34
40
MIL Socket Connector Harness (Generic):Related Image20
34
40

MIL Socket Connector Harness (Generic):Related Image

Connector TypeShape Specification TypeOutline Image Drawing (Unit: mm)Cable TypeNumber of
Cores
Specified Length
(m)
ZHHIFS
Hirose Electric Co., Ltd
SS-B
(Female / Female)
MIL Socket Connector Harness (Generic):Related ImageNA2464
AWG28
Shielded
1 Layers Shield
300 V UL Navy Blue

20

0.5
1
2
3

34

40

50*
*Type with a single guide key in the center. The connectors with two guide keys cannot be connected to mounted devices or terminal blocks, so confirm the parts ahead of time.

More Information

Specified Length (m)~ 0.91 ~ 44.1 ~ 5
Tolerance+20mm+50mm+ 3% of Total Length
* The tolerance of the specified length is as described above.
Part Number
BLHIFS-S-E-20-0.6
BLHIFS-S-E-20-1.1
BLHIFS-S-E-20-1.6
BLHIFS-S-E-20-2.1
BLHIFS-S-E-34-0.6
BLHIFS-S-E-34-1.1
BLHIFS-S-E-34-1.6
BLHIFS-S-E-34-2.1
BLHIFS-S-E-40-0.6
BLHIFS-S-E-40-1.1
BLHIFS-S-E-40-1.6
BLHIFS-S-E-40-2.1
BLHIFS-S-SB-20-0.6
BLHIFS-S-SB-20-1.1
BLHIFS-S-SB-20-1.6
BLHIFS-S-SB-20-2.1
BLHIFS-S-SB-34-0.6
BLHIFS-S-SB-34-1.1
BLHIFS-S-SB-34-1.6
BLHIFS-S-SB-34-2.1
BLHIFS-S-SB-40-0.6
BLHIFS-S-SB-40-1.1
BLHIFS-S-SB-40-1.6
BLHIFS-S-SB-40-2.1
ZHHIFS-SS-B-20-0.5
ZHHIFS-SS-B-20-1
ZHHIFS-SS-B-20-2
ZHHIFS-SS-B-20-3
ZHHIFS-SS-B-34-0.5
ZHHIFS-SS-B-34-1
ZHHIFS-SS-B-34-2
ZHHIFS-SS-B-34-3
ZHHIFS-SS-B-40-0.5
ZHHIFS-SS-B-40-1
ZHHIFS-SS-B-40-2
ZHHIFS-SS-B-40-3
ZHHIFS-SS-B-50-0.5
ZHHIFS-SS-B-50-1
ZHHIFS-SS-B-50-2
ZHHIFS-SS-B-50-3
Part NumberVolume DiscountDays to Ship CN2 Number of cores Cable Rated Voltage
(V)
Shield Cable Color Cable Type Specified Length
(m)

6 Days or more

End Piece203001 LayerNavyE0.6

6 Days or more

End Piece203001 LayerNavyE1.1

6 Days or more

End Piece203001 LayerNavyE1.6

6 Days or more

End Piece203001 LayerNavyE2.1

6 Days or more

End Piece343001 LayerNavyE0.6

6 Days or more

End Piece343001 LayerNavyE1.1

6 Days or more

End Piece343001 LayerNavyE1.6

6 Days or more

End Piece343001 LayerNavyE2.1

6 Days or more

End Piece403001 LayerNavyE0.6

6 Days or more

End Piece403001 LayerNavyE1.1

6 Days or more

End Piece403001 LayerNavyE1.6

6 Days or more

End Piece403001 LayerNavyE2.1

6 Days or more

End Piece20302 LayerBlackSB0.6

6 Days or more

End Piece20302 LayerBlackSB1.1

6 Days or more

End Piece20302 LayerBlackSB1.6

6 Days or more

End Piece20302 LayerBlackSB2.1

6 Days or more

End Piece34302 LayerBlackSB0.6

6 Days or more

End Piece34302 LayerBlackSB1.1

6 Days or more

End Piece34302 LayerBlackSB1.6

6 Days or more

End Piece34302 LayerBlackSB2.1

6 Days or more

End Piece40302 LayerBlackSB0.6

6 Days or more

End Piece40302 LayerBlackSB1.1

6 Days or more

End Piece40302 LayerBlackSB1.6

6 Days or more

End Piece40302 LayerBlackSB2.1

6 Days or more

Female203001 LayerNavyB0.5

6 Days or more

Female203001 LayerNavyB1

6 Days or more

Female203001 LayerNavyB2

6 Days or more

Female203001 LayerNavyB3

6 Days or more

Female343001 LayerNavyB0.5

6 Days or more

Female343001 LayerNavyB1

6 Days or more

Female343001 LayerNavyB2

6 Days or more

Female343001 LayerNavyB3

6 Days or more

Female403001 LayerNavyB0.5

6 Days or more

Female403001 LayerNavyB1

6 Days or more

Female403001 LayerNavyB2

6 Days or more

Female403001 LayerNavyB3

6 Days or more

Female503001 LayerNavyB0.5

6 Days or more

Female503001 LayerNavyB1

6 Days or more

Female503001 LayerNavyB2

6 Days or more

Female503001 LayerNavyB3

Loading...

  1. 1

Basic Information

Connector type MIL Connector manufacturer Hirose Electric Co., Ltd Connector shape Straight
Processing method Pressure Welding Cable shape Round Hood N/A
CN1 Female Cable Standard (UL / CSA) UL Twisted pair Included
AWG 28

Additional Products in this Category

Tech Support