Panel Mountable Cable

Panel Mountable Cable

Pair plug harness for panel mounting

  • PLC
  • EMI Countermeasure
  • Pressure Welding
  • Gold Plated

● A cable that features panel mount model IEEE1284 half pitch connectors. It can be mounted on devices, or used for relay applications. The cables feature a noise-resistant two-layered shield.
●For the recommended panel cut size, see below.

· The shield holds the lead wire.
(The shape specification model SP CN2 is connected within the hood)
· The cable supports a 30V rating.


Wiring and Wire Color Page
>>Click here
Component Page
>>Click here

Specifications

Panel Mountable Cable:Related Image

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.

Connector TypeShape Specification TypeOutline Image Drawing (Unit: mm)Cable TypeNumber of CoresSpecified Length (m)
ESHPT
Panel Mount Type

Sumitomo 3M
S
(Female for Panel)
Panel Mountable Cable:Related ImagePanel Mountable Cable:Related Image







Panel Mountable Cable:Related Image
200.2 ~ 50
26
36
40
50
68
SP
(Female for Panel /
Male Plug)
Panel Mountable Cable:Related Image20
26
36
40
50
68
SY
(Female for Panel /
Y Terminal)
With Pin No. Insertion
Mark Tube
Panel Mountable Cable:Related Image20
Can be specified by 0.1m
increments
26
36
40
50
68
ST
(Female for Panel /
Loose Wires)
With Pin No. Insertion
Mark Tube
Panel Mountable Cable:Related Image20
26
36
40
50
68

More Information

Panel Mountable Cable:Related Image
Panel Mountable Cable:Related Image
Panel Mountable Cable:Related Image
Part Number
ESHPT-S-A-20-[0.2-50/0.1]
ESHPT-S-A-26-[0.2-50/0.1]
ESHPT-S-A-36-[0.2-50/0.1]
ESHPT-S-A-40-[0.2-50/0.1]
ESHPT-S-A-50-[0.2-50/0.1]
ESHPT-S-A-68-[0.2-50/0.1]
ESHPT-S-B-20-[0.2-50/0.1]
ESHPT-S-B-26-[0.2-50/0.1]
ESHPT-S-B-36-[0.2-50/0.1]
ESHPT-S-B-40-[0.2-50/0.1]
ESHPT-S-B-50-[0.2-50/0.1]
ESHPT-SP-A-20-[0.2-50/0.1]
ESHPT-SP-A-26-[0.2-50/0.1]
ESHPT-SP-A-36-[0.2-50/0.1]
ESHPT-SP-A-40-[0.2-50/0.1]
ESHPT-SP-A-50-[0.2-50/0.1]
ESHPT-SP-A-68-[0.2-50/0.1]
ESHPT-SP-B-20-[0.2-50/0.1]
ESHPT-SP-B-26-[0.2-50/0.1]
ESHPT-SP-B-36-[0.2-50/0.1]
ESHPT-SP-B-40-[0.2-50/0.1]
ESHPT-SP-B-50-[0.2-50/0.1]
ESHPT-ST-A-20-[0.2-50/0.1]
ESHPT-ST-A-26-[0.2-50/0.1]
ESHPT-ST-A-36-[0.2-50/0.1]
ESHPT-ST-A-40-[0.2-50/0.1]
ESHPT-ST-A-50-[0.2-50/0.1]
ESHPT-ST-A-68-[0.2-50/0.1]
ESHPT-ST-B-20-[0.2-50/0.1]
ESHPT-ST-B-26-[0.2-50/0.1]
ESHPT-ST-B-36-[0.2-50/0.1]
ESHPT-ST-B-40-[0.2-50/0.1]
ESHPT-ST-B-50-[0.2-50/0.1]
ESHPT-SY-A-20-[0.2-50/0.1]
ESHPT-SY-A-26-[0.2-50/0.1]
ESHPT-SY-A-36-[0.2-50/0.1]
ESHPT-SY-A-40-[0.2-50/0.1]
ESHPT-SY-A-50-[0.2-50/0.1]
ESHPT-SY-A-68-[0.2-50/0.1]
ESHPT-SY-B-20-[0.2-50/0.1]
ESHPT-SY-B-26-[0.2-50/0.1]
ESHPT-SY-B-36-[0.2-50/0.1]
ESHPT-SY-B-40-[0.2-50/0.1]
ESHPT-SY-B-50-[0.2-50/0.1]
Part NumberVolume DiscountDays to Ship CN2 Number of cores Shield Cable Type Specified Length
(m)

6 Days or more

End Piece201 LayerA0.2 ~ 50

6 Days or more

End Piece261 LayerA0.2 ~ 50

6 Days or more

End Piece361 LayerA0.2 ~ 50

6 Days or more

End Piece401 LayerA0.2 ~ 50

6 Days or more

End Piece501 LayerA0.2 ~ 50

6 Days or more

End Piece681 LayerA0.2 ~ 50

6 Days or more

End Piece202 LayerB0.2 ~ 50

6 Days or more

End Piece262 LayerB0.2 ~ 50

6 Days or more

End Piece362 LayerB0.2 ~ 50

6 Days or more

End Piece402 LayerB0.2 ~ 50

6 Days or more

End Piece502 LayerB0.2 ~ 50

Quote

Male201 LayerA0.2 ~ 50

6 Days or more

Male261 LayerA0.2 ~ 50

6 Days or more

Male361 LayerA0.2 ~ 50

6 Days or more

Male401 LayerA0.2 ~ 50

Quote

Male501 LayerA0.2 ~ 50

6 Days or more

Male681 LayerA0.2 ~ 50

Quote

Male202 LayerB0.2 ~ 50

6 Days or more

Male262 LayerB0.2 ~ 50

6 Days or more

Male362 LayerB0.2 ~ 50

6 Days or more

Male402 LayerB0.2 ~ 50

Quote

Male502 LayerB0.2 ~ 50

6 Days or more

Loose Wires201 LayerA0.2 ~ 50

6 Days or more

Loose Wires261 LayerA0.2 ~ 50

6 Days or more

Loose Wires361 LayerA0.2 ~ 50

6 Days or more

Loose Wires401 LayerA0.2 ~ 50

6 Days or more

Loose Wires501 LayerA0.2 ~ 50

6 Days or more

Loose Wires681 LayerA0.2 ~ 50

6 Days or more

Loose Wires202 LayerB0.2 ~ 50

6 Days or more

Loose Wires262 LayerB0.2 ~ 50

6 Days or more

Loose Wires362 LayerB0.2 ~ 50

6 Days or more

Loose Wires402 LayerB0.2 ~ 50

6 Days or more

Loose Wires502 LayerB0.2 ~ 50

6 Days or more

Y Terminal201 LayerA0.2 ~ 50

6 Days or more

Y Terminal261 LayerA0.2 ~ 50

6 Days or more

Y Terminal361 LayerA0.2 ~ 50

6 Days or more

Y Terminal401 LayerA0.2 ~ 50

6 Days or more

Y Terminal501 LayerA0.2 ~ 50

6 Days or more

Y Terminal681 LayerA0.2 ~ 50

6 Days or more

Y Terminal202 LayerB0.2 ~ 50

6 Days or more

Y Terminal262 LayerB0.2 ~ 50

6 Days or more

Y Terminal362 LayerB0.2 ~ 50

6 Days or more

Y Terminal402 LayerB0.2 ~ 50

6 Days or more

Y Terminal502 LayerB0.2 ~ 50

Loading...

  1. 1

Compatible Manufacturers and Series Names

Manufacturer Name Series Name
AMP CHAMP 50
Hirose Electric Co., Ltd. DXM (Note)
Japan Aviation Electronics Industry, Ltd. TX10
Honda Tsushin Kogyo Co., Ltd. NPC
DDK Ltd. DHA
Fujitsu Limited 240R Type
Yamaichi Electronics Co., Ltd. NCS/NCP

(Note) Please note that these are not compatible with the DX Series by Hirose Electric Co., Ltd.

Contact Arrangement Diagram


Connector x Hood Combination Table

EMI Countermeasure Plastic Hood One-touch Lock EMI Countermeasure Metal Hood One-touch Lock EMI Countermeasure Plastic Hood Screw Fastening General-purpose Plastic Hood Screw Fastening General-purpose Plastic Hood One-touch Lock
103** -3210-00 103** -A200-00 103** -52S0-00S 103** -52A0-008 103** -52F0-008
Male Pressure Welding Type Connector 101** -6000EL ○ (Except 68-core) ○ (Except 68-core) ○ (Except 68-core)
Female Solder Type Connector 101** -3000PE x x
Pressure Welding Type Panel Mount 102** -0200EL x x x x x

○ = Combination available x = Combination unavailable

・Connectors can be coupled if they have the same core numbers and are a combination of male <--> female.

Compatible Wire

Type AWG
Pressure Welding Type Male Connector AWG28 stranded wires or 0.08 mm2 stranded wires (Coating OD 0.70 mm or less) and navy fixed type cables can be used.
* Flat cables cannot be used. (Note)
Solder Type Male Connector AWG24 ~ 30 or 0.2 mm2 ~ 0.05 mm2 (Flat cables cannot be used.)* Pay attention to the finished OD of the cables.
Pressure Welding Type Panel Mount (Female) AWG28 or 0.08 mm2, 1.27 mm Pitch Flat Cables (Loose wires cannot be used.)*

Rating

Item Specification Conditions
Current 0.5 A or less Allowable current between coupled contacts
Voltage 150 VAC / 200 VDC or less Refers to the maximum DC or AC voltage (effective value) that can be continuously applied under the rated ambient temperature
Ambient Temperature -55°C ~ +85°C Refers to the temperature range that can be used continuously under maximum load conditions

Electrical Properties

Item Characteristics Conditions
Contact Resistance Initial value of 35 mΩ or less
For contact after mechanical testing or environmental testing increased resistance value must be 25 mΩ or less
Includes bulk resistance of contacts. 1.5 mA resistance measured current and 20 mV release voltage based on the voltage-drop testing method.
(Based on combination with half pitch connectors by Sumitomo 3M)
Insulation Resistance 500 MΩ or more Apply 500 VDC between the adjoining contacts and measure the resistance after 1 min.
Voltage Resistance No arc dielectric breakdown Apply 500 VAC between the adjoining contacts for 1 min.
Leakage current is 1 mA at the time of measurement.

Mechanical Properties

Item Characteristics Conditions
Contact Retention Force 1 kg or more
(Pressure welding type panel mount is 0.8 kg or more)
Measure the contact retention force when tension is applied at the speed of 5 mm / min between the connector body and the installed contact.
Insertion and Extraction Force Per Single Pole ・ Insertion Force: 150 g or less
/ Extraction Force: 40 g or more
The total insertion / removal force for plug / panel mount insertion / removal applied to a single pole is adopted as the single-pole insertion / removal force. (Based on combination with plugs by Sumitomo 3M) Insertion / Extraction speed is 5 mm / min.
Vibration Test 1) 1 μsec or less instantaneous disconnection
2) Meets electrical & mechanical properties
10 ~ 55 HZ, insertion & extraction for 1 min, 1.52 mm amplitude or 10 G in XYZ directions for 2 hours each
Impact Test 1) 1 μsec or less instantaneous disconnection
2) Meets electrical & mechanical properties
50 G, 11 msec XYZ directions, 3 times each (18 times total)
MIL-STD-202E201A
Solvent Resistance 1) Indication is clear
2) Meets the electrical & mechanical properties
3 min of ultrasonic cleaning in Freon 1-1-1 Trichloroethane solvent
MIL-STD-202E213B
Durability 1) Meets the electrical & mechanical properties
However, initial values at insertion and extraction must be ±20%
50 times of insertion and extraction (Speed at 360 ~ 600 times / hr.)
MIL-STD-202E215

Environmental Resistance Properties

Item Test Conditions Standards Compliance
Humidity Test 10 Cycles (-10°C ~ +65°C, 95% RH) MIL-STD-202E106D
Salt Spray Test 35°C, 5% concentration, 48 hr. MIL-STD-202E101D
Thermal Shock Test 5 Cycles of -55°C --> +25°C --> +85°C --> +25°C MIL-STD-202E107D
Humidity Test (Regulated Temperature) 40°C, 95% RH, 96 hr. MIL-STD-202E103D
High Temperature Life Test 85°C, 1,000 hr., rated current x 110% rated current MIL-STD-202E108D
H2S Gas Concentration 3±1 PPM, 40°C, 70 ~ 85% RH, 96 hr. JEIDA-25-1974 (Except for Solder Plug)

Basic Information

Connector type IEEE Connector manufacturer Sumitomo 3M Connector shape Panel Mount
Processing method Pressure Welding Cable shape Round Hood N/A
CN1 Female Cable Rated Voltage(V) 30 Cable Standard (UL / CSA) UL
Cable Color Navy Twisted pair Included AWG 28

Additional Products in this Category

Tech Support