IEEE1284(MDR) High EMI Countermeasure Cable (Part Numbers)

IEEE1284(MDR) High EMI Countermeasure Cable

High EMI countermeasure model using double shield cables

  • PLC
  • EMI Countermeasure
  • Pressure Welding
  • Gold Plated
  • Double Shield

● A cable with IEEE1284 connector that supports various models of control equipment such as servo drivers. The cables feature two-layered shield twisted pair cables for high EMI countermeasure performance.
● By taking advantage of the free alteration / custom number, customized connection changes and mark tube printing etc. can be performed.
Specification Method >>Click here
● IEEE cables that feature thick IEEE conductor can be handled using "Web Design Harness Plus."


· The shield is connected to the hood.
· The cable supports a 30V rating.


Wiring and Wire Color Page
>>Click here
Component Page
>>Click here

Specifications



High EMI Countermeasures Cable:Related Image
Connector
Type
Shape Specification
Type
Outline Image Drawing (Unit: mm)Number of CoresSpecified Length
(m)
WSHPKZ
With Die-Cast Hood
EMI Countermeasure Type
One-touch Lock

WSHPT
With Plastic Hood
EMI Countermeasure Type
One-touch Lock

WSHPF
With Plastic Hood

* 40-core is not available
One-touch Lock

WSHPFJS
With Plastic Hood

* 40-core is not available
Jack Screw Thread Lock

Sumitomo 3M

Cable
NA28WSH

Misumi Original

P
(Male)
High EMI Countermeasures Cable:Related Image140.2
~
50

Can be specified by 0.1m
increments
20
26
36
40
50
PP
(Male / Male)
High EMI Countermeasures Cable:Related Image14
20
26
36
40
50
PY
(Male / Y Terminal)
With Pin No. Insertion
Mark Tube
High EMI Countermeasures Cable:Related Image14
20
26
36
40
50
PT
(Male / Loose Wires)
With Pin No. Insertion
Mark Tube
High EMI Countermeasures Cable:Related Image14
20
26
36
40
50

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.
Part Number
WSHPKZ-PY-26-[0.2-50/0.1]
WSHPKZ-PY-36-[0.2-50/0.1]
WSHPKZ-PY-40-[0.2-50/0.1]
WSHPKZ-PY-50-[0.2-50/0.1]
WSHPT-P-14-[0.2-50/0.1]
WSHPT-P-20-[0.2-50/0.1]
WSHPT-P-26-[0.2-50/0.1]
WSHPT-P-36-[0.2-50/0.1]
WSHPT-P-40-[0.2-50/0.1]
WSHPT-P-50-[0.2-50/0.1]
WSHPT-PP-14-[0.2-50/0.1]
WSHPT-PP-20-[0.2-50/0.1]
WSHPT-PP-26-[0.2-50/0.1]
WSHPT-PP-36-[0.2-50/0.1]
WSHPT-PP-40-[0.2-50/0.1]
WSHPT-PP-50-[0.2-50/0.1]
WSHPT-PT-14-[0.2-50/0.1]
WSHPT-PT-20-[0.2-50/0.1]
WSHPT-PT-26-[0.2-50/0.1]
WSHPT-PT-36-[0.2-50/0.1]
WSHPT-PT-40-[0.2-50/0.1]
WSHPT-PT-50-[0.2-50/0.1]
WSHPT-PY-14-[0.2-50/0.1]
WSHPT-PY-20-[0.2-50/0.1]
WSHPT-PY-26-[0.2-50/0.1]
WSHPT-PY-36-[0.2-50/0.1]
WSHPT-PY-40-[0.2-50/0.1]
WSHPT-PY-50-[0.2-50/0.1]
Part NumberVolume DiscountDays to Ship Hood Hood screw CN2 Number of cores Specified Length
(m)

Quote

EMI Protection Die-castOne-touchY Terminal260.2 ~ 50

6 Days or more

EMI Protection Die-castOne-touchY Terminal360.2 ~ 50

6 Days or more

EMI Protection Die-castOne-touchY Terminal400.2 ~ 50

Quote

EMI Protection Die-castOne-touchY Terminal500.2 ~ 50

6 Days or more

EMI Protection PlasticOne-touchEnd Piece140.2 ~ 50

Quote

EMI Protection PlasticOne-touchEnd Piece200.2 ~ 50

6 Days or more

EMI Protection PlasticOne-touchEnd Piece260.2 ~ 50

6 Days or more

EMI Protection PlasticOne-touchEnd Piece360.2 ~ 50

6 Days or more

EMI Protection PlasticOne-touchEnd Piece400.2 ~ 50

Quote

EMI Protection PlasticOne-touchEnd Piece500.2 ~ 50

6 Days or more

EMI Protection PlasticOne-touchMale140.2 ~ 50

Quote

EMI Protection PlasticOne-touchMale200.2 ~ 50

6 Days or more

EMI Protection PlasticOne-touchMale260.2 ~ 50

6 Days or more

EMI Protection PlasticOne-touchMale360.2 ~ 50

6 Days or more

EMI Protection PlasticOne-touchMale400.2 ~ 50

Quote

EMI Protection PlasticOne-touchMale500.2 ~ 50

6 Days or more

EMI Protection PlasticOne-touchLoose Wires140.2 ~ 50

Quote

EMI Protection PlasticOne-touchLoose Wires200.2 ~ 50

6 Days or more

EMI Protection PlasticOne-touchLoose Wires260.2 ~ 50

6 Days or more

EMI Protection PlasticOne-touchLoose Wires360.2 ~ 50

6 Days or more

EMI Protection PlasticOne-touchLoose Wires400.2 ~ 50

Quote

EMI Protection PlasticOne-touchLoose Wires500.2 ~ 50

6 Days or more

EMI Protection PlasticOne-touchY Terminal140.2 ~ 50

Quote

EMI Protection PlasticOne-touchY Terminal200.2 ~ 50

6 Days or more

EMI Protection PlasticOne-touchY Terminal260.2 ~ 50

6 Days or more

EMI Protection PlasticOne-touchY Terminal360.2 ~ 50

6 Days or more

EMI Protection PlasticOne-touchY Terminal400.2 ~ 50

Quote

EMI Protection PlasticOne-touchY Terminal500.2 ~ 50

Loading...

Compatible Manufacturers and Series Names

Manufacturer Name Series Name
AMP CHAMP 50
Hirose Electric Co., Ltd. DXM (Note)
Japan Aviation Electronics Industry, Ltd. TX10
Honda Tsushin Kogyo Co., Ltd. NPC
DDK Ltd. DHA
Fujitsu Limited 240R Type
Yamaichi Electronics Co., Ltd. NCS/NCP

(Note) Please note that these are not compatible with the DX Series by Hirose Electric Co., Ltd.

Contact Arrangement Diagram


Connector x Hood Combination Table

EMI Countermeasure Plastic Hood One-touch Lock EMI Countermeasure Metal Hood One-touch Lock EMI Countermeasure Plastic Hood Screw Fastening General-purpose Plastic Hood Screw Fastening General-purpose Plastic Hood One-touch Lock
103** -3210-00 103** -A200-00 103** -52S0-00S 103** -52A0-008 103** -52F0-008
Male Pressure Welding Type Connector 101** -6000EL ○ (Except 68-core) ○ (Except 68-core) ○ (Except 68-core)
Female Solder Type Connector 101** -3000PE x x
Pressure Welding Type Panel Mount 102** -0200EL x x x x x

○ = Combination available x = Combination unavailable

・Connectors can be coupled if they have the same core numbers and are a combination of male <--> female.

Compatible Wire

Type AWG
Pressure Welding Type Male Connector AWG28 stranded wires or 0.08 mm2 stranded wires (Coating OD 0.70 mm or less) and navy fixed type cables can be used.
* Flat cables cannot be used. (Note)
Solder Type Male Connector AWG24 ~ 30 or 0.2 mm2 ~ 0.05 mm2 (Flat cables cannot be used.)* Pay attention to the finished OD of the cables.
Pressure Welding Type Panel Mount (Female) AWG28 or 0.08 mm2, 1.27 mm Pitch Flat Cables (Loose wires cannot be used.)*

Rating

Item Specification Conditions
Current 0.5 A or less Allowable current between coupled contacts
Voltage 150 VAC / 200 VDC or less Refers to the maximum DC or AC voltage (effective value) that can be continuously applied under the rated ambient temperature
Ambient Temperature -55°C ~ +85°C Refers to the temperature range that can be used continuously under maximum load conditions

Electrical Properties

Item Characteristics Conditions
Contact Resistance Initial value of 35 mΩ or less
For contact after mechanical testing or environmental testing increased resistance value must be 25 mΩ or less
Includes bulk resistance of contacts. 1.5 mA resistance measured current and 20 mV release voltage based on the voltage-drop testing method.
(Based on combination with half pitch connectors by Sumitomo 3M)
Insulation Resistance 500 MΩ or more Apply 500 VDC between the adjoining contacts and measure the resistance after 1 min.
Voltage Resistance No arc dielectric breakdown Apply 500 VAC between the adjoining contacts for 1 min.
Leakage current is 1 mA at the time of measurement.

Mechanical Properties

Item Characteristics Conditions
Contact Retention Force 1 kg or more
(Pressure welding type panel mount is 0.8 kg or more)
Measure the contact retention force when tension is applied at the speed of 5 mm / min between the connector body and the installed contact.
Insertion and Extraction Force Per Single Pole ・ Insertion Force: 150 g or less
/ Extraction Force: 40 g or more
The total insertion / removal force for plug / panel mount insertion / removal applied to a single pole is adopted as the single-pole insertion / removal force. (Based on combination with plugs by Sumitomo 3M) Insertion / Extraction speed is 5 mm / min.
Vibration Test 1) 1 μsec or less instantaneous disconnection
2) Meets electrical & mechanical properties
10 ~ 55 HZ, insertion & extraction for 1 min, 1.52 mm amplitude or 10 G in XYZ directions for 2 hours each
Impact Test 1) 1 μsec or less instantaneous disconnection
2) Meets electrical & mechanical properties
50 G, 11 msec XYZ directions, 3 times each (18 times total)
MIL-STD-202E201A
Solvent Resistance 1) Indication is clear
2) Meets the electrical & mechanical properties
3 min of ultrasonic cleaning in Freon 1-1-1 Trichloroethane solvent
MIL-STD-202E213B
Durability 1) Meets the electrical & mechanical properties
However, initial values at insertion and extraction must be ±20%
50 times of insertion and extraction (Speed at 360 ~ 600 times / hr.)
MIL-STD-202E215

Environmental Resistance Properties

Item Test Conditions Standards Compliance
Humidity Test 10 Cycles (-10°C ~ +65°C, 95% RH) MIL-STD-202E106D
Salt Spray Test 35°C, 5% concentration, 48 hr. MIL-STD-202E101D
Thermal Shock Test 5 Cycles of -55°C --> +25°C --> +85°C --> +25°C MIL-STD-202E107D
Humidity Test (Regulated Temperature) 40°C, 95% RH, 96 hr. MIL-STD-202E103D
High Temperature Life Test 85°C, 1,000 hr., rated current x 110% rated current MIL-STD-202E108D
H2S Gas Concentration 3±1 PPM, 40°C, 70 ~ 85% RH, 96 hr. JEIDA-25-1974 (Except for Solder Plug)

Basic Information

Connector type IEEE Connector manufacturer Sumitomo 3M Connector shape Straight
Processing method Pressure Welding Cable shape Round CN1 Male
Cable Rated Voltage(V) 30 Shield 2 Layer Cable Standard (UL / CSA) UL
Cable Color Navy Twisted pair Included AWG 28
Connector Anchoring Method One-touch

Additional Products in this Category

Tech Support