• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

PM5DW Series Terminal Block with MIL Connector (Side Insert / 5 mm Terminal Pitch)

PM5DW Series Terminal Block with MIL Connector (Side Insert / 5 mm Terminal Pitch)

MIL connector model that is used when there is a height and width limit

  • UL
  • CSA
  • 125 V

・The connector is equipped with 34 cores or 40 cores HIF3BA series (male) Hirose Electric Co., Ltd. MIL connectors.
・Unlike screw connections, it maintains a stable connection force thanks to the cable tightening of the terminal block being performed with a spring pressure wiring system.
・Space-saving as the pitch of the terminal block is 5 mm with a 2-row structure.
・ It can be mounted on 35 mm DIN rails with a single action. Supports direct mounting too.

Please note that sales of this product will be discontinued when stock runs out.


Rated Voltage AC / DC125V
Rated Current 1A
Compatible Wire Solid Wire Ø 1.6 mm
Stranded Wire 1.25 m㎡ / AWG16

More Information

PM5DW Series MIL Connector Terminal Block (Side Insert / Terminal Pitch 5mm):Related Image
Part Number
PM5DW-40H4
Part NumberVolume DiscountDays to Ship

33 Days

Loading...

  1. 1

▼ UM45 Series Common Specifications

Common Specifications

Specifications
Connector Type UM45-FLK* UM45-D*SUB
MIL Socket Connector D-sub Connector
Rated Voltage 60 VAC / VDC 125 VAC / VDC
Rated Current 1 A 2.5 A
Peak Voltage 2,500 VAC 1 min
Insulation Resistance 100 MΩ or higher (500 VDC)
Compatible Wire 1.5 mm2 / AWG16
Tightening Torque 0.5 N・m
Operating Temperature Range -20°C ~ +50°C

Material

Terminal Block Polyamide PA UL94-V2
Case PVC
Circuit Board Glass Epoxy 1.6t

Electric Wire Strip Length

Electric Wire Strip Length

Connection Diagram

Connection Diagram

Connection Method

Connection Method

Terminal Block Screw Arrangement

Terminal Block Screw Arrangement

Common Specifications

Specifications
Rated Voltage 125 VAC / VDC
Rated Current 1 A
Peak Voltage 600 VAC / 1 min
Insulation Resistance 100 MΩ or higher (500 VDC Megger)
Vibration Resistance 10 ~ 55 Hz / Double Amplitude 1.5 mm
Impact Resistance 500 m / S2
Ambient Temperature (Operation) -10 ~ +50°C (no freezing or condensation)
Ambient Temperature (Storage) -25 ~ +85°C
Relative Humidity 45 ~ 85% R.H.
Pitch Between Terminals 7.62 mm
Compatible Electric Wire 1.25 mm2 / AWG16
Tightening Torque Range 1.2 N・m
Terminal Screw M3 x 9.5L
Compatible Crimping Terminal Y Type Crimp Terminals 1.25 mm2 / AWG16
Mounting Method 35 mm DIN Rail or Direct Mount
Connector Mounting Direction Vertical

Material

Terminal Block PBT (Polybutylene Terephthalate)
Case PPE (Polyphenylene Ether)
Circuit Board GE4F (Glass Cloth / Epoxy)

Basic Information

Connector MIL Connector Terminal block clamp Spring Number of Poles(Pole) 40
Mounting Method DIN Rail / Direct Mounting Inter-Terminal Pitch(mm) 5 Compatible Devices PLC
Representative Standard UL / CSA Height H(mm) 35.3 Length(mm) 104
Depth(mm) 76 Terminal Block Model Screw Clamp Model Number of Terminal Block Poles(Pole) 40
Wiring Method Bare Terminal / Rod Terminal

Please check the type/dimensions/specifications of the part PM5DW-40H4 in the PM5DW Series Terminal Block with MIL Connector (Side Insert / 5 mm Terminal Pitch) series.

Additional Products in this Category

Tech Support