Global Harness Series, Immediate Shipping, Lowest Price, FCN Connector Cable (Flat Cable)

Global Harness Series, Immediate Shipping, Lowest Price, FCN Connector Cable (Flat Cable)
  • New Products
  • Volume Discount

Flat cable type all time inexpensive product


● All connectors are highly reliable and made-in-Japan (manufactured by Fujitsu Component).

Component Page
>>Click here

Specifications

FCN Connector Cable (Flat Cable):Related Image

Connector TypeShape Specification TypeOutline Image DrawingNumber of CoresTotal Length
(m)
GRPFFS

S-FA
(Female)
FCN Connector Cable (Flat Cable):Related Image400.5
1
1.5
2
3
SS-FA
(Female / Female)
FCN Connector Cable (Flat Cable):Related Image

More Information

FCN Connector Cable (Flat Cable):Related Image
Specified Length (m)~ 0.91 ~ 3
Tolerance+20mm+50mm
* The tolerance of the specified length is as described above.
Part Number
GRPFFS-S-FA-40-0.5
GRPFFS-S-FA-40-1
GRPFFS-S-FA-40-1.5
GRPFFS-S-FA-40-2
GRPFFS-S-FA-40-3
GRPFFS-SS-FA-40-0.5
GRPFFS-SS-FA-40-1
GRPFFS-SS-FA-40-1.5
GRPFFS-SS-FA-40-2
GRPFFS-SS-FA-40-3
Part NumberVolume DiscountDays to Ship RoHSCN2 Specified Length
(m)
Available

6 Days or more

10End Piece0.5
Available

6 Days or more

10End Piece1
Available

6 Days or more

10End Piece1.5
Available

6 Days or more

10End Piece2
Available

6 Days or more

10End Piece3
Available

6 Days or more

10Female0.5
Available

6 Days or more

10Female1
Available

6 Days or more

10Female1.5
Available

6 Days or more

10Female2
Available

6 Days or more

10Female3

Loading...

  1. 1

Basic Information

Connector type FCN Connector manufacturer Fujitsu Limited Connector shape Straight
Processing method Pressure Welding Cable shape Flat Hood N/A
Hood screw M2.6 Screw Lock CN1 Female Number of cores 40
Cable Rated Voltage(V) 300 Cable Standard (UL / CSA) UL Cable Color Standard
AWG 28 Cable Type FA Cable Shape Bridge

Additional Products in this Category

Tech Support