• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

MAST-UL2464 UL2464 Compatible UL-Standard Wire

MAST-UL2464 UL2464 Compatible UL-Standard Wire
  • New Products
  • Volume Discount

Japan-China Common Model 300 V UL-AWM Standard compatible for Signals

  • VW-1
  • ULAWM
  • For Signal
  • Strand Wire


·This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
*Color and softness may vary slightly due to manufacturer changes.
Electrical Appliance and Material Safety Law certificate is not obtained.

Specifications

MAST-UL2464 UL2464 Compatible UL-Standard Wire:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Sheath Color Black
Standard Acquired UL
Rated Voltage 300V
Operating Temperature Range 0 ~ 80°C
Bending Radius Finished Outer Diameter x 6 (Fixed Part Only)

 

       
 
1 Piece Unit
 
1 Roll Unit
  Sales Unit
      Standard Shipping Days
Model Number AWG Size Core Number / Pair Number *
1P = 2 Cores
Total Length
or
Specified Length
MAST-UL2464 24 2 1 ~ 100
(Specify 1 m Increment)
3
4
3P (6)
4P (8)
5P (10)
6P (12)
8P (16)
22 2
3
4
6
10
12
20
20 2
3
4
6
8
10
12
16
20



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.
* Length in "m" is included in model numbers. Always specify quantity as number of units, not as meters.
* Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering (check the Specification Table for number of wire cores). 1P (1 PS) is "x 2-core".
* Allowable current is to be used only as a reference value and is not guaranteed.

More Information

MAST-UL2464 UL2464 Compatible UL-Standard Wire:Related Image

MAST-UL2464 UL2464 Compatible UL-Standard Wire:Related Image

MAST-UL2464 UL2464 Compatible UL-Standard Wire:Related Image

MAST-UL2464 UL2464 Compatible UL-Standard Wire:Related Image

MAST-UL2464 UL2464 Compatible UL-Standard Wire:Related Image

Specifications

Model Number AWG
Size
Core Number / Pair Number * 1
1P = 2 Cores
Estimated
Section Area
(mm2) *2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *5
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification
Allowable Current
A (30°C) *3
Conductor Resistance
Ω/km (20 °C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4 Thickness
(mm)
Material *4 Thickness
(mm)
Material *4
MAST-UL2464 24 2 0.2 Twisted Core 2 4.2 22 3.8 97.5 10 2000 7/0.203 0.61 Tin 0.27 PVC 1.15 0.9 PVC AWM2464
3 3 4.4 27 3.3
4 4 4.7 32 2.9
3P (6) Twisted Pair 6 5.8 44 2.5
4P (8) 8 6.3 53 2.2
5P (10) 10 6.8 62 2
6P (12) 12 7.3 71 1.7
8P (16) 16 8.5 91 1.5
22 2 0.3 Twisted Core 2 5.5 36 5.8 57.5 10 2000 17/0.16 0.76 0.46 1.68 1
3 3 5.7 43 5
4 4 6.2 52 4.5
6 6 7.1 69 3.8
10 10 8.8 102 3.1
12 12 9.1 115 2.6
20 20 11 173 2.3
20 2 0.5 Twisted Core 2 5.8 42 7.7 36.2 10 2000 21/0.18 0.95 0.46 1.87 1.0
3 3 6.1 52 6.7
4 4 6.6 63 6
6 Twisted Core 6 7.7 85 5.1
8 8 8.9 108 4.4
10 10 9.6 129 4.1
12 12 9.9 147 3.5
16 16 10.9 185 3.1
20 20 12.0 224 3.1



*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor

Ambient Temperature (°C) 30 or less 40 50 60 70
Current Reduction Factor 1 0.89 0.77 0.63 0.45


MAST-UL2464 UL2464 Compatible UL-Standard Wire:Related Image

Wire Core Identification Table

Pair No. Insulator
Color
Dot Mark Dot Mark Color
Core of Wire 1 Core of Wire 2
1 Orange Black Red
2 Yellow Black Red
3 Light Green Black Red
4 Gray Black Red
5 White Black Red
6 Orange ■■ Black Red
7 Yellow ■■ Black Red
8 Light Green ■■ Black Red
9 Gray ■■ Black Red
10 White ■■ Black Red
11 Orange ■■■ Black Red
12 Yellow ■■■ Black Red
13 Light Green ■■■ Black Red
14 Gray ■■■ Black Red
15 White ■■■ Black Red
16 Orange ■■■■ Black Red
Part Number
MAST-UL2464-20-2-1
MAST-UL2464-20-2-2
MAST-UL2464-20-2-3
MAST-UL2464-20-2-4
MAST-UL2464-20-2-5
MAST-UL2464-20-2-6
MAST-UL2464-20-2-7
MAST-UL2464-20-2-8
MAST-UL2464-20-2-9
MAST-UL2464-20-2-10
MAST-UL2464-20-2-11
MAST-UL2464-20-2-12
MAST-UL2464-20-2-13
MAST-UL2464-20-2-14
MAST-UL2464-20-2-15
MAST-UL2464-20-2-16
MAST-UL2464-20-2-17
MAST-UL2464-20-2-18
MAST-UL2464-20-2-19
MAST-UL2464-20-2-20
MAST-UL2464-20-2-21
MAST-UL2464-20-2-22
MAST-UL2464-20-2-23
MAST-UL2464-20-2-24
MAST-UL2464-20-2-25
MAST-UL2464-20-2-26
MAST-UL2464-20-2-27
MAST-UL2464-20-2-28
MAST-UL2464-20-2-29
MAST-UL2464-20-2-30
MAST-UL2464-20-2-31
MAST-UL2464-20-2-32
MAST-UL2464-20-2-33
MAST-UL2464-20-2-34
MAST-UL2464-20-2-35
MAST-UL2464-20-2-36
MAST-UL2464-20-2-37
MAST-UL2464-20-2-38
MAST-UL2464-20-2-39
MAST-UL2464-20-2-40
MAST-UL2464-20-2-41
MAST-UL2464-20-2-42
MAST-UL2464-20-2-43
MAST-UL2464-20-2-44
MAST-UL2464-20-2-45
MAST-UL2464-20-2-46
MAST-UL2464-20-2-47
MAST-UL2464-20-2-48
MAST-UL2464-20-2-49
MAST-UL2464-20-2-50
MAST-UL2464-20-2-51
MAST-UL2464-20-2-52
MAST-UL2464-20-2-53
MAST-UL2464-20-2-54
MAST-UL2464-20-2-55
MAST-UL2464-20-2-56
MAST-UL2464-20-2-57
MAST-UL2464-20-2-58
MAST-UL2464-20-2-59
MAST-UL2464-20-2-60
Part NumberVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
Power supply/signal
Available

6 Days or more

10.5202-5.8For Signal
Available

6 Days or more

20.5202-5.8For Signal
Available

6 Days or more

30.5202-5.8For Signal
Available

6 Days or more

40.5202-5.8For Signal
Available

6 Days or more

50.5202-5.8For Signal
Available

6 Days or more

60.5202-5.8For Signal
Available

6 Days or more

70.5202-5.8For Signal
Available

6 Days or more

80.5202-5.8For Signal
Available

6 Days or more

90.5202-5.8For Signal
Available

6 Days or more

100.5202-5.8For Signal
Available

6 Days or more

110.5202-5.8For Signal
Available

6 Days or more

120.5202-5.8For Signal
Available

6 Days or more

130.5202-5.8For Signal
Available

6 Days or more

140.5202-5.8For Signal
Available

6 Days or more

150.5202-5.8For Signal
Available

6 Days or more

160.5202-5.8For Signal
Available

6 Days or more

170.5202-5.8For Signal
Available

6 Days or more

180.5202-5.8For Signal
Available

6 Days or more

190.5202-5.8For Signal
Available

6 Days or more

200.5202-5.8For Signal
Available

6 Days or more

210.5202-5.8For Signal
Available

6 Days or more

220.5202-5.8For Signal
Available

6 Days or more

230.5202-5.8For Signal
Available

6 Days or more

240.5202-5.8For Signal
Available

6 Days or more

250.5202-5.8For Signal
Available

6 Days or more

260.5202-5.8For Signal
Available

6 Days or more

270.5202-5.8For Signal
Available

6 Days or more

280.5202-5.8For Signal
Available

6 Days or more

290.5202-5.8For Signal
Available

6 Days or more

300.5202-5.8For Signal
Available

6 Days or more

310.5202-5.8For Signal
Available

6 Days or more

320.5202-5.8For Signal
Available

6 Days or more

330.5202-5.8For Signal
Available

6 Days or more

340.5202-5.8For Signal
Available

6 Days or more

350.5202-5.8For Signal
Available

6 Days or more

360.5202-5.8For Signal
Available

6 Days or more

370.5202-5.8For Signal
Available

6 Days or more

380.5202-5.8For Signal
Available

6 Days or more

390.5202-5.8For Signal
Available

6 Days or more

400.5202-5.8For Signal
Available

6 Days or more

410.5202-5.8For Signal
Available

6 Days or more

420.5202-5.8For Signal
Available

6 Days or more

430.5202-5.8For Signal
Available

6 Days or more

440.5202-5.8For Signal
Available

6 Days or more

450.5202-5.8For Signal
Available

6 Days or more

460.5202-5.8For Signal
Available

6 Days or more

470.5202-5.8For Signal
Available

6 Days or more

480.5202-5.8For Signal
Available

6 Days or more

490.5202-5.8For Signal
Available

6 Days or more

500.5202-5.8For Signal
Available

6 Days or more

510.5202-5.8For Signal
Available

6 Days or more

520.5202-5.8For Signal
Available

6 Days or more

530.5202-5.8For Signal
Available

6 Days or more

540.5202-5.8For Signal
Available

6 Days or more

550.5202-5.8For Signal
Available

6 Days or more

560.5202-5.8For Signal
Available

6 Days or more

570.5202-5.8For Signal
Available

6 Days or more

580.5202-5.8For Signal
Available

6 Days or more

590.5202-5.8For Signal
Available

6 Days or more

600.5202-5.8For Signal

Loading...

Basic Information

Rated voltage 300 V Shield N/A Representative standards UL
Sheath Color Black Sheath Material PVC Insulation body materials PVC

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m