• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

MAST-UL2517 UL2517 Compatible UL-Standard Wire

MAST-UL2517 UL2517 Compatible UL-Standard Wire
  • New Products
  • Volume Discount

Japan-China Common Model 300 V UL-AWM Standard Cable for Signals

  • VW-1
  • ULAWM
  • For Signal
  • Heat-Resistant
  • Twisted Pair


·This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
·AWG19 is not a twisted pair.
*For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
*Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate is not obtained.

Specifications

MAST-UL2517 UL2517 Compatible UL-Standard Wire:Related Image

Model Number AWG Size Core Number / Pair Number *
1P = 2 Cores
Total Length
or
Specified Length
MAST-UL2517 25 1P 1 ~ 100
(Specify 1 m Increment)
2P
3P
4P
5P
6P
23 1P
2P
3P
4P
21 1P
2P
3P
19 2
3
4
6



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.

More Information

MAST-UL2517 UL2517 Compatible UL-Standard Wire:Related Image

MAST-UL2517 UL2517 Compatible UL-Standard Wire:Related Image

MAST-UL2517 UL2517 Compatible UL-Standard Wire:Related Image

Specifications

Model Number AWG
Size
Core Number / Pair Number
1P = 2 Cores
Estimated
Section Area
(mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *4
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided
Allowable Current
A (30°C) *2
Conductor Resistance
Ω/km (20 °C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / 5 Minutes
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
MAST-UL2517 25 1P 0.2 Twisted Pair 2 3.9 19.4 3.7 121
or less
10 or more 2000 7/0.18 0.54 Tin 0.23 PVC 1 1 PVC ULAWM
2517
2P 4 5 30 2.9 0.9
3P 6 5.4 37 2.4 1
4P 8 5.8 46 2.1 1
5P 10 6.3 54 2 1
6P 12 6.8 62 1.7 1
23 1P 0.3 2 4.2 24 5.3 71.1
or less
10 or more 2000 12/0.18 0.72 0.24 1.2 1
2P 4 5.7 40 4.1 0.9
3P 6 6.1 51 3.5 1
4P 8 6.6 62 3.1 1
21 1P 0.5 2 4.7 31 7.5 41.9
or less
10 or more 2000 20/0.18 0.92 0.24 1.4 1
2P 4 6.5 54 5.8 0.9
3P 6 6.8 68 4.9 1
19 2 0.75 Twisted Core Layer 2 5.1 38 13.4 27.7
or less
10 or more 2000 30/0.18 1.13 0.24 1.6 0.9
3 3 5.5 50 11.6 1
4 4 6 61 10.3 1
6 6 6.9 84 8.7 1



*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70 80 90 100
Current Reduction Factor 1 0.9 0.75 0.73 0.65 0.56 0.44 0.27

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.

MAST-UL2517 UL2517 Compatible UL-Standard Wire:Related Image

Part Number
MAST-UL2517-19-2-1
MAST-UL2517-19-2-2
MAST-UL2517-19-2-3
MAST-UL2517-19-2-4
MAST-UL2517-19-2-5
MAST-UL2517-19-2-6
MAST-UL2517-19-2-7
MAST-UL2517-19-2-8
MAST-UL2517-19-2-9
MAST-UL2517-19-2-10
MAST-UL2517-19-2-11
MAST-UL2517-19-2-12
MAST-UL2517-19-2-13
MAST-UL2517-19-2-14
MAST-UL2517-19-2-15
MAST-UL2517-19-2-16
MAST-UL2517-19-2-17
MAST-UL2517-19-2-18
MAST-UL2517-19-2-19
MAST-UL2517-19-2-20
MAST-UL2517-19-2-21
MAST-UL2517-19-2-22
MAST-UL2517-19-2-23
MAST-UL2517-19-2-24
MAST-UL2517-19-2-25
MAST-UL2517-19-2-26
MAST-UL2517-19-2-27
MAST-UL2517-19-2-28
MAST-UL2517-19-2-29
MAST-UL2517-19-2-30
MAST-UL2517-19-2-31
MAST-UL2517-19-2-32
MAST-UL2517-19-2-33
MAST-UL2517-19-2-34
MAST-UL2517-19-2-35
MAST-UL2517-19-2-36
MAST-UL2517-19-2-37
MAST-UL2517-19-2-38
MAST-UL2517-19-2-39
MAST-UL2517-19-2-40
MAST-UL2517-19-2-41
MAST-UL2517-19-2-42
MAST-UL2517-19-2-43
MAST-UL2517-19-2-44
MAST-UL2517-19-2-45
MAST-UL2517-19-2-46
MAST-UL2517-19-2-47
MAST-UL2517-19-2-48
MAST-UL2517-19-2-49
MAST-UL2517-19-2-50
MAST-UL2517-19-2-51
MAST-UL2517-19-2-52
MAST-UL2517-19-2-53
MAST-UL2517-19-2-54
MAST-UL2517-19-2-55
MAST-UL2517-19-2-56
MAST-UL2517-19-2-57
MAST-UL2517-19-2-58
MAST-UL2517-19-2-59
MAST-UL2517-19-2-60
Part NumberVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
Power supply/signal
Available

6 Days or more

10.75192-5.1For Signal
Available

6 Days or more

20.75192-5.1For Signal
Available

6 Days or more

30.75192-5.1For Signal
Available

6 Days or more

40.75192-5.1For Signal
Available

6 Days or more

50.75192-5.1For Signal
Available

6 Days or more

60.75192-5.1For Signal
Available

6 Days or more

70.75192-5.1For Signal
Available

6 Days or more

80.75192-5.1For Signal
Available

6 Days or more

90.75192-5.1For Signal
Available

6 Days or more

100.75192-5.1For Signal
Available

6 Days or more

110.75192-5.1For Signal
Available

6 Days or more

120.75192-5.1For Signal
Available

6 Days or more

130.75192-5.1For Signal
Available

6 Days or more

140.75192-5.1For Signal
Available

6 Days or more

150.75192-5.1For Signal
Available

6 Days or more

160.75192-5.1For Signal
Available

6 Days or more

170.75192-5.1For Signal
Available

6 Days or more

180.75192-5.1For Signal
Available

6 Days or more

190.75192-5.1For Signal
Available

6 Days or more

200.75192-5.1For Signal
Available

6 Days or more

210.75192-5.1For Signal
Available

6 Days or more

220.75192-5.1For Signal
Available

6 Days or more

230.75192-5.1For Signal
Available

6 Days or more

240.75192-5.1For Signal
Available

6 Days or more

250.75192-5.1For Signal
Available

6 Days or more

260.75192-5.1For Signal
Available

6 Days or more

270.75192-5.1For Signal
Available

6 Days or more

280.75192-5.1For Signal
Available

6 Days or more

290.75192-5.1For Signal
Available

6 Days or more

300.75192-5.1For Signal
Available

6 Days or more

310.75192-5.1For Signal
Available

6 Days or more

320.75192-5.1For Signal
Available

6 Days or more

330.75192-5.1For Signal
Available

6 Days or more

340.75192-5.1For Signal
Available

6 Days or more

350.75192-5.1For Signal
Available

6 Days or more

360.75192-5.1For Signal
Available

6 Days or more

370.75192-5.1For Signal
Available

6 Days or more

380.75192-5.1For Signal
Available

6 Days or more

390.75192-5.1For Signal
Available

6 Days or more

400.75192-5.1For Signal
Available

6 Days or more

410.75192-5.1For Signal
Available

6 Days or more

420.75192-5.1For Signal
Available

6 Days or more

430.75192-5.1For Signal
Available

6 Days or more

440.75192-5.1For Signal
Available

6 Days or more

450.75192-5.1For Signal
Available

6 Days or more

460.75192-5.1For Signal
Available

6 Days or more

470.75192-5.1For Signal
Available

6 Days or more

480.75192-5.1For Signal
Available

6 Days or more

490.75192-5.1For Signal
Available

6 Days or more

500.75192-5.1For Signal
Available

6 Days or more

510.75192-5.1For Signal
Available

6 Days or more

520.75192-5.1For Signal
Available

6 Days or more

530.75192-5.1For Signal
Available

6 Days or more

540.75192-5.1For Signal
Available

6 Days or more

550.75192-5.1For Signal
Available

6 Days or more

560.75192-5.1For Signal
Available

6 Days or more

570.75192-5.1For Signal
Available

6 Days or more

580.75192-5.1For Signal
Available

6 Days or more

590.75192-5.1For Signal
Available

6 Days or more

600.75192-5.1For Signal

Loading...

Basic Information

Rated voltage 300 V Shield N/A Representative standards UL
Sheath Color Black Sheath Material PVC Insulation body materials PVC

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m