• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 12/15/2018 to 5:00 p.m. (CST) 12/16/2018. We apologize for the inconvenience.

Global Harness, Mitsubishi Q Series Compatible cable (with Misumi Original Connector)

Global Harness, Mitsubishi Q Series Compatible cable (with Misumi Original Connector)
  • New Products

Japan-China Common Model Used Low cost Mitsubishi Q Series PLC Compatible Harness

  • PLC

● Lowest price within the Misumi Series!
● We offer a large price cut on purchases of 20 or more pieces.
● It can be purchased locally without changing the part number in Japan and China!
● Delivery with mark tube printed according to signal names of applicable equipment. (only for one-side loose wire processing) 

· Special wiring and mark tube printed contents are in accordance with PLC signal names.
· Dual-end models are straight wired.


Mark Tube Printed Text Content >>
Click here

·PLC full view >>Click here

Part Number

Configured Part Number is shown.

Specifications

Connector Type-Shape Specification Type-Cable Type-Specified Length (m)-Add any alteration
to the end of the model number
 GPPQ4S  WA 1.5
* Charges apply to some specified sheath peeling lengths.

(1) One end cut off(2) Dual-end connectors(3) Compatible Terminal Block
Mitsubishi Q Series-compatible cable (with Misumi Original Connector):Related Image● See here for details
regarding angle types and
different cable types.
● Refer to Connection Diagram Page for wire colors.
Mitsubishi Q Series-compatible cable (with Misumi Original Connector):Related Image● See here for details
regarding angle types and
different cable types.
● Can be used together with applicable terminal blocks.

Mitsubishi Q Series-compatible cable (with Misumi Original Connector):Related Image


● A terminal block with recommended connector.

PLC Model(1) One end cut off(2) Dual-end connectors(3) Compatible Terminal Block
Model

Specified Length

Model

Specified Length

Model
Input
Unit
QX81GPP-Q4S-WA-(Length)

0.2 ~ 50
(Can be specified by 0.1 m increments.)

GPP-Q4D-WA-(Length)

0.2 ~ 50
(Can be specified by 0.1 m increments.)

MWS-DS37A-HT37
Output
Unit
QY81P
Motion
Controller
Q172EX
Q172EX-S1
Q172EX-S2
GPP-Q7S-WA-(Length)

0.2 ~ 50
(Can be specified by 0.1 m increments.)

GPP-Q7D-WA-(Length)

0.2 ~ 50
(Can be specified by 0.1 m increments.)

PCN-10S20

(4) With Y terminal(5) With loose wires & mark tube
Mitsubishi Q Series-compatible cable (with Misumi Original Connector):Related Image● A harness with the PLC signal name on the mark tube and a Y terminal.Mitsubishi Q Series-compatible cable (with Misumi Original Connector):Related Image● A harness with the PLC signal name on the mark tube.

PLC Model(1) One end cut off(2) Dual-end connectors
Model

Specified Length

Model

Specified Length

Input
Unit
QX81GPP-Q63Y-WA-(Length)

0.2 ~ 50
(Can be specified by 0.1 m increments.)

GPP-Q63T-BB-(Length)

0.2 ~ 10
(Can be specified by 0.1 m increments.)

Output
Unit
QY81PGPP-Q64Y-WA-(Length)GPP-Q64T-BB-(Length)
Motion
Controller
Q172EX Input / Output 1GPP-Q55Y-WA-(Length)

0.2 ~ 50
(Can be specified by 0.1 m increments.)

 
 Input / Output 2GPP-Q56Y-WA-(Length)
Q172EX-S1 Input / Output 1GPP-Q57Y-WA-(Length)
 Input / Output 2GPP-Q58Y-WA-(Length)
Q172EX-S2 Input / Output 1GPP-Q59Y-WA-(Length)
 Input / Output 2GPP-Q62Y-WA-(Length)

More Information

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20 mm+50 mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.

 

Part Number
GPP-Q4D-WA-[0.2-50/0.1]
GPP-Q4S-WA-[0.2-50/0.1]
GPP-Q6D-WM-[0.2-15/0.1]
GPP-Q7D-WA-[0.2-50/0.1]
GPP-Q7S-WA-[0.2-50/0.1]
GPP-Q55R-BB-[0.2-10/0.1]
GPP-Q55T-BB-[0.2-10/0.1]
GPP-Q55T-WA-[0.2-50/0.1]
GPP-Q55Y-BB-[0.2-10/0.1]
GPP-Q55Y-WA-[0.2-50/0.1]
GPP-Q56R-BB-[0.2-10/0.1]
GPP-Q56T-BB-[0.2-10/0.1]
GPP-Q56T-WA-[0.2-50/0.1]
GPP-Q56Y-BB-[0.2-10/0.1]
GPP-Q56Y-WA-[0.2-50/0.1]
GPP-Q57R-BB-[0.2-10/0.1]
GPP-Q57T-BB-[0.2-10/0.1]
GPP-Q57T-WA-[0.2-50/0.1]
GPP-Q57Y-BB-[0.2-10/0.1]
GPP-Q57Y-WA-[0.2-50/0.1]
GPP-Q58R-BB-[0.2-10/0.1]
GPP-Q58T-BB-[0.2-10/0.1]
GPP-Q58T-WA-[0.2-50/0.1]
GPP-Q58Y-BB-[0.2-10/0.1]
GPP-Q58Y-WA-[0.2-50/0.1]
GPP-Q59R-BB-[0.2-10/0.1]
GPP-Q59T-BB-[0.2-10/0.1]
GPP-Q59T-WA-[0.2-50/0.1]
GPP-Q59Y-BB-[0.2-10/0.1]
GPP-Q59Y-WA-[0.2-50/0.1]
GPP-Q62R-BB-[0.2-10/0.1]
GPP-Q62T-BB-[0.2-10/0.1]
GPP-Q62T-WA-[0.2-50/0.1]
GPP-Q62Y-BB-[0.2-10/0.1]
GPP-Q62Y-WA-[0.2-50/0.1]
GPP-Q63R-BB-[0.2-10/0.1]
GPP-Q63T-BB-[0.2-10/0.1]
GPP-Q63T-WA-[0.2-50/0.1]
GPP-Q63Y-BB-[0.2-10/0.1]
GPP-Q63Y-WA-[0.2-50/0.1]
GPP-Q64R-BB-[0.2-10/0.1]
GPP-Q64T-BB-[0.2-10/0.1]
GPP-Q64T-WA-[0.2-50/0.1]
GPP-Q64Y-BB-[0.2-10/0.1]
GPP-Q64Y-WA-[0.2-50/0.1]
Part NumberVolume DiscountDays to Ship RoHSCorresponding Unit Model Supported Models Shape Specification Connector Number Cable Shape Number of Cores
(Core)
CN1 Connector Specification Specified Length
(m)

6 Days

6Input / OutputQX81 / QY81PDouble-endedCommon for Dsub37-CoreRound Model37Dsub0.2 ~ 50

6 Days

6Input / OutputQX81 / QY81PSingle-EndCommon for Dsub37-CoreRound Model37Dsub0.2 ~ 50

6 Days

6Program TransferCPU UnitDouble-ended (Mini DIN)For CPURound Model9Dsub0.2 ~ 15

6 Days or more

6Motion ControllerQ172EX / Q172EX-S1 / Q172EX-S2Double-endedInput 1Round Model20IEEE1284 (MDR)0.2 ~ 50

6 Days or more

6Motion ControllerQ172EX / Q172EX-S1 / Q172EX-S2Single-EndOutput 1Round Model20IEEE1284 (MDR)0.2 ~ 50

Quote

6Motion ControllerQ172EXRound Model Terminal with Mark TubeInput / Output 1Loose Wires20IEEE1284 (MDR)0.2 ~ 10

Quote

6Motion ControllerQ172EXMark Tube OnlyInput / Output 1Loose Wires20IEEE1284 (MDR)0.2 ~ 10

6 Days or more

6Motion ControllerQ172EXMark Tube OnlyInput / Output 1Round Model20IEEE1284 (MDR)0.2 ~ 50

Quote

6Motion ControllerQ172EXWith Y Terminal Mark TubeInput / Output 1Loose Wires20IEEE1284 (MDR)0.2 ~ 10

6 Days or more

6Motion ControllerQ172EXWith Y Terminal Mark TubeInput / Output 1Round Model20IEEE1284 (MDR)0.2 ~ 50

Quote

6Motion ControllerQ172EXRound Model Terminal with Mark TubeInput / Output 2Loose Wires20IEEE1284 (MDR)0.2 ~ 10

Quote

6Motion ControllerQ172EXMark Tube OnlyInput / Output 2Loose Wires20IEEE1284 (MDR)0.2 ~ 10

6 Days or more

6Motion ControllerQ172EXMark Tube OnlyInput / Output 2Round Model20IEEE1284 (MDR)0.2 ~ 50

Quote

6Motion ControllerQ172EXWith Y Terminal Mark TubeInput / Output 2Loose Wires20IEEE1284 (MDR)0.2 ~ 10

6 Days or more

6Motion ControllerQ172EXWith Y Terminal Mark TubeInput / Output 2Round Model20IEEE1284 (MDR)0.2 ~ 50

Quote

6Motion ControllerQ172EX-S1Round Model Terminal with Mark TubeInput / Output 1Loose Wires20IEEE1284 (MDR)0.2 ~ 10

Quote

6Motion ControllerQ172EX-S1Mark Tube OnlyInput / Output 1Loose Wires20IEEE1284 (MDR)0.2 ~ 10

6 Days or more

6Motion ControllerQ172EX-S1Mark Tube OnlyInput / Output 1Round Model20IEEE1284 (MDR)0.2 ~ 50

Quote

6Motion ControllerQ172EX-S1With Y Terminal Mark TubeInput / Output 1Loose Wires20IEEE1284 (MDR)0.2 ~ 10

6 Days or more

6Motion ControllerQ172EX-S1With Y Terminal Mark TubeInput / Output 1Round Model20IEEE1284 (MDR)0.2 ~ 50

Quote

6Motion ControllerQ172EX-S1Round Model Terminal with Mark TubeInput / Output 2Loose Wires20IEEE1284 (MDR)0.2 ~ 10

Quote

6Motion ControllerQ172EX-S1Mark Tube OnlyInput / Output 2Loose Wires20IEEE1284 (MDR)0.2 ~ 10

6 Days or more

6Motion ControllerQ172EX-S1Mark Tube OnlyInput / Output 2Round Model20IEEE1284 (MDR)0.2 ~ 50

Quote

6Motion ControllerQ172EX-S1With Y Terminal Mark TubeInput / Output 2Loose Wires20IEEE1284 (MDR)0.2 ~ 10

6 Days or more

6Motion ControllerQ172EX-S1With Y Terminal Mark TubeInput / Output 2Round Model20IEEE1284 (MDR)0.2 ~ 50

Quote

6Motion ControllerQ172EX-S2Round Model Terminal with Mark TubeInput / Output 1Loose Wires20IEEE1284 (MDR)0.2 ~ 10

Quote

6Motion ControllerQ172EX-S2Mark Tube OnlyInput / Output 1Loose Wires20IEEE1284 (MDR)0.2 ~ 10

6 Days or more

6Motion ControllerQ172EX-S2Mark Tube OnlyInput / Output 1Round Model20IEEE1284 (MDR)0.2 ~ 50

Quote

6Motion ControllerQ172EX-S2With Y Terminal Mark TubeInput / Output 1Loose Wires20IEEE1284 (MDR)0.2 ~ 10

6 Days or more

6Motion ControllerQ172EX-S2With Y Terminal Mark TubeInput / Output 1Round Model20IEEE1284 (MDR)0.2 ~ 50

Quote

6Motion ControllerQ172EX-S2Round Model Terminal with Mark TubeInput / Output 2Loose Wires20IEEE1284 (MDR)0.2 ~ 10

Quote

6Motion ControllerQ172EX-S2Mark Tube OnlyInput / Output 2Loose Wires20IEEE1284 (MDR)0.2 ~ 10

6 Days or more

6Motion ControllerQ172EX-S2Mark Tube OnlyInput / Output 2Round Model20IEEE1284 (MDR)0.2 ~ 50

Quote

6Motion ControllerQ172EX-S2With Y Terminal Mark TubeInput / Output 2Loose Wires20IEEE1284 (MDR)0.2 ~ 10

6 Days or more

6Motion ControllerQ172EX-S2With Y Terminal Mark TubeInput / Output 2Round Model20IEEE1284 (MDR)0.2 ~ 50

6 Days

6InputQX81Round Model Terminal with Mark TubeInput 1Loose Wires37Dsub0.2 ~ 10

6 Days

6InputQX81Mark Tube OnlyInput 1Loose Wires37Dsub0.2 ~ 10

6 Days

6InputQX81Mark Tube OnlyInput 1Round Model37Dsub0.2 ~ 50

6 Days

6InputQX81With Y Terminal Mark TubeInput 1Loose Wires37Dsub0.2 ~ 10

6 Days

6InputQX81With Y Terminal Mark TubeInput 1Round Model37Dsub0.2 ~ 50

Quote

6OutputQY81PRound Model Terminal with Mark TubeOutput 1Loose Wires37Dsub0.2 ~ 10

6 Days

6OutputQY81PMark Tube OnlyOutput 1Loose Wires37Dsub0.2 ~ 10

6 Days

6OutputQY81PMark Tube OnlyOutput 1Round Model37Dsub0.2 ~ 50

6 Days

6OutputQY81PWith Y Terminal Mark TubeOutput 1Loose Wires37Dsub0.2 ~ 10

6 Days

6OutputQY81PWith Y Terminal Mark TubeOutput 1Round Model37Dsub0.2 ~ 50

Loading...

  1. 1

Basic Information

Supported Models Mitsubishi Q Series

Additional Products in this Category

Tech Support