MAOL-SP3SK CCC Compatible Cable 

MAOL-SP3SK CCC Compatible Cable 
  • New Products

300 V CCC compliant fixed power sources

  • CCC
  • For Power Supply
  • Oil-Resistant
  • Strand Wire


● The oil-resistant specification "OIL-Pro-MASTER" cable is one of
Misumi's original MASTER cables.
● This product complies with CCC standards.

* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter below]
* Color and softness may vary slightly due to manufacturer changes.
Electrical Appliance and Material Safety Law certificate has not been obtained.

Specifications

MAOL-SP3SK CCC Compatible Cable :Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model Number Section Area
(mm2)
Number of Cores Total Length
or
Specified Length (m)
MAOL-SP3SK 0.75 2 1
~
100
(Specify 1 m Increment)
3
4
1.0 2
3
4
1.5 2
3
4



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.

More Information

MAOL-SP3SK CCC Compatible Cable :Related Image
MAOL-SP3SK CCC Compatible Cable :Related Image
MAOL-SP3SK CCC Compatible Cable :Related Image

Specifications

Model Number Section Area
(mm2)
Number of Cores AWG
approx. size * 1
Twisted
Structure
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification
Allowable Current
A (30°C) *2
Conductor Resistance
Ω/km (20 °C)
Insulation Properties
MΩ / km ( 70°C)
Maximum Voltage
V/5 minute
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
MAOL-SP3SK 0.75 2 19 Core / Layer Stranding 2 6.5 63.8 13 26.7 0.011 2000 30/0.18 1.2 N/A 0.6 PVC 2.4 0.85 PVC CCC
3 3 6.9 74.1 0.85
4 4 7.5 89.8 0.85
1.0 2 18 2 6.9 72.0 16 20 0.01 40/0.18 1.4 0.6 2.6 0.85
3 3 7.3 86.4 0.85
4 4 8.3 112.0 1
1.5 2 16 2 7.7 95.0 19 13.7 0.01 30/0.25 1.6 0.7 3 0.85
3 3 8.5 120.5 1
4 4 9.5 153.5 1.12



* 1 Resizing is to be used only as a guide. Additionally, because this product has been designed with overseas standards, the sizes shown have been replaced with an estimated section area calculated from the actual conductive structure.
For the comparison table of the AWG size and estimated section area (shown in mm2), refer to >>Click here.
* 2 The value of allowable current is to be used only as a reference value and is not guaranteed.
* 3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other

Current Reduction Factor

Ambient Temperature (°C) 20 30 40 50 60
Current Reduction Factor 1.1 1 0.86 0.71 0.5

Allowable current value indicates the calculated value of 1 cable laid above ground in an ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40°C, double cored:
0.75 mm2 / 6 x 0.86 = 13.76 (A)

MAOL-SP3SK CCC Compatible Cable :Related Image

Wire Core Identification Table

Number of Core Wires Color of Core Lines
2-core 1. Light Blue 2. Brown    
3-core 1. Light Blue 2. Brown 3. Black  
4-core 1. Light Blue 2. Brown 3. Black 4. Yellow / Green
Part Number
MAOL-SP3SK-0.75-2-1
MAOL-SP3SK-0.75-2-2
MAOL-SP3SK-0.75-2-3
MAOL-SP3SK-0.75-2-4
MAOL-SP3SK-0.75-2-5
MAOL-SP3SK-0.75-2-6
MAOL-SP3SK-0.75-2-7
MAOL-SP3SK-0.75-2-8
MAOL-SP3SK-0.75-2-9
MAOL-SP3SK-0.75-2-10
MAOL-SP3SK-0.75-2-11
MAOL-SP3SK-0.75-2-12
MAOL-SP3SK-0.75-2-13
MAOL-SP3SK-0.75-2-14
MAOL-SP3SK-0.75-2-15
MAOL-SP3SK-0.75-2-16
MAOL-SP3SK-0.75-2-17
MAOL-SP3SK-0.75-2-18
MAOL-SP3SK-0.75-2-19
MAOL-SP3SK-0.75-2-20
MAOL-SP3SK-0.75-2-21
MAOL-SP3SK-0.75-2-22
MAOL-SP3SK-0.75-2-23
MAOL-SP3SK-0.75-2-24
MAOL-SP3SK-0.75-2-25
MAOL-SP3SK-0.75-2-26
MAOL-SP3SK-0.75-2-27
MAOL-SP3SK-0.75-2-28
MAOL-SP3SK-0.75-2-29
MAOL-SP3SK-0.75-2-30
MAOL-SP3SK-0.75-2-31
MAOL-SP3SK-0.75-2-32
MAOL-SP3SK-0.75-2-33
MAOL-SP3SK-0.75-2-34
MAOL-SP3SK-0.75-2-35
MAOL-SP3SK-0.75-2-36
MAOL-SP3SK-0.75-2-37
MAOL-SP3SK-0.75-2-38
MAOL-SP3SK-0.75-2-39
MAOL-SP3SK-0.75-2-40
MAOL-SP3SK-0.75-2-41
MAOL-SP3SK-0.75-2-42
MAOL-SP3SK-0.75-2-43
MAOL-SP3SK-0.75-2-44
MAOL-SP3SK-0.75-2-45
MAOL-SP3SK-0.75-2-46
MAOL-SP3SK-0.75-2-47
MAOL-SP3SK-0.75-2-48
MAOL-SP3SK-0.75-2-49
MAOL-SP3SK-0.75-2-50
MAOL-SP3SK-0.75-2-51
MAOL-SP3SK-0.75-2-52
MAOL-SP3SK-0.75-2-53
MAOL-SP3SK-0.75-2-54
MAOL-SP3SK-0.75-2-55
MAOL-SP3SK-0.75-2-56
MAOL-SP3SK-0.75-2-57
MAOL-SP3SK-0.75-2-58
MAOL-SP3SK-0.75-2-59
MAOL-SP3SK-0.75-2-60
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size Number of cores Finished outer diameter
(mm)
Power supply/signal

6 Days or more

610.751926.5For Power Supply

6 Days or more

620.751926.5For Power Supply

6 Days or more

630.751926.5For Power Supply

6 Days or more

640.751926.5For Power Supply

6 Days or more

650.751926.5For Power Supply

6 Days or more

660.751926.5For Power Supply

6 Days or more

670.751926.5For Power Supply

6 Days or more

680.751926.5For Power Supply

6 Days or more

690.751926.5For Power Supply

6 Days or more

6100.751926.5For Power Supply

6 Days or more

6110.751926.5For Power Supply

6 Days or more

6120.751926.5For Power Supply

6 Days or more

6130.751926.5For Power Supply

6 Days or more

6140.751926.5For Power Supply

6 Days or more

6150.751926.5For Power Supply

6 Days or more

6160.751926.5For Power Supply

6 Days or more

6170.751926.5For Power Supply

6 Days or more

6180.751926.5For Power Supply

6 Days or more

6190.751926.5For Power Supply

6 Days or more

6200.751926.5For Power Supply

6 Days or more

6210.751926.5For Power Supply

6 Days or more

6220.751926.5For Power Supply

6 Days or more

6230.751926.5For Power Supply

6 Days or more

6240.751926.5For Power Supply

6 Days or more

6250.751926.5For Power Supply

6 Days or more

6260.751926.5For Power Supply

6 Days or more

6270.751926.5For Power Supply

6 Days or more

6280.751926.5For Power Supply

6 Days or more

6290.751926.5For Power Supply

6 Days or more

6300.751926.5For Power Supply

6 Days or more

6310.751926.5For Power Supply

6 Days or more

6320.751926.5For Power Supply

6 Days or more

6330.751926.5For Power Supply

6 Days or more

6340.751926.5For Power Supply

6 Days or more

6350.751926.5For Power Supply

6 Days or more

6360.751926.5For Power Supply

6 Days or more

6370.751926.5For Power Supply

6 Days or more

6380.751926.5For Power Supply

6 Days or more

6390.751926.5For Power Supply

6 Days or more

6400.751926.5For Power Supply

6 Days or more

6410.751926.5For Power Supply

6 Days or more

6420.751926.5For Power Supply

6 Days or more

6430.751926.5For Power Supply

6 Days or more

6440.751926.5For Power Supply

6 Days or more

6450.751926.5For Power Supply

6 Days or more

6460.751926.5For Power Supply

6 Days or more

6470.751926.5For Power Supply

6 Days or more

6480.751926.5For Power Supply

6 Days or more

6490.751926.5For Power Supply

6 Days or more

6500.751926.5For Power Supply

6 Days or more

6510.751926.5For Power Supply

6 Days or more

6520.751926.5For Power Supply

6 Days or more

6530.751926.5For Power Supply

6 Days or more

6540.751926.5For Power Supply

6 Days or more

6550.751926.5For Power Supply

6 Days or more

6560.751926.5For Power Supply

6 Days or more

6570.751926.5For Power Supply

6 Days or more

6580.751926.5For Power Supply

6 Days or more

6590.751926.5For Power Supply

6 Days or more

6600.751926.5For Power Supply

Loading...

Basic Information

Rated voltage CE300 / 500V Shield N/A Sheath Characteristic Oil Resistant
Representative standards CCC Sheath Color Black Sheath Material PVC
Insulation body materials PVC

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support