Global Harness Series MIL Connector (Japan/China Common Model)

Global Harness Series MIL Connector (Japan/China Common Model)
  • New Products

[Year 12 new product] All-time-low price in same Misumi series. Additional significant discount for 20 pieces or more.

  • Connection between Devices
  • PLC
  • Pressure Welding


● A common model number has been adopted for Japan and China.
● Having stock in each country allows us to offer same-day shipping.
● We support local supply for customers who are expanding into
global business.
● Abundant stock allows handling of midsize lots as well.



· The appearance and specifications are subject to change without notice.
· ZHHIFS is not available in China.
· Please note that different equipment manufacturers sometimes use
differently conceived contact arrangements.


Wiring and Wire Color Page >>Click here.

Specifications

Global Harness Series MIL Connector:Related Image

Connector TypeShape Specification TypeOutline Image DrawingCable SpecificationNumber of CoresTotal Length
(m)
MHJKS
(Female)
Global Harness Series MIL Connector:Related ImageUL20276
AWG28
1 Layers Shield
30 V UL Black
E257581
201
3
34
40


Global Harness Series MIL Connector:Related Image

Connector TypeShape Specification TypeOutline Image Drawing (Unit: mm)Cable SpecificationNumber of CoresTotal Length
(m)
ZHHIFS
Hirose Electric Co., Ltd
SS-B
(Female / Female)
Global Harness Series MIL Connector:Related ImageNA2464
AWG28
Shielded
1 Layers Shield
300 V UL Navy Blue
200.5
1
2
3
34
40
50 *
*Type with a single guide key in the center. The connectors with two guide keys cannot be connected to mounted devices or terminal blocks, so confirm the parts ahead of time.
Specified Length (m)~ 0.91 ~ 2
Tolerance+20mm+50mm
* The tolerance of the specified length is as described above.
Part Number
MHJK-S-20-1
MHJK-S-20-3
MHJK-S-34-1
MHJK-S-34-3
MHJK-S-40-1
MHJK-S-40-3
Part NumberVolume DiscountDays to Ship RoHSNumber of cores Specified Length
(m)

6 Days

6201

6 Days

6203

6 Days

6341

6 Days

6343

6 Days

6401

6 Days

6403

Loading...

  1. 1

Basic Information

Connector type MIL Connector manufacturer Misumi Connector shape Straight
Processing method Crimping Cable shape Round Hood N/A
CN1 Female CN2 End Piece Cable Rated Voltage(V) 30
Shield 1 Layer Cable Standard (UL / CSA) UL Cable Color Black
Twisted pair Included AWG 28

Additional Products in this Category

Tech Support