• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Circuit-Protecting Auxiliary Contact Unit

Circuit-Protecting Auxiliary Contact Unit
  • New Products
  • Volume Discount

Support contact unit for circuit protector.

  • CE-Compliant
  • EN
  • IEC

● Auxiliary contact unit which can be mounted to the CPRM series.
● Contact capacity is 240 VAC / 6A, 24 VDC / 6A.
● This CE Marking compliant product has passed certification testing.
● Interchangeable from 1- to 3-poles.

· Crimp terminal is a bar terminal.
· Recommended model: MTRNA-1.25
· Tightening torque: 0.8 ~ 1 N·m.

Part Number

Configured Part Number is shown.

CPAX

Specifications

Circuit-Protecting, Auxiliary Contact Unit:Related Image

ModelContact
CPAX1NO and 1NC

More Information

Circuit-Protecting, Auxiliary Contact Unit:Related Image

Circuit-Protecting, Auxiliary Contact Unit:Related Image

Specifications
Operating Voltage (V)Rated Current (A)
AC2406
4153
DC246
482
1301
Part Number
CPAX
Part NumberVolume DiscountDays to Ship RoHS
Available

6 Days or more

10

Loading...

  1. 1

Basic Information

Warning output presence Yes Representative standards CE Dimension height(mm) 89
Dimension width(mm) 9 Dimension depth(mm) 67 Connection Method DIN

Please check the type/dimensions/specifications of the part CPAX in the Circuit-Protecting Auxiliary Contact Unit series.

Additional Products in this Category

Tech Support