Glass Tube Fuse (Single Use, 10-pieces/pack)【10 Pieces Per Package】

Glass Tube Fuse (Single Use, 10-pieces/pack)
  • Volume Discount

One-time use 10 pieces/pack products ideal for conservation • maintenance. Wide range line up of rated current range from 0.3 A to 15 A.

  • KC

● Small-volume pack ideal for maintenance. (10 / Pack)
● PSE standard compliant products.

· According to the PSE provisions, sufficient performance is not obtainable from DC circuits (DC).
· Fuse holder should be selected according to the size of the glass tube fuse.
· Steady derating, Joule integral value depends on the manufacturer.
· Service life: approx. 5 years (guideline)

Specifications

Glass Tube Fuse (Single Use):Related Image

1 Pack Unit 10 Pieces/Pack
Model NumberRated
Current
(A)
Rated
Voltage(AC)
Fuse SizeBreaking
Rating
(A)
Joule
Integral Value
(A2 / S)
Sales Quantity
GFU-6.35-0.3A-10P0.3250VØ6.35
x
31.8 mm
1000.024 10 Pieces/Pack
GFU-6.35-0.5A-10P0.50.147
GFU-6.35-1A-10P11.50
GFU-6.35-2A-10P26.93
GFU-6.35-3A-10P322.27
GFU-6.35-5A-10P580.38
GFU-6.35-7A-10P7164.1
GFU-6.35-10A-10P10406.7
GFU-6.35-15A-10P151083
GFU-5.2-0.3A-10P0.3250VØ5.2
x
20 mm
1000.02210 Pieces/Pack
GFU-5.2-0.5A-10P0.50.122
GFU-5.2-1A-10P10.911
GFU-5.2-2A-10P25.465
GFU-5.2-3A-10P312.62
GFU-5.2-5A-10P551.18
GFU-5.2-7A-10P796.28
GFU-5.2-10A-10P10244.9

More Information

Glass Tube Fuse (Single Use):Related Image

Glass Tube Fuse (Single Use):Related Image

Glass Tube Fuse (Single Use):Related Image

Specifications
Electrical PropertiesEAMS Act Category B
Energization130%60 min or more
Fusing160%Within 60 min
200%Within 2 min
Steady Derating0.8
Part Number
GFU-5.2-0.3A-10P
GFU-5.2-0.5A-10P
GFU-5.2-1A-10P
GFU-5.2-2A-10P
GFU-5.2-3A-10P
GFU-5.2-5A-10P
GFU-5.2-7A-10P
GFU-5.2-10A-10P
GFU-6.35-0.3A-10P
GFU-6.35-0.5A-10P
GFU-6.35-1A-10P
GFU-6.35-2A-10P
GFU-6.35-3A-10P
GFU-6.35-5A-10P
GFU-6.35-7A-10P
GFU-6.35-10A-10P
GFU-6.35-15A-10P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Rated current
(A)
Fuse size

10 Pieces Per Package

Available

6 Days or more

0.3Ø 5.2 x 20 mm

10 Pieces Per Package

Available

6 Days or more

0.5Ø 5.2 x 20 mm

10 Pieces Per Package

Available

6 Days or more

1Ø 5.2 x 20 mm

10 Pieces Per Package

Available

6 Days or more

2Ø 5.2 x 20 mm

10 Pieces Per Package

Available

6 Days or more

3Ø 5.2 x 20 mm

10 Pieces Per Package

Available

6 Days or more

5Ø 5.2 x 20 mm

10 Pieces Per Package

Available

6 Days or more

7Ø 5.2 x 20 mm

10 Pieces Per Package

Available

6 Days or more

10Ø 5.2 x 20 mm

10 Pieces Per Package

Available

6 Days or more

0.3Ø 6.35 x 31.8 mm

10 Pieces Per Package

Available

6 Days or more

0.5Ø 6.35 x 31.8 mm

10 Pieces Per Package

Available

6 Days or more

1Ø 6.35 x 31.8 mm

10 Pieces Per Package

Available

6 Days or more

2Ø 6.35 x 31.8 mm

10 Pieces Per Package

Available

6 Days or more

3Ø 6.35 x 31.8 mm

10 Pieces Per Package

Available

6 Days or more

5Ø 6.35 x 31.8 mm

10 Pieces Per Package

Available

6 Days or more

7Ø 6.35 x 31.8 mm

10 Pieces Per Package

Available

6 Days or more

10Ø 6.35 x 31.8 mm

10 Pieces Per Package

Available

6 Days or more

15Ø 6.35 x 31.8 mm

Loading...

  1. 1

Basic Information

Type Tubular Rated voltage(V) 250 Breaking capacity(kA) 0.1
Fusing property B Model Lead wire N/A Representative standards PSE
Number of Packs(Pcs.) 10

Additional Products in this Category

Tech Support