Tape Switch (Edge Switch)

Tape Switch (Edge Switch)
  • Volume Discount

Japan-made, tape switch with wide operational range.
In addition to products with a fixed, preset-length in stock, custom-length products are also available as non-inventory product.


● Wider operational area is advantageous in comparison to push button switches.
● 2-wire model is designed to be used for a single switch.
● 4-wire models MTH040R* and MEDB10 are to be used in conjunction with the controller on the previous page. Capable of detection of wire disconnections as well as multiple wire connections.
● Mount with direct adhesion or use dedicated aluminum channels.

Specifications

Tape Switch (Edge Switch):Related Image

■ Standard-Sized Items (Stocked Items)
Basic Model NumberWire TypeBody Length
mm
Operation LoadHeight mmBody width
mm
Channels (same length as body)BodyProtruding portion
for channel dual use
N/AAttached
MT-S023MT-S023C2500
750
1000
2.3N40 * Note14.3
MT-H040RMT-H040RC44N6.52.5
MT-B060MT-B060C26N4.751.9519
-ME-DB10410N251730
* Note: Since the height of the channel's external frame is higher than the switch's central protrusion, depending on the object, detection may not be available.

■ Free Designated Length Items (Non-Stocked Items)
Basic Model NumberWire TypeBody Length
mm
Specifications
Channels (same length as body)
N/AAttached
MT-S023FMT-S023CF * Note2100
~
3,000

Can be designated per 1 mm
Same as
the above
standard sized items
MT-H040RFMT-H040RCF4
MT-B060FMT-B060CF2
-ME-DB10F4
* Note: Since the height of the channel's external frame is higher than the switch's central protrusion, depending on the object, detection may not be available.

More Information

Tape Switch (Edge Switch):Related Image

Tape Switch (Edge Switch):Related Image

Tape Switch (Edge Switch):Related Image

Detailed Specifications 
Selection Guide
  Power Required for Activation
  Light (weak) <--> Heavy (strong)
Desirable FunctionsPush to
turn ON
MTS023-MTB060-
Step on to
turn ON
---
Push to
turn OFF * Note
-MTH040R-MEDB10
(With Cushion)
* Note The structure as a single switch is a-contact. When used in conjunction with the controller on the previous page.

Model NumberContact Life
24 VDC, 0.3 A
Resistance Load
Rating
(Resistance Load)
Insulation Resistance
250 VDC
Inter-electrode
Working
Temperature
Range
Storage
Temperature
Range
Storage
Humidity
Range
Winding DiameterWithstand LoadReed Cable VFF (Vinyl flat type)Switch Total Length
Tolerance
Mass
g/m
Colormm2Length
mm
MT-S0233 Million Times5 24
VAC / VDC
0.01 to 0.3A
100 MΩ
or more
0 ~
+50°C
0 ~
+60°C
55% RH or less
(Terminal before processing)
90% RH or less
(Terminal after processing)
Radius 150 mm or more
(Protruding side cannot be inside)
2kN/cm2
1 minute
Blue0.55001,000 mm or less
+0 -5 mm
More than 1,000 mm
+0 -0.5%
68
MT-H040RRed, green / Black, white83
MT-B060Yellow97
ME-DB10-Red, green / Black, white600
Part Number
ME-DB10-4-750
MT-B060-2-1000
MT-H040R-4-1000
MT-H040RC-4-1000
MT-H040RC-4-500
MT-H040RC-4-750
MT-S023-2-750
Part NumberVolume DiscountDays to Ship Type Specifications Body Length
(mm)
Operation Load
(N)
Body Height
(mm)
Protruding Portion for Dual-Channel Use
(mm)
Remark
Available

6 Days or more

With Channel4-wire750102517-
Available

6 Days or more

Without Channel2-wire100064.751.95-
Available

6 Days or more

Without Channel4-wire100046.52.5-
Available

6 Days or more

With Channel4-wire100046.52.5-
Available

6 Days or more

With Channel4-wire50046.52.5-
Available

6 Days or more

With Channel4-wire75046.52.5-
Available

6 Days or more

Without Channel2-wire7502.340Since the external channel frame is higher than the switch's central protrusion, it cannot be detected by the object.

Loading...

  1. 1

Basic Information

Use application Other Switches Rated Voltage(V) AC / DC 5 ~ 24

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m