Rotary Switch (Value Product)

Rotary Switch (Value Product)
  • Volume Discount

Panel-mounting type rotary switch. RoHs compliant.


● Multiple switchable circuits
● Knob (slotted set screw mount) is mounted.
● Non-shorting model

Specifications

Rotary Switch (Value Product):Related Image

Model Number Circuit Terminal
MRS-1-12 1-circuit 12 Contact Solder
MRS-2-6 2-circuit 6 Contact
MRS-3-4 3-circuit 4 Contact
MRS-4-3 4-circuit 3 Contact

More Information

Rotary Switch (Value Product):Related Image

Rotary Switch (Value Product):Related Image

Detailed Specifications

Rated Working Voltage Working Current Working
Temperature Range
Contact Resistance Insulation Resistance Peak Voltage
1 minute
Electrical
Durability
Mass
g (Approx.)
125 VAC 300mA -10 ~
+60°C
Max
25 MΩ
100
500V 10,000 times Body: 9
Knob: 7


Rotary Switch (Value Product):Related Image

Part Number
MRS-1-12
MRS-2-6
MRS-3-4
MRS-4-3
Part NumberVolume DiscountDays to Ship Number of Circuits
Available

6 Days or more

1-circuit 12 Contact
Available

6 Days or more

2-circuit 6 Contact
Available

6 Days or more

3-circuit 4 Contact
Available

6 Days or more

4-circuit 3 Contact

Loading...

  1. 1

Basic Information

Type Others Shape Round Model Mounting hole Ø 9.80
Terminal shape Solder terminal Rated Voltage(V) AC 125 Body Length(mm) 38.5

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m