Material-Grade Cable (Flat Cable)

Material-Grade Cable (Flat Cable)

Inexpensiveness is achieved by using original materials

  • Connection in Boards
  • PLC
  • Pressure Welding


● Cable using MIL socket connectors (C-83503 compliant) that has been widely used for programmable controllers and I/O terminals.


· Connector varieties are the core numbers shown below.
· 50-core and 60-core are the model with a single central guide key. Please note that models with one each at left and right (total of 2) are not available.
· The male connectors are gray.


Component Page >>Click here  

Specified Length (m) – 0.9 1 – 4 4.1 – 50
Tolerance +20 mm +50 mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

Specifications

Material-Grade Cable (Flat Cable):Related Image

Connector
Type
Shape Specification
Type
Outline Image Drawing Cable Type Number of Cores Specified Length
(m)
MILFT
Pressure Welding Type Connector

Misumi Original
S
(Female)
Material-Grade Cable (Flat Cable):Related Image Material-Grade Cable (Flat Cable):Related Image

Material-Grade Cable (Flat Cable):Related Image

Material-Grade Cable (Flat Cable):Related Image
10 0.2

~

30


Can be specified by
0.1m increments
20
26
34
40
50
60
SS
(Female / Female)
Material-Grade Cable (Flat Cable):Related Image 10
20
26
34
40
50
60
PS
(Male for Relay / Female )
Material-Grade Cable (Flat Cable):Related Image 10
20
26
34
40
50
60

  
Material-Grade Cable (Flat Cable):Related Image

Connector
Type
Shape Specification
Type
Outline Image Drawing Cable Type Number of Cores Specified Length
(m)
MILFT
Pressure Welding Type Connector

Misumi Original
P
(Male for Relay)
Material-Grade Cable (Flat Cable):Related Image Material-Grade Cable (Flat Cable):Related Image
Material-Grade Cable (Flat Cable):Related Image
Material-Grade Cable (Flat Cable):Related Image
10 0.2

~

30


Can be specified by
0.1m increments
20
26
34
40
50
60
PP
(Male / Male for Relay)
Material-Grade Cable (Flat Cable):Related Image 10
20
26
34
40
50
60

More Information



Material-Grade Cable (Flat Cable):Related Image

Material-Grade Cable (Flat Cable):Related Image

Part Number
MILFT-P-A-10-[0.1-30/0.1]
MILFT-P-A-20-[0.1-30/0.1]
MILFT-P-A-26-[0.1-30/0.1]
MILFT-P-A-34-[0.1-30/0.1]
MILFT-P-A-40-[0.1-30/0.1]
MILFT-P-A-50-[0.1-30/0.1]
MILFT-P-A-60-[0.1-30/0.1]
MILFT-P-B-10-[0.1-30/0.1]
MILFT-P-B-20-[0.1-30/0.1]
MILFT-P-B-26-[0.1-30/0.1]
MILFT-P-B-34-[0.1-30/0.1]
MILFT-P-B-40-[0.1-30/0.1]
MILFT-P-B-50-[0.1-30/0.1]
MILFT-P-B-60-[0.1-30/0.1]
MILFT-P-C-10-[0.1-30/0.1]
MILFT-P-C-20-[0.1-30/0.1]
MILFT-P-C-26-[0.1-30/0.1]
MILFT-P-C-34-[0.1-30/0.1]
MILFT-P-C-40-[0.1-30/0.1]
MILFT-P-C-50-[0.1-30/0.1]
MILFT-P-C-60-[0.1-30/0.1]
MILFT-PP-A-10-[0.1-30/0.1]
MILFT-PP-A-20-[0.1-30/0.1]
MILFT-PP-A-26-[0.1-30/0.1]
MILFT-PP-A-34-[0.1-30/0.1]
MILFT-PP-A-40-[0.1-30/0.1]
MILFT-PP-A-50-[0.1-30/0.1]
MILFT-PP-A-60-[0.1-30/0.1]
MILFT-PP-B-10-[0.1-30/0.1]
MILFT-PP-B-20-[0.1-30/0.1]
MILFT-PP-B-26-[0.1-30/0.1]
MILFT-PP-B-34-[0.1-30/0.1]
MILFT-PP-B-40-[0.1-30/0.1]
MILFT-PP-B-50-[0.1-30/0.1]
MILFT-PP-B-60-[0.1-30/0.1]
MILFT-PP-C-10-[0.1-30/0.1]
MILFT-PP-C-20-[0.1-30/0.1]
MILFT-PP-C-26-[0.1-30/0.1]
MILFT-PP-C-34-[0.1-30/0.1]
MILFT-PP-C-40-[0.1-30/0.1]
MILFT-PP-C-50-[0.1-30/0.1]
MILFT-PP-C-60-[0.1-30/0.1]
MILFT-PS-A-10-[0.1-30/0.1]
MILFT-PS-A-20-[0.1-30/0.1]
MILFT-PS-A-26-[0.1-30/0.1]
MILFT-PS-A-34-[0.1-30/0.1]
MILFT-PS-A-40-[0.1-30/0.1]
MILFT-PS-A-50-[0.1-30/0.1]
MILFT-PS-A-60-[0.1-30/0.1]
MILFT-PS-B-10-[0.1-30/0.1]
MILFT-PS-B-20-[0.1-30/0.1]
MILFT-PS-B-26-[0.1-30/0.1]
MILFT-PS-B-34-[0.1-30/0.1]
MILFT-PS-B-40-[0.1-30/0.1]
MILFT-PS-B-50-[0.1-30/0.1]
MILFT-PS-B-60-[0.1-30/0.1]
MILFT-PS-C-10-[0.1-30/0.1]
MILFT-PS-C-20-[0.1-30/0.1]
MILFT-PS-C-26-[0.1-30/0.1]
MILFT-PS-C-34-[0.1-30/0.1]
Part NumberVolume DiscountDays to Ship RoHSCN1 CN2 Number of cores Cable Standard (UL / CSA) Cable Color Cable Type Cable Shape Specified Length
(m)

6 Days or more

6MaleEnd Piece10-StandardABridge0.1 ~ 30

6 Days or more

6MaleEnd Piece20-StandardABridge0.1 ~ 30

6 Days or more

6MaleEnd Piece26-StandardABridge0.1 ~ 30

6 Days or more

6MaleEnd Piece34-StandardABridge0.1 ~ 30

6 Days or more

6MaleEnd Piece40-StandardABridge0.1 ~ 30

6 Days or more

6MaleEnd Piece50-StandardABridge0.1 ~ 30

6 Days or more

6MaleEnd Piece60-StandardABridge0.1 ~ 30

6 Days or more

6MaleEnd Piece10ULStandardBIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleEnd Piece20ULStandardBIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleEnd Piece26ULStandardBIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleEnd Piece34ULStandardBIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleEnd Piece40ULStandardBIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleEnd Piece50ULStandardBIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleEnd Piece60ULStandardBIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleEnd Piece10ULRainbowCIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleEnd Piece20ULRainbowCIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleEnd Piece26ULRainbowCIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleEnd Piece34ULRainbowCIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleEnd Piece40ULRainbowCIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleEnd Piece50ULRainbowCIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleEnd Piece60ULRainbowCIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleMale10-StandardABridge0.1 ~ 30

6 Days or more

6MaleMale20-StandardABridge0.1 ~ 30

6 Days or more

6MaleMale26-StandardABridge0.1 ~ 30

6 Days or more

6MaleMale34-StandardABridge0.1 ~ 30

6 Days or more

6MaleMale40-StandardABridge0.1 ~ 30

6 Days or more

6MaleMale50-StandardABridge0.1 ~ 30

6 Days or more

6MaleMale60-StandardABridge0.1 ~ 30

6 Days or more

6MaleMale10ULStandardBIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleMale20ULStandardBIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleMale26ULStandardBIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleMale34ULStandardBIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleMale40ULStandardBIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleMale50ULStandardBIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleMale60ULStandardBIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleMale10ULRainbowCIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleMale20ULRainbowCIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleMale26ULRainbowCIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleMale34ULRainbowCIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleMale40ULRainbowCIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleMale50ULRainbowCIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleMale60ULRainbowCIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleFemale10-StandardABridge0.1 ~ 30

6 Days or more

6MaleFemale20-StandardABridge0.1 ~ 30

6 Days or more

6MaleFemale26-StandardABridge0.1 ~ 30

6 Days or more

6MaleFemale34-StandardABridge0.1 ~ 30

6 Days or more

6MaleFemale40-StandardABridge0.1 ~ 30

6 Days or more

6MaleFemale50-StandardABridge0.1 ~ 30

6 Days or more

6MaleFemale60-StandardABridge0.1 ~ 30

6 Days or more

6MaleFemale10ULStandardBIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleFemale20ULStandardBIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleFemale26ULStandardBIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleFemale34ULStandardBIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleFemale40ULStandardBIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleFemale50ULStandardBIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleFemale60ULStandardBIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleFemale10ULRainbowCIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleFemale20ULRainbowCIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleFemale26ULRainbowCIntermittent Bonded0.1 ~ 30

6 Days or more

6MaleFemale34ULRainbowCIntermittent Bonded0.1 ~ 30

Loading...

Basic Information

Connector type MIL Connector manufacturer Misumi Connector shape Straight
Processing method Pressure Welding Cable shape Flat Hood N/A
Cable Rated Voltage(V) 300 AWG 28

Additional Products in this Category

Tech Support