Centronics Connector Bracket

Centronics Connector Bracket

2 models: flat plate and L-shaped which is convenient for mounting

Centronics Connector Bracket:Related Image

 

 

Part Number

Configured Part Number is shown.

Specifications

■ Flat Plate Type / Plate Thickness 1.2 mm
Type
BKT-57-14
BKT-57-24
BKT-57-36
BKT-57-50

■ L-Shaped Type / Plate Thickness 1.6 mm
Type
BKTL-57-14
BKTL-57-24
BKTL-57-36
BKTL-57-50

Centronics Connector Bracket:Related Image


The panel cut is mounted from the front panel.

Item NumberNo.ABCDEF
(BKT-57 Only)
* Number of Applicable Centro Connector CoresCompatible Connector
BKT-57
BKTL-57
1223.914.736.065255514-CoreRC-40140
2434.746.8756524-CoreRC-40240
3647.759.7908036-CoreRC-40360
5062.874.91059550-CoreRC-40500


■ L-Shaped Type / Plate Thickness 1.6 mm
Type
BKTL-57F-24
BKTL-57F-36

Centronics Connector Bracket:Related Image

The panel cut is mounted from the front panel.

Item NumberNo.ABCDE* Number of Applicable Centro Connector CoresCompatible Connector
BKTL-57F2438.715.546.8752524-Core57FE-40240-20S
3653.959.79036-Core57FE-40360-20S
Part Number
BKT-57-14
BKT-57-24
BKT-57-36
BKT-57-50
BKTL-57-14
BKTL-57-24
BKTL-57-36
BKTL-57-50
BKTL-57F-24
BKTL-57F-36
Part NumberVolume DiscountDays to Ship RoHSCharacteristics Body Board Thickness
(mm)
Length
(mm)
Dimensions Thickness / Depth
(mm)
Compatible Box

6 Days

6Plane Board Model1.2651.2With Solder Spring Lock Centronics Connector for 14-Cores

6 Days

6Plane Board Model1.2751.2With Solder Spring Lock Centronics Connector for 24-Cores

6 Days

6Plane Board Model1.2901.2With Solder Spring Lock Centronics Connector for 36-Cores

6 Days

6Plane Board Model1.21051.2With Solder Spring Lock Centronics Connector for 50-Cores

6 Days

6L-Shaped Model1.66530With Solder Spring Lock Centronics Connector for 14-Cores

6 Days

6L-Shaped Model1.6751.6With Solder Spring Lock Centronics Connector for 24-Cores

6 Days

6L-Shaped Model1.6901.6With Solder Spring Lock Centronics Connector for 36-Cores

6 Days

6L-Shaped Model1.61051.6With Solder Spring Lock Centronics Connector for 50-Cores

6 Days

6L-Shaped Model1.6751.6EMI Protection Weld Centronics Connector for 24-Core

6 Days

6L-Shaped Model1.6901.6EMI Protection Weld Centronics Connector for 36-Core

Loading...

  1. 1

Basic Information

Material Iron Height(mm) 25 Paint Surface Processing Trivalent Chromate Plating

Additional Products in this Category

Tech Support