• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Non-illuminated Push-button Switch Mounting Hole φ16 (Value Product)

Non-illuminated Push-button Switch Mounting Hole φ16 (Value Product)
  • Volume Discount

Economically priced Non-illuminating, push-button switch

  • c-UL
  • CE-Compliant
  • VDE
  • CCC


● A misoperation prevention cover is added as an optional item for an extra charge.
● For the International Standard number, see >>Click here.

Specifications

Non-illuminated Push-button Switch Mounting Hole φ16 (Value Product):Related Image

Optional Items at Extra Charge Symbol Standard Unit Price
Misoperation Prevention Cover * Note CV  

* Note Misoperation Prevention Cover cannot be used for the mushroom type.

Model Number Shape Operation Part Operation Function Configuration Structure Short Body Protective
Structure
Acquired Standards Terminal
Basic Model Number Color cUL VDE CE CCC
MPB1SRFM16 R G
Red Green
B Y
Black Yellow
Rectangular Flat Type 18 x 24 Momentary 1c Integrated IP65 Solder
MPB1SSFM16 Conformal Flat Type □18
MPB1SCPM16 Round Protruding Ø18
MPB1SMM16 R G Y
Red Green Yellow
Mushroom Ø24
MPB1SMA16 R G
Red Green
Alternate

More Information

Non-illuminated Push-button Switch Mounting Hole φ16 (Value Product):Related Image
Non-illuminated Push-button Switch Mounting Hole φ16 (Value Product):Related Image
Non-illuminated Push-button Switch Mounting Hole φ16 (Value Product):Related Image

Detailed Specifications

Switch Circuit Ratings Working
Temperature
Range
Insulation
Resistance
Peak Voltage Durability (10,000 times or more) Mass
g (Approx.)
Rated
Insulation
Voltage
(Ui)
Rated
Conducting
Current
(lth)
Rated
Working
Voltage
(Ue)
Rated Working Current Mechanical Electrical
AC DC
P.F=0.7 P.F=1 Between Same-Pole
Terminals
Between Different-Pole
Terminals
Momentary Alternate
250V 5A 24V - - 1A -25
~
+55°C
100

or more
1000 2000 100 50 5 6 ~ 7
125V 3A 5A 0.2A
250V 2A 3A 0.1A
Part Number
MPB1SCPM16-B
MPB1SCPM16-B-CV
MPB1SCPM16-G
MPB1SCPM16-G-CV
MPB1SCPM16-R
MPB1SCPM16-R-CV
MPB1SCPM16-Y
MPB1SCPM16-Y-CV
MPB1SMA16-G
MPB1SMA16-R
MPB1SMM16-G
MPB1SMM16-R
MPB1SMM16-Y
MPB1SRFM16-B
MPB1SRFM16-B-CV
MPB1SRFM16-G
MPB1SRFM16-G-CV
MPB1SRFM16-R
MPB1SRFM16-R-CV
MPB1SRFM16-Y
MPB1SRFM16-Y-CV
MPB1SSFM16-B
MPB1SSFM16-B-CV
MPB1SSFM16-G
MPB1SSFM16-G-CV
MPB1SSFM16-R
MPB1SSFM16-R-CV
MPB1SSFM16-Y
MPB1SSFM16-Y-CV
Part NumberVolume DiscountDays to Ship Shape Push button operation Button color Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Cover (Availability)
Available

6 Days or more

[Circular] Round ProtrudingMomentaryBlack181840N/A
Available

6 Days or more

[Circular] Round ProtrudingMomentaryBlack181840Yes
Available

6 Days or more

[Circular] Round ProtrudingMomentaryGreen181840N/A
Available

6 Days or more

[Circular] Round ProtrudingMomentaryGreen181840Yes
Available

6 Days or more

[Circular] Round ProtrudingMomentaryRed181840N/A
Available

6 Days or more

[Circular] Round ProtrudingMomentaryRed181840Yes
Available

6 Days or more

[Circular] Round ProtrudingMomentaryYellow181840N/A
Available

6 Days or more

[Circular] Round ProtrudingMomentaryYellow181840Yes
Available

6 Days or more

MushroomAlternateGreen242446N/A
Available

6 Days or more

MushroomAlternateRed242446N/A
Available

6 Days or more

MushroomMomentaryGreen242446N/A
Available

6 Days or more

MushroomMomentaryRed242446N/A
Available

6 Days or more

MushroomMomentaryYellow242446N/A
Available

6 Days or more

[Elongated] Rectangular Flat ModelMomentaryBlack182440N/A
Available

6 Days or more

[Elongated] Rectangular Flat ModelMomentaryBlack182440Yes
Available

6 Days or more

[Elongated] Rectangular Flat ModelMomentaryGreen182440N/A
Available

6 Days or more

[Elongated] Rectangular Flat ModelMomentaryGreen182440Yes
Available

6 Days or more

[Elongated] Rectangular Flat ModelMomentaryRed182440N/A
Available

6 Days or more

[Elongated] Rectangular Flat ModelMomentaryRed182440Yes
Available

6 Days or more

[Elongated] Rectangular Flat ModelMomentaryYellow182440N/A
Available

6 Days or more

[Elongated] Rectangular Flat ModelMomentaryYellow182440Yes
Available

6 Days or more

[Corner] Conformal Flat ModelMomentaryBlack181840N/A
Available

6 Days or more

[Corner] Conformal Flat ModelMomentaryBlack181840Yes
Available

6 Days or more

[Corner] Conformal Flat ModelMomentaryGreen181840N/A
Available

6 Days or more

[Corner] Conformal Flat ModelMomentaryGreen181840Yes
Available

6 Days or more

[Corner] Conformal Flat ModelMomentaryRed181840N/A
Available

6 Days or more

[Corner] Conformal Flat ModelMomentaryRed181840Yes
Available

6 Days or more

[Corner] Conformal Flat ModelMomentaryYellow181840N/A
Available

6 Days or more

[Corner] Conformal Flat ModelMomentaryYellow181840Yes

Loading...

  1. 1

Basic Information

Type Non-illumination Push Button Card included N/A Terminal shape Solder Cum Tab
Mounting hole φ16 Contact configuration 1c Protection function (environmentally resistant) IP65
Representative standards CE / CUL / CCC Current Capacity at 24 VDC(A) 1 Current Capacity at 125 VAC (P.F = 0.7)(A) 3
Other Standards (VDE)

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m