• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Various Coaxial Cables

Various Coaxial Cables
  • Volume Discount

Inexpensive Coaxial Cable


· Be careful not to confuse specified length and quantity when ordering.
· It cannot be used for purposes other than for video and audio signals.

Specifications

Various Coaxial Cables:Related Image

Model Number Total Length
(m)
Sample
Provided
VA3D-2V 10
·
20
·
50
·
100
VA5D-2V
VARG-58AU
VA3C-2V
VA5C-2V
VAS-5C-FB



·Be careful not to confuse specified length and quantity when ordering.
· Order using the order model number in the price list.

More Information

Operating Temperature Range -20 ~ 60 °C
Bending Radius Finished Outer Diameter x 4 (Fixed Part Only)



Specifications

Features Model Number Total Length
(m)
Characteristic Impedance
Ω (10 MHz)
Conductor Dielectric Outer Conductor 1 Outer Conductor 2 Sheath Electrical Properties Specification Approximate
Mass
kg / km
Material Structure
Pc / mm
Material Outer Diameter
Approx. mm
Material Outer Diameter
Approx. mm
Material Outer Diameter
Approx. mm
Material Color Outer Diameter
Approx. mm
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ km
(20 °C)
Maximum Voltage
V / Min
Wavelength
Reduction Index
Approx. %
Capacitance
Nf/km
General-purpose VA3D-2V 10
·
20
·
50
·
100
50 AC 7/0.32 PE 3 AC 3.7 - - PVC Gray 5.3 33.3 1000 1000 66 100 3D-2V 44
VA5D-2V AC 1/1.4 PE 4.8 AC 5.5 - - PVC Gray 7.3 11.7 1000 1000 66 100 5D-2V 81
RG Type VARG-58AU TAC 19/0.18 PE 2.9 TAC 3.6 - - PVC Black 5 40.7 1000 1000 67 102 RG-58AU 40
General-purpose VA3C-2V 75 AC 1/0.5 PE 3.1 ACC 3.8 - - PVC Black 5.2 91.4 1000 1000 66 67 3C-2V 38
VA5C-2V AC 1/0.8 PE 4.8 AC 5.4 - - PVC Black 7.2 35.9 1000 1000 66 67 5C-2V 66
For Satellite Broadcasting VAS-5C-FB AC 1/1.05 PEF 4.85 Aluminum 5.1 TAC 5.8 PVC Gray 7.6 21.1 1000 1000 79 56 S-5C-FB 63

AC: Annealed Copper Wire ACC: Copper Clad Aluminum Alloy Wire PE: Polyethylene PVC: Vinyl Chloride
Aluminum: Aluminum tape PEF: Polyethylene Foam TAC: Tin Plated Annealed Copper Wire  
 
Various Coaxial Cables:Related Image

Standard Attenuation

Model Number Specification Standard Attenuation (Unit: dB / km)
10MHz 2150MHz
VA3D-2V 3D-2V 47 -
VA5D-2V 5D-2V 27 -
VARG-58AU RG-58AU 48 -
VA3C-2V 3C-2V 42 -
VA5C-2V 5C-2V 27 -
VAS-5C-FB S-5C-FB - 408


* The values above are reference values, not guaranteed values.

Part Number
VA3C-2V-10
VA3C-2V-20
VA3C-2V-50
VA3C-2V-100
VA3D-2V-10
VA3D-2V-20
VA3D-2V-50
VA3D-2V-100
VA5C-2V-10
VA5C-2V-20
VA5C-2V-50
VA5C-2V-100
VA5D-2V-10
VA5D-2V-20
VA5D-2V-50
VA5D-2V-100
VARG-58AU-10
VARG-58AU-20
VARG-58AU-50
VARG-58AU-100
VAS-5C-FB-10
VAS-5C-FB-20
VAS-5C-FB-50
VAS-5C-FB-100
Part NumberVolume DiscountDays to Ship Total length
(m)
Number of cores
(Core)
Finished outer diameter
(mm)
Shield Sheath (outer coating) color
Available

7 Days or more

1015.2YesBlack
Available

7 Days or more

2015.2YesBlack
Available

7 Days or more

5015.2YesBlack
Available

7 Days or more

10015.2YesBlack
Available

7 Days or more

1015.3YesGray
Available

7 Days or more

2015.3YesGray
Available

7 Days or more

5015.3YesGray
Available

7 Days or more

10015.3YesGray
Available

7 Days or more

1017.2YesBlack
Available

7 Days or more

2017.2YesBlack
Available

7 Days or more

5017.2YesBlack
Available

7 Days or more

10017.2YesBlack
Available

7 Days or more

1017.3YesGray
Available

7 Days or more

2017.3YesGray
Available

7 Days or more

5017.3YesGray
Available

7 Days or more

10017.3YesGray
Available

Quote

1015YesBlack
Available

Quote

2015YesBlack
Available

Quote

5015YesBlack
Available

Quote

10015YesBlack
Available

7 Days or more

1017.6YesGray
Available

7 Days or more

2017.6YesGray
Available

7 Days or more

5017.6YesGray
Available

7 Days or more

10017.6YesGray

Loading...

  1. 1

Basic Information

Sheath (outer coating) material PVC Insulation body materials Polyethylene

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m