• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

EM-IE PSE-Compatible, Non-Halogen Tubes (Part Numbers)

EM-IE PSE-Compatible, Non-Halogen Tubes
  • Volume Discount

Value-Series 600 V Economical, Single-core Wire

  • PSE Law
  • For Power Supply
  • Halogen-Free
  • Strand Wire
  • 600 V

● It is suitable for fixed wiring of electrical equipment and control panels 600V or less.
● Flame-resistant polyethylene is used for the insulator.
● Vinyl chloride is not used at all, so it does not include lead or halogen, which impact the environment at the time of final disposal.
● This is the IV non-halogen model.
● Allowable current is greater than the conventional IV.


· Color and softness may vary slightly due to manufacturer changes.

Specifications

EM-IE PSE-Supported, Non-Halogen Tubes:Related Image

Model NumberSection Area
(mm2)
Color
VAEM-IE1.25 * (AWG16)R (Red)
BK (Black)
BE (Blue)
W (White)
GN (Green)
Y (Yellow)
2.0 * (AWG14)
3.5 * (AWG12)
5.5 * (AWG10)
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.


· Be careful not to confuse total length and quantity when ordering.
· Texture and flexibility are subject to change without notice. Please be forewarned.
· In the halogen-free material, metal hydrates are blended as a flame retardant component in the polyethylene-based material, so white marks may remain on the surface if there is strong rubbing on corners or pipes (whitening phenomenon). However, the electrical characteristics and performance of the wire are not affected.
· For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.

More Information

Operating Temperature Range0 ~ 75 °C
Certification and ComplianceJISC3612 Compliant
BendingFinished Outer Diameter x 8 (Fixed Part Only)


Model NumberSection Area
(mm2)
ColorTotal Length
(m)
ConductorInsulation Thickness
(mm)
Finished Outer Diameter
(mm)
Electrical PropertiesApproximate Weight
(kg / km)
PSE Law
Structure
(Pc / mm)
Outer Diameter
Approx. (mm)
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ / km (20 °C)
Test Voltage
V / Min
Allowable Current
A (30 °C)
VAEM-IE1.25* (AWG16)R (Red)
BK (Black)
BE (Blue)
W (White)
GN (Green)
Y (Yellow)
10
·
50
·
100
·
300
7/0.451.350.83.016.55015002318
2.0 * (AWG14)7/0.61.80.83.49.243327
3.5 * (AWG12)7/0.82.40.84.05.204544
5.5 * (AWG10)7/1.03.01.05.03.335970
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
· For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
· For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
· Allowable current is to be used only as a reference value and is not guaranteed.


Current Reduction Factor
Ambient Temperature (°C)3540455055606570
Current Reduction Factor0.940.880.820.750.670.580.480.33
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 23 x 0.88 = 20.24 (A) when the ambient temperature is 40 °C at 1.25 mm2  
 
EM-IE PSE-Supported, Non-Halogen Tubes:Related Image

Package Type
Vinyl Bag: The wires are wound into a bundle and tied with rope or vinyl string and then packed in a vinyl bag.
Wrap: The bundled wires are wound with wrap or paper, shaped and then packed.
Case: The wires are wound into a bundle and tied with string etc., and packed in a case (cardboard box).
Paper Winding: The wound wires are wound in paper, shaped and then packed.
Model NumberSection AreaTotal Length
300m100m50m10m
VAEM-IE1.25 * (AWG16)Paper Wound / Wrapped (Case)Vinyl Bag (Wrap)Vinyl BagVinyl Bag
2 * (AWG14)Paper Wound / Wrapped (Case)Vinyl Bag (Wrap)Vinyl BagVinyl Bag
3.5 * (AWG12)Paper Wound / Wrapped (Case)Vinyl Bag (Wrap)Vinyl BagVinyl Bag
5.5 * (AWG10)Paper WindingVinyl Bag (Wrap)Vinyl BagVinyl Bag
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
Part Number
VAEM-IE-3.5-R-10
VAEM-IE-3.5-R-50
VAEM-IE-3.5-R-100
VAEM-IE-3.5-R-300
VAEM-IE-3.5-W-10
VAEM-IE-3.5-W-50
VAEM-IE-3.5-W-100
VAEM-IE-3.5-W-300
VAEM-IE-3.5-Y-10
VAEM-IE-3.5-Y-50
VAEM-IE-3.5-Y-100
VAEM-IE-3.5-Y-300
VAEM-IE-5.5-BE-10
VAEM-IE-5.5-BE-50
VAEM-IE-5.5-BE-100
VAEM-IE-5.5-BE-300
VAEM-IE-5.5-BK-10
VAEM-IE-5.5-BK-50
VAEM-IE-5.5-BK-100
VAEM-IE-5.5-BK-300
VAEM-IE-5.5-GN-10
VAEM-IE-5.5-GN-50
VAEM-IE-5.5-GN-100
VAEM-IE-5.5-GN-300
VAEM-IE-5.5-R-10
VAEM-IE-5.5-R-50
VAEM-IE-5.5-R-100
VAEM-IE-5.5-R-300
VAEM-IE-5.5-W-10
VAEM-IE-5.5-W-50
VAEM-IE-5.5-W-100
VAEM-IE-5.5-W-300
VAEM-IE-5.5-Y-10
VAEM-IE-5.5-Y-50
VAEM-IE-5.5-Y-100
VAEM-IE-5.5-Y-300
Part NumberVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Sheath (outer coating) color Other Features
Available

7 Days or more

103.51214RedEnvironmentally Conforming Resistant Material
Available

7 Days or more

503.51214RedEnvironmentally Conforming Resistant Material
Available

7 Days or more

1003.51214RedEnvironmentally Conforming Resistant Material
Available

7 Days or more

3003.51214RedEnvironmentally Conforming Resistant Material
Available

7 Days or more

103.51214WhiteEnvironmentally Conforming Resistant Material
Available

7 Days or more

503.51214WhiteEnvironmentally Conforming Resistant Material
Available

7 Days or more

1003.51214WhiteEnvironmentally Conforming Resistant Material
Available

7 Days or more

3003.51214WhiteEnvironmentally Conforming Resistant Material
Available

7 Days or more

103.51214YellowEnvironmentally Conforming Resistant Material
Available

7 Days or more

503.51214YellowEnvironmentally Conforming Resistant Material
Available

7 Days or more

1003.51214YellowEnvironmentally Conforming Resistant Material
Available

7 Days or more

3003.51214YellowEnvironmentally Conforming Resistant Material
Available

7 Days or more

105.51015BlueEnvironmentally Conforming Resistant Material
Available

7 Days or more

505.51015BlueEnvironmentally Conforming Resistant Material
Available

7 Days or more

1005.51015BlueEnvironmentally Conforming Resistant Material
Available

7 Days or more

3005.51015BlueEnvironmentally Conforming Resistant Material
Available

7 Days or more

105.51015BlackEnvironmentally Conforming Resistant Material
Available

7 Days or more

505.51015BlackEnvironmentally Conforming Resistant Material
Available

7 Days or more

1005.51015BlackEnvironmentally Conforming Resistant Material
Available

7 Days or more

3005.51015BlackEnvironmentally Conforming Resistant Material
Available

7 Days or more

105.51015GreenEnvironmentally Conforming Resistant Material
Available

7 Days or more

505.51015GreenEnvironmentally Conforming Resistant Material
Available

7 Days or more

1005.51015GreenEnvironmentally Conforming Resistant Material
Available

7 Days or more

3005.51015GreenEnvironmentally Conforming Resistant Material
Available

7 Days or more

105.51015RedEnvironmentally Conforming Resistant Material
Available

7 Days or more

505.51015RedEnvironmentally Conforming Resistant Material
Available

7 Days or more

1005.51015RedEnvironmentally Conforming Resistant Material
Available

7 Days or more

3005.51015RedEnvironmentally Conforming Resistant Material
Available

7 Days or more

105.51015WhiteEnvironmentally Conforming Resistant Material
Available

7 Days or more

505.51015WhiteEnvironmentally Conforming Resistant Material
Available

7 Days or more

1005.51015WhiteEnvironmentally Conforming Resistant Material
Available

7 Days or more

3005.51015WhiteEnvironmentally Conforming Resistant Material
Available

7 Days or more

105.51015YellowEnvironmentally Conforming Resistant Material
Available

7 Days or more

505.51015YellowEnvironmentally Conforming Resistant Material
Available

7 Days or more

1005.51015YellowEnvironmentally Conforming Resistant Material
Available

7 Days or more

3005.51015YellowEnvironmentally Conforming Resistant Material

Loading...

Basic Information

Rated voltage 600V Shield N/A Representative standards PSE
Sheath (outer coating) material Polyethylene

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m