KVC36SB 0.5m㎡ Shield Twisted Layer

KVC36SB 0.5m㎡ Shield Twisted Layer
  • Volume Discount

With 300 V UL Standard Signal Shield

  • c-UL
  • VW-1
  • FT-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • Single Shield
  • Less than 100 V


● Flexible / oil-resistant model cables for weak circuit signals (shielded). (UL2936/UL2576 acquisition by size)

· This product is compatible with "UL Traceability Program / Processed Wire."
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* Color and softness may vary slightly due to manufacturer changes.

The Electrical Appliance and Material Safety Law certificate has not been obtained.

Specifications

KVC36SB 0.5m㎡ Shield Twisted Layer:Related Image

Model Number Section Area
(mm2)
Number of Cores Total Length
or
Specified Length
KVC36SB 0.5 2 1
~
100
(Specify 1 m
Increment)
3
4
6
8
10
12
14
16
20
24
30
40
50
60

More Information

KVC36SB 0.5m㎡ Shield Twisted Layer:Related Image
KVC36SB 0.5m㎡ Shield Twisted Layer:Related Image

Specifications

Model Number Section Area
(mm2)
Number of Cores AWG
Estimate* 1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *7
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided* 4
Allowable Current
A (30°C)* 2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Peak Voltage Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
KVC36SB 0.5 2 20 Core / Layer Stranding 2 5.6 45 10 34.3 or less 50 or more 2000 22/0.18 0.95 N/A 0.35 PVC 1.65 0.75 PVC ULAWM
2937
c-UL
3 3 5.9 50 9 0.75
4 4 6.3 60 8 0.75
6 6 7.7 95 7 1.05 ULAWM
2935
c-UL
8 8 8.2 115 6 1.05
10 10 9.3 140 6 1.03
12 12 9.6 150 6 1.03
14 14 10.0 165 5 1.03
16 16 10.5 190 5 1.03
20 20 12.0 225 5 1.1
24 24 11.5 265 5 1.1
30 30 13.5 310 4 1.1
40 40 15.5 400 4 1.1
50 50 17.0 490 4 1.2
60 60 18.0 560 3 1.2



*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 Allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material; P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
 
Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70 80 90 100
Current Reduction Factor 1.00 0.93 0.86 0.77 0.68 0.58 0.45 0.26

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 10 x 0.93 = 9.3 (A) when the ambient temperature is 40°C at 2-core 0.5mm2

KVC36SB 0.5m㎡ Shield Twisted Layer:Related Image

Wire Core Identification Table

Number of Core Lines Wire Core Identification Method
12-core or less Insulator Coloring Method
(Order: Black, White, Red, Green, Yellow, Brown, Blue, Gray, Orange, Purple, Pink, Light Green)
13-core or more Numbering Method
(Numbers 1,2, 3,4... are consecutively printed on the surface of the white insulator)



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*5 Stock products are indicated with T or A in the price column at right.
*6 All unit prices above are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
*7 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Part Number
KVC36SB-0.5-2-1
KVC36SB-0.5-2-2
KVC36SB-0.5-2-3
KVC36SB-0.5-2-4
KVC36SB-0.5-2-5
KVC36SB-0.5-2-6
KVC36SB-0.5-2-7
KVC36SB-0.5-2-8
KVC36SB-0.5-2-9
KVC36SB-0.5-2-10
KVC36SB-0.5-2-11
KVC36SB-0.5-2-12
KVC36SB-0.5-2-13
KVC36SB-0.5-2-14
KVC36SB-0.5-2-15
KVC36SB-0.5-2-16
KVC36SB-0.5-2-17
KVC36SB-0.5-2-18
KVC36SB-0.5-2-19
KVC36SB-0.5-2-20
KVC36SB-0.5-2-21
KVC36SB-0.5-2-22
KVC36SB-0.5-2-23
KVC36SB-0.5-2-24
KVC36SB-0.5-2-25
KVC36SB-0.5-2-26
KVC36SB-0.5-2-27
KVC36SB-0.5-2-28
KVC36SB-0.5-2-29
KVC36SB-0.5-2-30
KVC36SB-0.5-2-31
KVC36SB-0.5-2-32
KVC36SB-0.5-2-33
KVC36SB-0.5-2-34
KVC36SB-0.5-2-35
KVC36SB-0.5-2-36
KVC36SB-0.5-2-37
KVC36SB-0.5-2-38
KVC36SB-0.5-2-39
KVC36SB-0.5-2-40
KVC36SB-0.5-2-41
KVC36SB-0.5-2-42
KVC36SB-0.5-2-43
KVC36SB-0.5-2-44
KVC36SB-0.5-2-45
KVC36SB-0.5-2-46
KVC36SB-0.5-2-47
KVC36SB-0.5-2-48
KVC36SB-0.5-2-49
KVC36SB-0.5-2-50
KVC36SB-0.5-2-51
KVC36SB-0.5-2-52
KVC36SB-0.5-2-53
KVC36SB-0.5-2-54
KVC36SB-0.5-2-55
KVC36SB-0.5-2-56
KVC36SB-0.5-2-57
KVC36SB-0.5-2-58
KVC36SB-0.5-2-59
KVC36SB-0.5-2-60
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Number of cores
(Core)
Finished outer diameter
(mm)
Power supply/signal Other Features
Available

6 Days or more

-125.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-225.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-325.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-425.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-525.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-625.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-725.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-825.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-925.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-1025.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-1125.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-1225.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-1325.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-1425.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-1525.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-1625.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-1725.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-1825.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-1925.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-2025.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-2125.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-2225.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-2325.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-2425.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-2525.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-2625.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-2725.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-2825.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-2925.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-3025.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-3125.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-3225.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-3325.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-3425.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-3525.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-3625.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-3725.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-3825.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-3925.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-4025.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-4125.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-4225.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-4325.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-4425.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-4525.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-4625.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-4725.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-4825.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-4925.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-5025.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-5125.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-5225.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-5325.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-5425.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-5525.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-5625.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-5725.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-5825.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-5925.6Dual UsePliability / Noise Resistance
Available

6 Days or more

-6025.6Dual UsePliability / Noise Resistance

Loading...

Basic Information

Conductor cross section(mm2) 0.5 AWG size(AWG) 20 Rated voltage 300 V
Shield Yes Sheath Characteristic Oil Resistant Representative standards UL / CSA (c-UL)
Sheath Color Black Sheath Material PVC Insulation body materials PVC

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m