VFF/VCTFK Flat/Oval Power Cord

VFF/VCTFK Flat/Oval Power Cord

Value Series 300 V General Power Supply Cable

  • PSE Law
  • Strand Wire
  • 300 V


· Wire core identification of VCTFK is 2 cores, black and white.
· Color and softness may vary slightly due to manufacturer changes.

Specifications

VFF/VCTFK Flat/Oval Power Cord:Related Image

Model Number Section Area
(mm2)
Color
VAVFF 0.75 H (Gray)
1.25
VAVCTFK 0.75 H (Gray)
W (White)
1.25 H (Gray)
W (White)

More Information

Specifications

Model Number Section Area
(mm2)
Color Conductor Insulation
Thickness
(mm)
Wire Core
Outer Diameter
(mm)
Sheath
Thickness
(mm)
Finished
Outer Diameter
(mm)
Electrical Properties Approximate
Mass
kg / km
Specification Sample
Provided
Structure
Pc / mm
Outer Diameter
Approx. (mm)
Allowable Current
A (30 °C)
Conductor Resistance
Ω / km (20 °C)
Insulating Properties
MΩ km (20 °C)
Peak Voltage
V / Min
VAVFF 0.75 H (Gray) 30/0.18 1.1 0.8 2.7 - 2.7 x 5.4 Around 7 24.4 or less 5 MΩ / km 1000V 28 PSE Law
1.25 H (Gray) 50/0.18 1.5 0.8 3.1 - 3.1 x 6.2 Around 12 14.7 or less 40
VAVCTFK 0.75 H (Gray) 30/0.18 1.1 0.54 2.3 0.9 4.3 x 6.6 7 24.4 5 MΩ / km 1000V 40
W (White)
1.25 H (Gray) 50/0.18 1.5 0.54 2.7 0.9 4.7 x 7.4 12 14.7 60
W (White)



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* Stock products are indicated with T or A in the price column at right.
* All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Part Number
VAVCTFK-0.75-H-100
VAVCTFK-0.75-H-1000
VAVCTFK-0.75-H-500
VAVCTFK-0.75-H-[1-99/1]
VAVCTFK-0.75-W-100
VAVCTFK-0.75-W-1000
VAVCTFK-0.75-W-500
VAVCTFK-0.75-W-[1-99/1]
VAVCTFK-1.25-H-100
VAVCTFK-1.25-H-1000
VAVCTFK-1.25-H-500
VAVCTFK-1.25-H-[1-99/1]
VAVCTFK-1.25-W-100
VAVCTFK-1.25-W-1000
VAVCTFK-1.25-W-500
VAVCTFK-1.25-W-[1-99/1]
VAVFF-0.75-H-100
VAVFF-0.75-H-1000
VAVFF-0.75-H-500
VAVFF-0.75-H-[1-99/1]
VAVFF-1.25-H-100
VAVFF-1.25-H-1000
VAVFF-1.25-H-500
VAVFF-1.25-H-[1-99/1]
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)

7 Days or more

61000.7518

Quote

610000.7518

Quote

65000.7518

6 Days or more

6100.7518

6 Days or more

61000.7518

Quote

610000.7518

Quote

65000.7518

6 Days or more

6100.7518

7 Days or more

61001.2516

Quote

610001.2516

Quote

65001.2516

6 Days or more

6101.2516

6 Days or more

61001.2516

Quote

610001.2516

Quote

65001.2516

6 Days or more

6101.2516

Quote

61000.7518

Quote

610000.7518

Quote

65000.7518

6 Days or more

61 ~ 990.7518

7 Days or more

61001.2516

Quote

610001.2516

Quote

65001.2516

6 Days or more

61 ~ 991.2516

Loading...

  1. 1

Basic Information

Rated voltage 300 V Shield N/A Representative standards PSE
Sheath Color Navy Blue

Additional Products in this Category

Tech Support