• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 p.m. 4/24 to 1:00 a.m. (CDT) 4/25/2019. We apologize for the inconvenience.

VCTF PSE-Compatible Vinyl Cabtire Cable

VCTF PSE-Compatible Vinyl Cabtire Cable

Ideal for reducing equipment cost. Recommended value series.

  • PSE Law
  • Strand Wire
  • 300 V


· Rated voltage when wiring with 0.3 or 0.5 mm2 will be less than 100 V.
· Color and softness may vary slightly due to manufacturer changes.
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Specifications

VCTF PSE-Compatible Vinyl Cabtire Cable:Related Image

Model Number Section Area (mm2) Number of Cores Total Length *3
or
Specified Length
VAVCTF 0.3 2 1
~
100
(Specify 1 m
Increment)
·
500
·
1000
3
4
5
6
7
8
10
12
16
0.5 2
3
4
5
6
7
8
10
12
16
0.75 2
3
4
5
6
7
8
10
12
1.25 2
3
4
5
6
7
8
10
2.0 2
3
4
5
6
3.5 2
3
4
VAVCTF-BWG
(Black, White, Green / Yellow)
0.75 3
1.25 3
2.0 3



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
· Wires 0.5 mm2 or less are outside the scope of the PSE Law and cannot be used as power supply electric wires.
· Do not use in an environment that requires sliding properties and continuous flexibility, such as cableveyors, robot arms, etc.
· Rated voltage when using with 0.3 mm2 and 0.5 mm2 will be less than 100 V.
· Electrical Appliance Model Approval Number
12-6765 or 12-6765- (2-core to 12-core of 0.75 mm2 ~ 3.5 mm2)
· JIS compliant are only 2-core ~ 4-core 0.75 mm2 ~ 2.0 mm2
· Be careful not to confuse specified length and quantity when ordering.

More Information

VCTF PSE-Compatible Vinyl Cabtire Cable:Related Image

VCTF PSE-Compatible Vinyl Cabtire Cable:Related Image

VCTF PSE-Compatible Vinyl Cabtire Cable:Related Image

Specifications

Model Number AWG
Estimated Size
*1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
Approx. mm
Approximate
Mass
kg / km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
About mm
Sheath Specification
Product Notation Section Area
(mm²)
Number of Cores Allowable Current
A (30 °C)
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
Ω / km (20 °C)
Peak Voltage Structure
Pc / mm
Outer Diameter
Approx. mm
Plating *3 Thickness
Approx. mm
Material *3 Thickness
Approx. mm
Material *3
VAVCTF 0.3 2 22 Core / Layer
Strand
2 4.6 30 4 63.2 or less 5 or more 500 12/0.18 0.7 N/A 0.4 PVC 1.5 0.8 PVC
3 3 4.8 35 4 0.8
4 4 5.2 40 3 0.8
5 5 6.2 40 3 1
6 6 6.4 50 3 1
7 7 6.4 60 3 1
8 8 6.9 65 3 1
10 10 7.7 80 2 1
12 12 8 90 2 1
16 16 9.1 115 2 1
0.5 2 20 2 5.2 40 6 37.8 or less 500 20/0.18 0.9 0.45 1.8 0.8
3 3 5.5 45 5 0.8
4 4 5.9 50 4 0.8
5 5 6.8 60 4 1
6 6 7.3 70 4 1
7 7 7.3 80 4 1
8 8 8 90 4 1
10 10 9.1 110 3 1
12 12 9.6 130 3 1.2
16 16 10.7 170 3 0.45 1.8 1.2
0.75 2 18 2 6.6 60 7 25.1 or less 1000 30/0.18 1.1 0.6 2.3 1 PSE Law
3 3 7 70 7 1
4 4 7.6 90 7 1
5 5 8.7 100 6 1.2
6 6 9.4 120 5 1.2
7 7 9.4 130 5 1.2
8 8 10.1 140 5 1.2
10 10 11.9 180 5 1.3
12 12 12.3 210 4 1.3
1.25 2 16 2 7.4 80 12 15.1 or less 50/0.18 1.5 0.6 2.7 1 PSE Law
3 3 7.8 95 12 1
4 4 8.5 120 12 1
5 5 9.8 140 8 1.2
6 6 10.6 160 8 1.2
7 7 10.6 180 7 1.2
8 8 11.6 200 7 1.3
10 10 13.7 260 6 1.3
2.0 2 14 2 8 100 17 9.79 or less 37/0.26 1.8 0.6 3 1 PSE Law
3 3 8.5 120 17
4 4 9.3 150 17
5 5 10.6 180 10 1.2
6 6 11.7 215 10 1.3
3.5 2 12 2 9.4 150 23 5.24 or less 1000 45/0.32 2.5 0.6 3.7 1
3 3 10 185 23 1
4 4 10.9 230 23 1
VAVCTF-BWG 0.75 3 18 3 7 70 7 25.1 or less 1000 30/0.18 1.1 0.6 2.3 1
1.25 3 16 3 7.8 95 12 15.1 or less 50/0.18 1.5 0.6 2.7 1
2.0 3 14 3 8.5 120 17 9.79 or less 37/0.26 1.8 0.6 3 1

* Color and softness may vary slightly due to manufacturer changes.
For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor

Ambient Temperature (°C) 35 40 45 50 55
Current Reduction Factor 0.91 0.82 0.71 0.58 0.41

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is more or less than 30°C, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 2.0 x 0.82 = 1.64 (A)
when the ambient temperature is 40°C at 2-core 0.3mm2


Wire Core No 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16
Insulator Color Black White Red Green Yellow Brown Blue Gray Orange Light Blue Pink Light Green Purple White White White
Identification Line Color                           Black Red Green
Part Number
VAVCTF-0.3-2-100
VAVCTF-0.3-2-1000
VAVCTF-0.3-2-500
VAVCTF-0.3-2-[1-99/1]
VAVCTF-0.3-3-100
VAVCTF-0.3-3-1000
VAVCTF-0.3-3-500
VAVCTF-0.3-3-[1-99/1]
VAVCTF-0.3-4-100
VAVCTF-0.3-4-1000
VAVCTF-0.3-4-500
VAVCTF-0.3-4-[1-99/1]
VAVCTF-0.3-5-100
VAVCTF-0.3-5-1000
VAVCTF-0.3-5-500
VAVCTF-0.3-5-[1-99/1]
VAVCTF-0.3-6-100
VAVCTF-0.3-6-1000
VAVCTF-0.3-6-500
VAVCTF-0.3-6-[1-99/1]
VAVCTF-0.3-7-100
VAVCTF-0.3-7-1000
VAVCTF-0.3-7-500
VAVCTF-0.3-7-[1-99/1]
VAVCTF-0.3-8-100
VAVCTF-0.3-8-1000
VAVCTF-0.3-8-500
VAVCTF-0.3-8-[1-99/1]
VAVCTF-0.3-10-100
VAVCTF-0.3-10-1000
VAVCTF-0.3-10-500
VAVCTF-0.3-10-[1-99/1]
VAVCTF-0.3-12-100
VAVCTF-0.3-12-1000
VAVCTF-0.3-12-500
VAVCTF-0.3-12-[1-99/1]
VAVCTF-0.3-16-100
VAVCTF-0.3-16-1000
VAVCTF-0.3-16-500
VAVCTF-0.3-16-[1-99/1]
VAVCTF-0.5-2-1
VAVCTF-0.5-2-2
VAVCTF-0.5-2-3
VAVCTF-0.5-2-4
VAVCTF-0.5-2-5
VAVCTF-0.5-2-6
VAVCTF-0.5-2-7
VAVCTF-0.5-2-8
VAVCTF-0.5-2-9
VAVCTF-0.5-2-10
VAVCTF-0.5-2-11
VAVCTF-0.5-2-12
VAVCTF-0.5-2-13
VAVCTF-0.5-2-14
VAVCTF-0.5-2-15
VAVCTF-0.5-2-16
VAVCTF-0.5-2-17
VAVCTF-0.5-2-18
VAVCTF-0.5-2-19
VAVCTF-0.5-2-20
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Representative standards

7 Days or more

61000.32224.6-

Quote

610000.32224.6-

Quote

65000.32224.6-

6 Days or more

61 ~ 990.32224.6-

7 Days or more

61000.32234.8-

Quote

610000.32234.8-

Quote

65000.32234.8-

6 Days or more

61 ~ 990.32234.8-

6 Days or more

61000.32245.2-

Quote

610000.32245.2-

Quote

65000.32245.2-

6 Days or more

61 ~ 990.32245.2-

7 Days or more

61000.32256.2-

Quote

610000.32256.2-

Quote

65000.32256.2-

6 Days or more

61 ~ 990.32256.2-

Quote

61000.32266.4-

Quote

610000.32266.4-

Quote

65000.32266.4-

Quote

61 ~ 990.32266.4-

7 Days or more

61000.32276.4-

Quote

610000.32276.4-

Quote

65000.32276.4-

6 Days or more

61 ~ 990.32276.4-

7 Days or more

61000.32286.9-

Quote

610000.32286.9-

Quote

65000.32286.9-

6 Days or more

61 ~ 990.32286.9-

7 Days or more

61000.322107.7-

Quote

610000.322107.7-

Quote

65000.322107.7-

6 Days or more

61 ~ 990.322107.7-

7 Days or more

61000.322128-

Quote

610000.322128-

Quote

65000.322128-

6 Days or more

61 ~ 990.322128-

Quote

61000.322169.1-

Quote

610000.322169.1-

Quote

65000.322169.1-

Quote

61 ~ 990.322169.1-

6 Days or more

610.52025.2-

6 Days or more

620.52025.2-

6 Days or more

630.52025.2-

6 Days or more

640.52025.2-

6 Days or more

650.52025.2-

6 Days or more

660.52025.2-

6 Days or more

670.52025.2-

6 Days or more

680.52025.2-

6 Days or more

690.52025.2-

6 Days or more

6100.52025.2-

6 Days or more

6110.52025.2-

6 Days or more

6120.52025.2-

6 Days or more

6130.52025.2-

6 Days or more

6140.52025.2-

6 Days or more

6150.52025.2-

6 Days or more

6160.52025.2-

6 Days or more

6170.52025.2-

6 Days or more

6180.52025.2-

6 Days or more

6190.52025.2-

6 Days or more

6200.52025.2-

Loading...

Basic Information

Rated voltage 300 V Shield N/A Sheath Color Navy Blue
Sheath Material PVC Insulation body materials PVC

Additional Products in this Category

Tech Support