CVV PSE Supported for Control Systems with Shield

CVV PSE Supported for Control Systems with Shield

Value Series 600 V General Vinyl Insulated Cable

  • PSE Law
  • Strand Wire
  • Single Shield
  • 600 V


● Control cables for plants suitable for control circuits in need of simple electrostatic shielding as well as electromagnetic shielding.
· Please note that the Electrical Appliance and Material Safety Act indicates an applicable range up to 7 cores.
· Be careful not to confuse specified length and quantity when ordering.
· Color and softness may vary slightly due to manufacturer changes.

· Please note that the product's properties include hardness and that it can be heavy, so there is a risk of scratching during winding or shipment.

Specifications

CVV PSE Supported for Control Systems with Shield:Related Image

Model Section Area
(mm2)
Number of Cores Specified Length
VACVVS 1.25 2 1
~
10
(Specify 1 m Increment)
3
4
5
6
7
8
10
2.0 2
3
4
3.5 2
3



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our part numbers. Always specify quantity as number of units, not as meters.

More Information

CVV PSE Supported for Control Systems with Shield:Related Image

Wire Core Identification Table

Number of Cores Wire Core Identification
2-core Black, White
3-core Black, White, Red
4-core Black, White, Red, Green
5-core ~ 10-core Depends on the number on the black wire core


Specifications

Model AWG
Estimated
Size *2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification
Product Notation Section Area
(mm2)
Core Number * 1 Allowable Current
A (30°C) *3
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩ km (20°C)
Peak Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4 Thickness
Approx. (mm)
Material *4 Thickness
Approx. (mm)
Material *4
VACVVS 1.25 2 16 Core / Layer
Stranding
2 9.6 110 13 16.8 50 2000 7/0.45 1.35 N/A 0.8 PVC 3.0 1.5 PVC PSE Law
3 3 10.5 135 11
4 4 11.0 160 10
5 5 12.0 190 9
6 6 13.0 220 8
7 7 13.0 230 8
8 8 13.5 260 7
10 10 15.5 320 6
2.0 2 14 2 10.5 140 18 9.42 7/0.6 1.8 3.4 PSE Law
3   3 11.0 170 15 9.42 7/0.6 1.8
4   4 12.0 210 13 9.42 7/0.6 1.8
3.5 2 12 2 12.0 195 25 5.3 7/0.8 2.4 4.0
3   3 12.5 245 21 2.4



*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 Color and softness may vary slightly due to manufacturer changes.
For the latest information, refer to the catalog-dedicated Web site at
https://jp.misumi-ec.com/el/.
*6 Please note that the product's properties include hardness and that it can be heavy, so there is a risk of scratching during winding or shipment.
*7 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor

Ambient Temperature (°C) 20 25 30 35 40 45 50 55
Current Reduction Factor 1.15 1.08 1.00 0.91 0.82 0.71 0.58 0.41

Allowable current indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is more or less than 30 °C, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 12 x 0.91 = 10.92 (A) when the ambient temperature is 35°C at 2-core 0.75mm2

Part Number
VACVVS-1.25-2-[1-10/1]
VACVVS-1.25-3-[1-10/1]
VACVVS-1.25-4-[1-10/1]
VACVVS-1.25-5-[1-10/1]
VACVVS-1.25-6-[1-10/1]
VACVVS-1.25-7-[1-10/1]
VACVVS-1.25-8-[1-10/1]
VACVVS-1.25-10-[1-10/1]
VACVVS-2.0-2-[1-10/1]
VACVVS-2.0-3-[1-10/1]
VACVVS-2.0-4-[1-10/1]
VACVVS-3.5-2-[1-10/1]
VACVVS-3.5-3-[1-10/1]
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Representative standards Power supply/signal

6 Days or more

61 ~ 101.251629.6PSEFor Signal

6 Days or more

61 ~ 101.2516310.5PSEFor Signal

6 Days or more

61 ~ 101.2516411PSEFor Signal

6 Days or more

61 ~ 101.2516512PSEFor Signal

6 Days or more

61 ~ 101.2516613PSEFor Signal

6 Days or more

61 ~ 101.2516713PSEFor Signal

6 Days or more

61 ~ 101.2516813.5-For Signal

6 Days or more

61 ~ 101.25161015.5-For Signal

6 Days or more

61 ~ 10214210.5PSEFor Signal

6 Days or more

61 ~ 10214311PSEFor Signal

6 Days or more

61 ~ 10214412PSEFor Signal

6 Days or more

61 ~ 103.512212PSEFor Signal

6 Days or more

61 ~ 103.512312.5PSEFor Signal

Loading...

  1. 1

Basic Information

Rated voltage 600V Shield Yes Sheath Color Navy Blue
Sheath Material PVC Insulation body materials PVC

Additional Products in this Category

Tech Support