CV PSE Supported for Power

CV PSE Supported for Power

Value Series 600 V General Cross-linked Polyethylene Insulated Cable

  • PSE Law
  • Strand Wire
  • 600 V


● Recommended power cables for allowable current values even larger than the general-purpose power cable ("VCT (Value Series")and "VCT").
● Cross-linked polyethylene, more electrically stable than PVC, is used for insulation.

· Be careful not to confuse specified length and quantity when ordering.
· Color and softness may vary slightly due to manufacturer changes.
· Please note that the product's properties include hardness and that it can be heavy, so there is a risk of scratching during winding or shipment.

Specifications

CV PSE Supported for Power:Related Image

Model Section Area
(mm2)
Number of Cores Specified Length
VACV 2.0 2 1
~
10
(Specify 1 m Increment)
3
4
3.5 2
3
4



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our part numbers. Always specify quantity as number of units, not as meters.

More Information

CV PSE Supported for Power:Related Image

Wire Core Identification Table

Number of Cores Wire Core Identification
2-core Black, White
3-core Black, White, Red
4-core Black, White, Red, Green


Specifications

Model AWG
Estimated
Size *2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification
Product Notation Section Area
(mm2)
Core Number * 1 Allowable Current
A (30°C) *3
Conductor Resistance
Ω / km (20°C)
Insulation Properties
Ωkm (20°C)
Peak Voltage V / Min Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4 Thickness
Approx. (mm)
Material *4 Thickness
Approx. (mm)
Material *4
VACV 2.0 2 14 By
Core / Layer
2 9.9 115 28 9.42 2500 1500 7/0.6 1.8 N/A 0.8 Cross-linked
PE
3.4 1.5 PVC PSE Law
3 3 10.5 140 23
4 4 11.5 170 21
3.5 2 12 2 11.5 155 39 5.3 7/0.8 2.4 4
3 3 12.0 195 33
4 4 13.0 245 30



*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 Color and softness may vary slightly due to manufacturer changes.
For the latest information, refer to the catalog-dedicated Web site at https://jp.misumi-ec.com/el/.
*6 Please note that the product's properties include hardness and that it can be heavy, so there is a risk of scratching during winding or shipment.
*7 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor

Ambient Temperature (°C) 20 25 30 35 40 45 50 55
Current Reduction Factor 1.15 1.08 1.00 0.91 0.82 0.71 0.58 0.41

Allowable current indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is more or less than 30 °C, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 12 x 0.91 = 10.92 (A) when the ambient temperature is 35°C at 2-core 0.75mm2

Part Number
VACV-2.0-2-[1-10/1]
VACV-2.0-3-[1-10/1]
VACV-2.0-4-[1-10/1]
VACV-3.5-2-[1-10/1]
VACV-3.5-3-[1-10/1]
VACV-3.5-4-[1-100/1]
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Power supply/signal

6 Days or more

101 ~ 1021429.9For Power Supply

6 Days or more

101 ~ 10214310.5For Power Supply

6 Days or more

101 ~ 10214411.5For Power Supply

6 Days or more

101 ~ 103.512211.5For Power Supply

6 Days or more

101 ~ 103.512312For Power Supply

6 Days or more

101 ~ 1003.512413For Power Supply

Loading...

  1. 1

Basic Information

Rated voltage 600V Shield N/A Representative standards PSE
Sheath Color Navy Blue Sheath Material PVC Insulation body materials Polyethylene

Additional Products in this Category

Tech Support