• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Aluminum Standard Switch Box W80 x H70 Assembly Wiring Processed Product

Aluminum Standard Switch Box W80 x H70 Assembly Wiring Processed Product

“Pre-wired assembly switch box” that can be delivered pre-wired, with selectable switch and cable length. 


● VCTF 0.5 mm2 Made by Onamba, It Is Used for Electric Wire
● Refer to e-Catalog for Specifications of Single Box Products.

Part Number

Enter Part Number

To confirm with applicable discounts and Days to ship, please quote.

Specifications

Aluminum Standard Switch Box W80 x H70 Assembly Wiring Processed Product:Related Image


Box / Wiring Symbol
1 Switch
Without Bottom Side 4-Point anchoring Holes
AXL121
VC
Terminal Cut Off
VY
Terminal, F1.25-M3 Y-Terminal Attached
VR
Terminal 1.25-3 Round Terminal Attached
1 Switch
With Bottom Side 4-Point anchoring Holes
AXLH121
VC
Terminal Cut Off
VY
Terminal, F1.25-M3 Y-Terminal Attached
VR
Terminal 1.25-3 Round Terminal Attached
2 Switches
Without Bottom Side 4-Point anchoring Holes
AXL222
VC
Terminal Cut Off
VY
Terminal, F1.25-M3 Y-Terminal Attached
VR
Terminal 1.25-3 Round Terminal Attached
2 Switches
With Bottom Side 4-Point anchoring Holes
AXLH222
VC
Terminal Cut Off
VY
Terminal, F1.25-M3 Y-Terminal Attached
VR
Terminal 1.25-3 Round Terminal Attached
3 Switches
Without Bottom Side 4-Point anchoring Holes
AXL323
VC
Terminal Cut Off
VY
Terminal, F1.25-M3 Y-Terminal Attached
VR
Terminal 1.25-3 Round Terminal Attached
3 Switches
With Bottom Side 4-Point anchoring Holes
AXLH323
VC
Terminal Cut Off
VY
Terminal, F1.25-M3 Y-Terminal Attached
VR
Terminal 1.25-3 Round Terminal Attached

 

Switch Symbol >>P.216
Example 1PA1
Position
in Order
Type Color
1

2

3

The farthest switch from the cable connector on the box is switch 1. Specify "1" even when there is only one switch.
EL -
EB -
EE -
PA 1 Red
2 Green
3 Milky White
4 Yellow
PB
PC
PD 1 Red
2 Green
3 Black
4 Yellow
PE
PF
SA -
SB -
SC -
LA 1 Red
2 Green
3 Milky White
4 Yellow
LB
BZ -
 


Extra-Charge Optional Item Symbols

Name Plate
(Delivered as a package)
Nameplate Symbol
Position in Order Type
Acrylic Nameplate 1
2
3
AA ~ AN
Acrylic Ring-Hole Nameplate BA ~ BR
Emergency Stop Nameplate DA ~ DB

   

Rubber Feet Rubber Foot Symbol
Rubber Feet (4-piece Pack) F

More Information

Aluminum Standard Switch Box W80 x H70 Assembly Wiring Processed Product:Related Image

Assembly Wire Processed Products List of Selectable Switches

Assembly Wire Processed Product  List of Selectable Switches
Compatible Box Designation Symbol Photo Type Illumination Shape Contact Function Protective Structure Switch
Single Item Part Number
Aluminum Standard Box

Aluminum Medium Box

Steel Standard Box

Steel Medium Box
φ22 Switch Type


Steel Medium Box
With Packing
□EL (1) Emergency Stop Mushroom 1a1b Push Lock
Turn Reset
IP65
Oilproof
ELS2411
□EB (2) - EBB2411
□EBE (3) - EBB2411EG
□PA□ (4) Push
Button
Round Flat Type 1a Momentary PL2CFM10
□PB□ (5) Round Protruding Type PL2CPM10
□PC□ (6) Square Flat Type PL2SFM10
□PD□ (7) - Round Flat Type PL2CFM10
□PE□ (8) - Round Protruding Type PL2CPM10
□PF□ (9) - Square Flat Type PB2SFM10
□SA (10) Selector - Round Shape 1a 2 Notches SB2BC210
□SB - 1a1b SB2BC211
□SC - 1a1b 3 Notches SB2BC311
□LA□ (11) Indicator Lamp Round Dome Type - 24V
AC/DC
L2D24
□LB□ (12) Square Flat Type L2SF24
□BZ (13) Buzzer - Round Shape - IP00 B2C24
Aluminum Small Box

Steel Medium Box
φ16 Switch Type
□EL (14) Emergency Stop Mushroom 1a1b Push Lock
Turn Reset
IP65 ELS1411
□EB (15) - EBS1411
□EBE (16) - 1b EBS1401EG
□PA□ (17) Push
Button
Rectangular Flat Type 1c Momentary IP65
Oilproof
PL1SRFM16
□PB□ (18) Round Protruding Type PL1SCPM16
□PC□ (19) - Rectangular Flat Type PB1SRFM16
□PD□ (20) - Round Protruding Type PB1SCPM16
□SA (21) Selector - Rectangular 1c 2 Notches SB1R216
□SB - 2c 3 Notches SB1R326
□LA□ (22) Indicator Lamp Rectangular Flat Type - 24V
AC/DC
L1SRF246
□LB□ (23) Round Protruding Type L1SCP246
□BZ (24) Buzzer - Rectangular - - IP00 B1R424

Assembly Wire Processed Product Components Used

>>Electric Wire<< VCTF Cable ... Onamba UL Standard Acquired Cable ...Misumi Original
>>Cable Clamp<< Ohm Electric OA-W-16**

Nameplate Symbol

* Nameplates can also be manufactured with text strings other than those below.
ご注意
Nameplates are not available as single items.
>Acrylic Nameplates<
ミスミオリジナル
>Acrylic Loop Nameplates<
ミスミオリジナル
>Emergency Stop Nameplates<
IDEC
Exterior W 40 x H 10
Specifications
Acrylic φ22
Specifications
 Acrylic φ16
Refer to figure below for specifications
Made of Resin
・ Exterior φ60, Hole Diameter φ30
・ Exterior φ60, Hole Diameter φ22
・ Exterior φ43.5, Hole Diameter φ16
Engraved Text Strings Acrylic Nameplates Acrylic Loop Nameplates Emergency Stop Nameplates
EMERGENCY
STOP
- - □DA
Emergency Stop - - □DB
Startup □AA □BA -
Stop □AB □BB -
START □AC □BC -
STOP □AD □BD -
ON □AE □BE -
OFF □AF □BF -
Upward □AI □BI -
Downward □AJ □BJ -
Manual - Automatic □AK □BK -
Power Supply □AN □BN -
OFF - ON - □BO -
Manual - Automatic - □BP -
Manual - OFF - Automatic - □BQ -
OFF - ON - □BR -
HAND - AUTO - □BS -
HAND - OFF - AUTO - □BT -

 図

Basic Information

Model Aluminum Standard Switch Box W80 x H70 Number of Switches(Pcs.) 1 Bottom Side 4 point Anchoring Holes N/A
Cable End Coating Cut off

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m