• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[NAAMS] Configurable L-Block 4x4 with Side Holes

Horizontal Side Holes
[NAAMS] Configurable L-Block 4x4 Hole:Related Image
Vertical Side Holes
[NAAMS] Configurable L-Block 4x4 Hole:Related Image

 

Type [ M ] Material Finish
ALB44HS
ALB44VS
A-36 Steel Black Oxide
SALB44HS
SALB44VS
303/304 Stainless Steel -



[ T ]Tolerance

Dimension Tol. Finish Geometric
0.0 ±0.3 6.0μm [NAAMS] Configurable L-Block 4x4 Hole:Related Image [NAAMS] Configurable L-Block 4x4 Hole:Related Image
Surfaces
0.015
T.I.R
0.00 ±0.03 3.0μm [NAAMS] Configurable L-Block 4x4 Hole:Related Image
0.000 ±0.020 1.6μm [NAAMS] Configurable L-Block 4x4 Hole:Related Image

 

D(DA) Dowel Hole
Size Tolerance
6 F7 +0.010/+0.022
6 H6 +0.000/+0.008
8 F7 +0.013/+0.028
8 H6 +0.000/+0.009

Specifications

Part Number              
          Hole Selection Dowel Selection Hole Selection Dowel Selection
Type Width-T-A-B-N/M-D-NA/MA-DA
ALB44HS 25-T17-A74-B62-M10-D8F-MA8-DA8F
ALB44VS 25-T17-A80-B65-M10-D8F-MA8-DA8F



Configurable NAAMS (Horizontal Side Hole L Blocks)

Part NumberT Thickness
(±0.03)
(1mm inc.)
A Length
(1mm inc.)
B Length
(1mm inc.)
Selection (1)Selection (2)A1
(±0.3)
A2
(±0.03)
A3
(REF)
B1
(±0.03)
B2
(±0.03)
TypeW
Width
N/M Hole
Selection (1)
D Dowel
Hole (1)
NA/MA Hole
Selection (2)
DA Dowel
Hole (2)
ALB44HS
SALB44HS
20.0
25.0
10 - 2080 - 12065 - 120N9
N11
M8
M10
D6F (F7)
D6H
(H6)
D8F
(F7)
D8H
(H6)
NA9
NA11
MA8
MA10
DA6F (F7)
DA6H
(H6)
DA8F
(F7)
DA8H
(H6)
A-75A-65A-55B-40-TB-40

N/NA- Through Hole, N9/NA9 for M8 Screw, N11/NA11 for M10 Screw
M/MA- Tapped Hole (Coarse Thread), M8 x 1.25; M10 x 1.5
D/DA- Dowel Hole

Configurable NAAMS (Vertical Side Hole L Blocks)

Part NumberT Thickness
(±0.03)
(1mm inc.)
A Length
(1mm inc.)
B Length
(1mm inc.)
Selection (1)Selection (2)A1
(±0.03)
A2
(±0.03)
B1
(±0.3)
B2
(±0.03)
B3
(REF)
TypeW
Width
N/M Hole
Selection (1)
D Dowel
Hole (1)
NA/MA Hole
Selection (2)
DA Dowel
Hole (2)
ALB44VS
SALB44VS
20.0
25.0
10 - 2080 - 12065, 80 - 120N9
N11
M8
M10
D6F (F7)
D6H
(H6)
D8F
(F7)
D8H
(H6)
NA9
NA11
MA8
MA10
DA6F (F7)
DA6H
(H6)
DA8F
(F7)
DA8H
(H6)
A-55-TA-55B-60B-50B-40

Condition: B1=5 or B1≥20
N/NA- Through Hole, N9/NA9 for M8 Screw, N11/NA11 for M10 Screw
M/MA- Tapped Hole (Coarse Thread), M8 x 1.25; M10 x 1.5
D/DA- Dowel Hole

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ALB44HS20-T[10-20/1]-A[80-120/1]-B[65-120/1]-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44HS20-T[10-20/1]-A[80-120/1]-B[65-120/1]-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44HS20-T[10-20/1]-A[80-120/1]-B[65-120/1]-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44HS20-T[10-20/1]-A[80-120/1]-B[65-120/1]-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44HS25-T[10-20/1]-A[80-120/1]-B[65-120/1]-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44HS25-T[10-20/1]-A[80-120/1]-B[65-120/1]-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44HS25-T[10-20/1]-A[80-120/1]-B[65-120/1]-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44HS25-T[10-20/1]-A[80-120/1]-B[65-120/1]-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44VS20-T[10-20/1]-A[80-120/1]-B65-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44VS20-T[10-20/1]-A[80-120/1]-B65-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44VS20-T[10-20/1]-A[80-120/1]-B65-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44VS20-T[10-20/1]-A[80-120/1]-B65-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44VS20-T[10-20/1]-A[80-120/1]-B[80-120/1]-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44VS20-T[10-20/1]-A[80-120/1]-B[80-120/1]-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44VS20-T[10-20/1]-A[80-120/1]-B[80-120/1]-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44VS20-T[10-20/1]-A[80-120/1]-B[80-120/1]-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44VS25-T[10-20/1]-A[80-120/1]-B65-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44VS25-T[10-20/1]-A[80-120/1]-B65-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44VS25-T[10-20/1]-A[80-120/1]-B65-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44VS25-T[10-20/1]-A[80-120/1]-B65-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44VS25-T[10-20/1]-A[80-120/1]-B[80-120/1]-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44VS25-T[10-20/1]-A[80-120/1]-B[80-120/1]-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44VS25-T[10-20/1]-A[80-120/1]-B[80-120/1]-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
ALB44VS25-T[10-20/1]-A[80-120/1]-B[80-120/1]-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44HS20-T[10-20/1]-A[80-120/1]-B[65-120/1]-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44HS20-T[10-20/1]-A[80-120/1]-B[65-120/1]-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44HS20-T[10-20/1]-A[80-120/1]-B[65-120/1]-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44HS20-T[10-20/1]-A[80-120/1]-B[65-120/1]-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44HS25-T[10-20/1]-A[80-120/1]-B[65-120/1]-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44HS25-T[10-20/1]-A[80-120/1]-B[65-120/1]-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44HS25-T[10-20/1]-A[80-120/1]-B[65-120/1]-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44HS25-T[10-20/1]-A[80-120/1]-B[65-120/1]-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44VS20-T[10-20/1]-A[80-120/1]-B65-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44VS20-T[10-20/1]-A[80-120/1]-B65-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44VS20-T[10-20/1]-A[80-120/1]-B65-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44VS20-T[10-20/1]-A[80-120/1]-B65-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44VS20-T[10-20/1]-A[80-120/1]-B[80-120/1]-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44VS20-T[10-20/1]-A[80-120/1]-B[80-120/1]-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44VS20-T[10-20/1]-A[80-120/1]-B[80-120/1]-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44VS20-T[10-20/1]-A[80-120/1]-B[80-120/1]-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44VS25-T[10-20/1]-A[80-120/1]-B65-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44VS25-T[10-20/1]-A[80-120/1]-B65-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44VS25-T[10-20/1]-A[80-120/1]-B65-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44VS25-T[10-20/1]-A[80-120/1]-B65-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44VS25-T[10-20/1]-A[80-120/1]-B[80-120/1]-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44VS25-T[10-20/1]-A[80-120/1]-B[80-120/1]-M[8,​10]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44VS25-T[10-20/1]-A[80-120/1]-B[80-120/1]-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-MA[8,​10]-[DA6F,​DA6H,​DA8F,​DA8H]
SALB44VS25-T[10-20/1]-A[80-120/1]-B[80-120/1]-N[9,​11]-[D6F,​D6H,​D8F,​D8H]-NA[9,​11]-[DA6F,​DA6H,​DA8F,​DA8H]
Part NumberVolume DiscountDays to Ship Material (W)Width Side Hole Direction #2 (T) Thickness
(mm)
#3 (A) Height
(mm)
#3 (N) Through Hole (1)
(mm)
#4 (B) Length
(mm)
#5 (M) Tapped Hole (1) #7 (MA) Tapped Hole (2) #7 (NA) Through Hole (2)
(mm)
D Dowel Selection DA Dowel Selection

15 Days

A-36 Steel20Horizontal Side Hole10 ~ 2080 ~ 120-65 ~ 1208 ~ 108 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel20Horizontal Side Hole10 ~ 2080 ~ 120-65 ~ 1208 ~ 10-9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel20Horizontal Side Hole10 ~ 2080 ~ 1209 ~ 1165 ~ 120-8 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel20Horizontal Side Hole10 ~ 2080 ~ 1209 ~ 1165 ~ 120--9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel25Horizontal Side Hole10 ~ 2080 ~ 120-65 ~ 1208 ~ 108 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel25Horizontal Side Hole10 ~ 2080 ~ 120-65 ~ 1208 ~ 10-9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel25Horizontal Side Hole10 ~ 2080 ~ 1209 ~ 1165 ~ 120-8 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel25Horizontal Side Hole10 ~ 2080 ~ 1209 ~ 1165 ~ 120--9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel20Vertical Side Hole10 ~ 2080 ~ 120-658 ~ 108 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel20Vertical Side Hole10 ~ 2080 ~ 120-658 ~ 10-9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel20Vertical Side Hole10 ~ 2080 ~ 1209 ~ 1165-8 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel20Vertical Side Hole10 ~ 2080 ~ 1209 ~ 1165--9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel20Vertical Side Hole10 ~ 2080 ~ 120-80 ~ 1208 ~ 108 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel20Vertical Side Hole10 ~ 2080 ~ 120-80 ~ 1208 ~ 10-9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel20Vertical Side Hole10 ~ 2080 ~ 1209 ~ 1180 ~ 120-8 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel20Vertical Side Hole10 ~ 2080 ~ 1209 ~ 1180 ~ 120--9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel25Vertical Side Hole10 ~ 2080 ~ 120-658 ~ 108 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel25Vertical Side Hole10 ~ 2080 ~ 120-658 ~ 10-9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel25Vertical Side Hole10 ~ 2080 ~ 1209 ~ 1165-8 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel25Vertical Side Hole10 ~ 2080 ~ 1209 ~ 1165--9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel25Vertical Side Hole10 ~ 2080 ~ 120-80 ~ 1208 ~ 108 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel25Vertical Side Hole10 ~ 2080 ~ 120-80 ~ 1208 ~ 10-9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel25Vertical Side Hole10 ~ 2080 ~ 1209 ~ 1180 ~ 120-8 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

A-36 Steel25Vertical Side Hole10 ~ 2080 ~ 1209 ~ 1180 ~ 120--9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel20Horizontal Side Hole10 ~ 2080 ~ 120-65 ~ 1208 ~ 108 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel20Horizontal Side Hole10 ~ 2080 ~ 120-65 ~ 1208 ~ 10-9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel20Horizontal Side Hole10 ~ 2080 ~ 1209 ~ 1165 ~ 120-8 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel20Horizontal Side Hole10 ~ 2080 ~ 1209 ~ 1165 ~ 120--9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel25Horizontal Side Hole10 ~ 2080 ~ 120-65 ~ 1208 ~ 108 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel25Horizontal Side Hole10 ~ 2080 ~ 120-65 ~ 1208 ~ 10-9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel25Horizontal Side Hole10 ~ 2080 ~ 1209 ~ 1165 ~ 120-8 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel25Horizontal Side Hole10 ~ 2080 ~ 1209 ~ 1165 ~ 120--9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel20Vertical Side Hole10 ~ 2080 ~ 120-658 ~ 108 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel20Vertical Side Hole10 ~ 2080 ~ 120-658 ~ 10-9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel20Vertical Side Hole10 ~ 2080 ~ 1209 ~ 1165-8 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel20Vertical Side Hole10 ~ 2080 ~ 1209 ~ 1165--9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel20Vertical Side Hole10 ~ 2080 ~ 120-80 ~ 1208 ~ 108 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel20Vertical Side Hole10 ~ 2080 ~ 120-80 ~ 1208 ~ 10-9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel20Vertical Side Hole10 ~ 2080 ~ 1209 ~ 1180 ~ 120-8 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel20Vertical Side Hole10 ~ 2080 ~ 1209 ~ 1180 ~ 120--9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel25Vertical Side Hole10 ~ 2080 ~ 120-658 ~ 108 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel25Vertical Side Hole10 ~ 2080 ~ 120-658 ~ 10-9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel25Vertical Side Hole10 ~ 2080 ~ 1209 ~ 1165-8 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel25Vertical Side Hole10 ~ 2080 ~ 1209 ~ 1165--9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel25Vertical Side Hole10 ~ 2080 ~ 120-80 ~ 1208 ~ 108 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel25Vertical Side Hole10 ~ 2080 ~ 120-80 ~ 1208 ~ 10-9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel25Vertical Side Hole10 ~ 2080 ~ 1209 ~ 1180 ~ 120-8 ~ 10-D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

15 Days

304 Stainless Steel25Vertical Side Hole10 ~ 2080 ~ 1209 ~ 1180 ~ 120--9 ~ 11D6F / D6H / D8F / D8HDA6F / DA6H / DA8F / DA8H

Loading...

  1. 1
 

Basic Information

Standard or Configurable Configurable Number of Holes 4 Holes Shape Standard
Number of Holes 4x4 Inch/Metric Hole Metric

Additional Products in this Category

Tech Support