• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[Motorized] Rotary Stage - Ball Screw (RMBG)

[Motorized] Rotary Stage - Ball Screw (RMBG)
  • New Products
  • Volume Discount

Suitable for repetitive use of fine angle positioning

  • inCAD Components

(i)Caution

  • After November 1, 2018, there will be some slight specification changes of photo Sensor as below.
    [Current Type]EE-SX4134→[New Type]EE-SX4320
[Motorized] Rotary Stages - Ball Screw:Related Image
[Motorized] Rotary Stages - Ball Screw:Related Image


[ ! ]
See the CAD data for detailed dimensions.
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize
[ A ] AccessoryRMBG40C: SCB3-25 (3 pcs.)
RMBG60C: SCB4-25 (3 pcs.)

Specifications

Part Number-Cable
RMBG40C-N
Part NumberCableMechanical StandardsAccuracy Standards
TypeNo.Stage Surface (mm)Travel Distance (°)Weight (kg)Moment Rigidity ("/N•cm)
RMBG40CN (Cable not included (separately sold))
The cable is separately sold.
For cables separately sold, see MSCB_ option on P.1-1735-95
Ø40±8.5°0.50.52
60CØ60±5.5°0.70.25

2-Phase Steper Motor
Part NumberMotor*1Cable*2Mechanical StandardsAccuracy StandardsNotes
TypeNo.Table SizeTravel DistanceWeightLoad CapacityResolution*3Max. SpeedRepeatabilityLost Motion*4BacklashParallelismMoment Rigidity
("/N•cm)
Motor ModelDriver or Controller Model
RMBG40CTPNØ 40 mm± 8.5 °0.5 kg4 kgf
(39.2 N)
≈ 0.0168 °102 °/sec± 0.006 °0.006 °0.01 °50  µm0.52PKP223D15B2-C8
(ORIENTAL MOTOR Co.,Lrd.)
*Reccomended Model
CVD215-K
(ORIENTAL MOTOR Co.,Lrd.)
60CØ 60 mm± 5.5 °0.7 kg6 kgf
(58.8 N)
≈ 0.0105 °64 °/sec0.25

5-Phase Steper Motor
Part NumberMotor*1Cable*2Mechanical StandardsAccuracy StandardsNotes
TypeNo.Table SizeTravel DistanceWeightLoad CapacityResolution*3Max. SpeedRepeatabilityLost Motion*4BacklashParallelismMoment Rigidity
("/N•cm)
Motor ModelDriver or Controller Model
RMBG40CNo CharacterNØ 40 mm± 8.5 °0.5 kg4 kgf
(39.2 N)
≈ 0.0067 °102 °/sec± 0.003 °0.003 °0.01 °50  µm0.52C005C-90215P-1
(ORIENTAL MOTOR Co.,Lrd.)
*Reccomended Model
Microstep:
DFC5107P
(ORIENTAL MOTOR Co.,Lrd.)


Dedicated controller :
Refer to "MSCTL" series
60CØ 60 mm± 5.5 °0.7 kg6 kgf
(58.8 N)
≈ 0.0042 °64 °/sec0.25

*1. Motor driver is not included. It is sold separately. Please refer to DC24V Input Driver.
*2. Cable is sold separately. Please refer to Main Cable between Stage and Controller/Driver.
*3. This value is at Full Step.
*4. "Lost motion" is the value which is similar to "Bi-directional repeatability". Please refer to "Technical Data about Motorized Stages" for more information.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RMBG40-N
RMBG60-N
Part NumberVolume DiscountDays to Ship RoHSMinimum Resolution (Angle)
(deg)
Outside diameter of table
(Ø)
Stroke (θ Angle)
(deg)
Through Hole (Table Center Hole) Allowable Load
(N)
Maximum Velocity
(mm/sec)
Available

10 Days or more

100.006740±8.5No39.2102
Available

10 Days or more

100.004260±5.5Presence58.864

Loading...

  1. 1

More Information

[Motorized] Rotary Stages - Ball Screw:Related Image
[Motorized] Rotary Stages - Ball Screw:Related Image
■Common Specifications
No.40C60C
Feed ScrewBall Screw Ø6, Lead 1
GuideCombined Angular Contact Ball Bearings
Resolution (Pulse)≈0.0067°(Full)≈0.0042°(Full)
Max. Speed102°/sec[15khz]64°/sec[15khz]
Positioning repeatabilityWithin ±0.003°
Load Capacity39.2N58.8N
Lost Motion0.003°
Backlash0.01°
Parallelism50µm or less
■Electrical Specifications
MotorType5-Phase Stepping Motor 0.75A/Phase (Oriental Motor Co., Ltd.)
Part NumberC005C-90215P
Step Angle0.72°
ConnectorPart NumberHR10A-10J-12P (73) (Hirose Electric Co., LTD.)
Compatible Receptacle ConnectorHR10A-10P-12S (73) (Hirose Electric Co., LTD.)
SensorLimit SensorProvided
Home Sensor
(ORG1)
Provided
Slit Home Origin Sensor
(ORG2)
Not Provided
Part NumberPhotomicrosensor: EE-SX4320 (OMRON Corp.)
Power Supply VoltageDC5~24V ±10%
Current Consumption30mA or less
Control OutputNPN Open Collector Output DC30V or less, 50mA or less
Residual Voltage 1V or less (when load current is 16mA) Residual Voltage 2V or less (when load current is 50mA)
Output LogicDetecting (Dark): Output Transistor OFF (Non-Conducting)
[ ! ]Sensors with Part Number EE-SX4134 will be discontinued and replaced by next-generation products with Part Number EE-SX4320 from November 2018.
 

Basic Information

Type Motorized Rotary Stages Motor, Motor Characteristics 5-Phase Stepping Motor Material Aluminum
Table feeding methods Ball screw Surface Treatment Black Anodize Load Capacity (Range)(N) 30.1~50
Sensors Limit

Additional Products in this Category

Tech Support